3.8 m (12 ft)

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Units:
Working Width 144.0 in 3658.0 mm Less
Weight 2932.1 lb 1330.0 kg Less
Length 62.0 in 1574.0 mm Less
Moldboard Height 34.6 in 878.0 mm Less
Overall Height 44.4 in 1128.0 mm Less
Interface Fusion™ Fusion™ Less
Trip Edge Steel Steel Less
Trip Edge Height 7.6 in 193.5 mm Less
Trip Edge Quantity 2 2 Less

Cutting Edge

Rubber bolt-on cutting edges are available for all size pushes and minimize damage to the surface being plowed.

Streamlined Sidewall Design

Outside box support is designed to minimize snow cling to the moldboard but also provide rigid support to the outer sections to ensure long tool life.

Skid Shoes

Adjustable skid shoes allow adjustability of cutting edge height to maintain a constant cutting edge depth.

Profiled Mold Board

Optimal mold board design rolls and folds snow, maximizing capacity of the snow push and improving productivity by minimizing snow clinging to its surface.