< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® 416F2 Backhoe Loader delivers performance, increased fuel efficiency, superior hydraulic system and an all new operator station.

Engine

Units:
Net Power – SAE J1349 86.0 hp 64.0 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 268.0 in3 4.4 L Less
Engine Model Cat 3054C Mechanically Turbocharged Cat 3054C Mechanically Turbocharged Less
Gross Power – SAE J1995 93.0 hp 69.0 kW Less
Gross Power – ISO 14396 92.0 hp 68.0 kW Less
Rated Net Power @ 2,200 rpm – SAE J1349 86.0 hp 64.0 kW Less
Rated Net Power @ 2,200 rpm – ISO 9249 87.0 hp 65.0 kW Less
Rated Net Power @ 2,200 rpm – EEC 80/1269 87.0 hp 65.0 kW Less
Net Peak Power @ 2,000 rpm – SAE J1349 87.0 hp 65.0 kW Less
Net Peak Power @ 2,000 rpm – ISO 9249 88.0 hp 65.0 kW Less
Net Peak Power @ 2,000 rpm – EEC 80/1269 88.0 hp 65.0 kW Less
Net Torque Rise @ 1,400 rpm 38% 38% Less
Net Peak Torque SAE J1349 283.0 lbf-ft 384.0 N·m Less
Note Engine meets U.S. EPA Tier 2/EU Stage II emission standards. Engine meets U.S. EPA Tier 2/EU Stage II emission standards. Less

Weights

Operating Weight – Maximum 24251.0 lb 11000.0 kg Less
Cab, ROPS/FOPS 359.0 lb 163.0 kg Less
Four Wheel Drive 392.0 lb 178.0 kg Less
Air Conditioning 101.0 lb 46.0 kg Less
Counterweights (Option 1) 255.0 lb 115.0 kg Less
Counterweights (Option 2) 530.0 lb 240.0 kg Less
Counterweights (Option 3) 1015.0 lb 460.0 kg Less
Operating Weight – Minimum 15207.0 lb 6898.0 kg Less
Operating Weight – Maximum (ROPS Capacity) 24251.0 lb 11000.0 kg Less
MP Bucket (0.96 m3/1.25 yd3) (no forks or teeth) 1642.0 lb 745.0 kg Less
Extendible Stick 659.0 lb 299.0 kg Less

Backhoe

Dig Depth – Standard 14.3 ft 4348.0 mm Less

Hydraulic System

Pump Type Variable Flow, Axial Piston Variable Flow, Axial Piston Less
Type Closed Center Closed Center Less
Pump Capacity @ 2,200 rpm 35.0 gal/min 132.0 L/min Less
System Pressure – Backhoe 3336.0 psi 23000.0 kPa Less
System Pressure – Loader 3336.0 psi 23000.0 kPa Less

Transmission

Power Shuttle Transmission – Standard: Forward – 1st 3.4 mph 5.4 km/h Less
Power Shuttle Transmission – Standard: Forward – 2nd 5.5 mph 8.9 km/h Less
Power Shuttle Transmission – Standard: Forward – 3rd 13.0 mph 20.0 km/h Less
Power Shuttle Transmission – Standard: Forward – 4th 23.0 mph 36.0 km/h Less
Power Shuttle Transmission – Standard: Reverse – 1st 3.4 mph 5.4 km/h Less
Power Shuttle Transmission – Standard: Reverse – 2nd 5.5 mph 8.9 km/h Less
Power Shuttle Transmission – Standard: Reverse – 3rd 13.0 mph 20.0 km/h Less
Power Shuttle Transmission – Standard: Reverse – 4th 23.0 mph 36.0 km/h Less

Service Refill Capacities

Cooling System with Air Conditioning 5.8 gal 22.0 L Less
Fuel Tank 42.0 gal 160.0 L Less
Engine Oil with Filter 2.3 gal 8.8 L Less
Transmission – Power Shuttle: 2WD 4.0 gal 15.0 L Less
Transmission – Power Shuttle: 4WD 4.0 gal 15.0 L Less
Rear Axle 4.4 gal 16.5 L Less
Rear Axle – Planetaries 0.4 gal 1.7 L Less
Front Axle (4WD) 2.9 gal 11.0 L Less
Front Axle (4WD) – Planetaries 0.2 gal 0.7 L Less
Hydraulic System 23.8 gal 90.0 L Less
Hydraulic Tank 10.6 gal 40.0 L Less

Axle Ratings

Front Axle, 2WD – Static 50582.0 lb 22964.0 kg Less
Front Axle, 2WD – Dynamic 20233.0 lb 9186.0 kg Less
Front Axle, 4WD – Static 50582.0 lb 22964.0 kg Less
Front Axle, 4WD – Dynamic 20233.0 lb 9186.0 kg Less
Rear Axle – Static 50582.0 lb 22964.0 kg Less
Rear Axle – Dynamic 20233.0 lb 9186.0 kg Less

Steering

Type Front Wheel Front Wheel Less
Power Steering Hydrostatic Hydrostatic Less
Bore 2.6 in 65.0 mm Less
Stroke 4.7 in 120.0 mm Less
Rod Diameter 1.4 in 36.0 mm Less
Axle Oscillation 11° 11° Less
Turning Circle – 2WD/4WD (inner wheel not braked): Outside, Front Wheels 26.8 ft 8.18 m Less
Turning Circle – 2WD/4WD (inner wheel not braked): Outside, Widest Loading Bucket 36.0 ft 10.97 m Less

Tires

Choice 1 Front: 11L-16 (12 ply) F-3; Rear: 19.5L-24 (12 ply) R4 ATU Front: 11L-16 (12 ply) F-3; Rear: 19.5L-24 (12 ply) R4 ATU Less
Choice 2 Front: 12.5/80-18 (12 ply) 1-3; Rear: 19.5L-24 (12 ply) ATU Front: 12.5/80-18 (12 ply) 1-3; Rear: 19.5L-24 (12 ply) ATU Less
Choice 3 Front: 12.5/80-18 NHS (12 ply) 1-3; Rear: 21L-24 (16 ply) R4 ATU Front: 12.5/80-18 NHS (12 ply) 1-3; Rear: 21L-24 (16 ply) R4 ATU Less
Choice 4 Front: 340-80R 18; Rear: 19.5L-24 (12 ply) R4 ATU Front: 340-80R 18; Rear: 19.5L-24 (12 ply) R4 ATU Less

Features

The 416F2 features the following:


416F2 Standard Equipment

Air cleaner

Alarm, back-up

Alternator, 120 amp

Audible system fault alarm

Backhoe controls, mechanical two lever

Battery, maintenance-free, 880 CCA

Battery disconnect switch

Battery remote jumpstart

Boom transport lock

Brace, lift cylinder

Brake, secondary parking

Brakes, hydraulically boosted, oil disc, dual pedals, interlocking

Bucket level indicator

Canopy, ROPS/FOPS

Coat restraint

Coolant/antifreeze, extended life

Counterweight, bumper

Dome light (cab only)

Diagnostic port for engine

Differential lock, loader joystick

Drink holders, two

Engine, Cat 3054C (Direct Injection Turbocharged), meets Tier 2/Stage II emission standards

Engine enclosure, sound suppression removal panels

Face seals, O-ring

Fan, suction and guard

Fast reversing shuttle, all gears

Fenders, rear

Filters, spin-on: fuel, engine oil, transmission oil, water separator

Filters, bowl and cartridge: hydraulic fluid

Flashing hazards/signal lights

Floor mat

Fuel tank, fully enclosed

Fully hinged front grill for cooling package cleaning access

Gauge cluster
  • Gauges: coolant temperature, fuel level, tachometer
  • LCD screen: hour meter, torque converter oil temperature (service mode only)

Ground level fuel fill

High ambient cooling package

Hood lock, inside cab

Hydraulic hose, XT™

Hydraulic oil cooler

Hydraulic oil level sight gauge

Hydraulic valve, hydrostatic steering

Hydraulic valves, loader 2 function

Hydraulic valves, backhoe 4 function

Hydraulics, load sensing with variable displacement piston pump

Indicators: air cleaner service, water separator service, engine coolant, oil pressure, torque converter temperature high, fuel level, charging, engine warning #1, engine warning #2, action lamp

Instrument panel lights

Key start/stop system

Lights, working (2 front, 2 rear)

Loader, self-leveling, return-to-dig and transmission disconnect switch

Loader, single tilt

Mechanical two lever controls

Mirror, rearview

Open circuit breather

Power receptacle, 12 volt, 2 internal, 1 external

Power steering, hydrostatic

Seat belt, retractable, 51 mm (2 in)

Socket, two roof

Stabilizer shoes, street

Steering knob

Seat, air suspension, fabric or vinyl cover, with armrest

Starting system, glow plugs

Steering, hydrostatic

Storage compartment, lockable

Storage tray

Stop and tail lights

Swing transport lock

Tilt steering column

Tires

Toolbox, external, lockable

Torque converter

Throttle, hand and foot, electronic

Transmission, four speed, syncromesh

Transmission neutralizer switch

Transport tie-downs

Two Wheel Drive

Vandalism locks, four

Warning horn, electric

416F2 Optional Equipment

Battery, additional, 880 CCA

Cab, standard

Cold weather fuel (–30° C/–22° F)

Cold weather package, including additional battery, engine block heater, radiator antifreeze (–50° C/–58° F), cold weather fuel (–30° C/–22° F) and mounting for an ether bottle

Counterweights, 115 kg (255 lb), 240 kg (530 lb) or 460 kg (1,015 lb)

Fenders, front with integral steps

Four Wheel Drive

Guard, boom protection plate

Guard, stabilizer, rock

Hydraulic valves, loader (3rd valve for GP, MP or Quick Coupler)

Hydraulic valves, backhoe (5th and 6th function)

Hydraulic lines, combined function auxiliary

Product Link™, cellular, PL641I

Quick Coupler, hydraulic, dual lock

Quick Coupler, manual, dual lock

Quick Coupler, pin lock

Radio and CD player

Radio and CD player, Bluetooth

Ride Control

Rotating beacon, magnetic mount

Seat belt, 75 mm (3 in)

Security system keypad

Stabilizer pads, grouser type

Stabilizer pads, reversible

Stick, extendible

Storage box

Vandalism protection, gauge cover

Work Tool Attachments such as general purpose buckets, multi purpose buckets, heavy duty backhoe buckets and standard duty backhoe buckets. See your Cat dealer for more information.