< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Caterpillar has a well proven history in the construction equipment industry and has been producing the highest quality machines for 90 years, making progress possible and driving positive and sustainable change on every continent. For 30 years Caterpillar has produced the British built backhoe loader. From the A Series to this new F2 Series we have done our best to produce a machine that is designed with the operator in mind, providing reliability, power and a quality operator environment. We have combined 30 years of passion, expertise and experience to create the latest Backhoe Loader offering from Caterpillar, the F2.

Engine

Units:
Power - Net 96.0 hp 70.9 kW Less

Engine – Stage II Standard Offering*

Engine 3054C 74.5 kW Mechanical – Turbo 3054C 74.5 kW Mechanical – Turbo Less
Rated Power (standard) @ 2,200 rpm – Gross Power ISO 14396 101.0 hp 74.5 kW Less
Net Power Rating @ 2,200 rpm – ISO 9249 96.4 hp 70.9 kW Less
Net Power Rating @ 2,200 rpm – EEC 80/1269 96.4 hp 70.9 kW Less
Torque Rise (net) @ 1,400 rpm 31% 31% Less
Maximum Torque @ 1,400 rpm 293.0 lbf-ft 397.0 N·m Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 268.5 in3 4.4 L Less
Note *Meets Stage II/Tier 2 equivalent emission standards. *Meets Stage II/Tier 2 equivalent emission standards. Less

Weights

Operating Weight - Nominal 18693.0 lb 8479.0 kg Less
Operating Weight - Maximum 24251.0 lb 11000.0 kg Less
Operating Weight (Maximum) (ROPS Capacity) 24251.0 lb 11000.0 kg Less
Ride Control 24.3 lb 11.0 kg Less
Air Conditioning 75.0 lb 34.0 kg Less
MP Bucket (1.31 yd3/1.00 m3) – With Fold-over Forks 1856.3 lb 842.0 kg Less
MP Bucket (1.31 yd3/1.00 m3) – Without Fold-over Forks 1347.0 lb 611.0 kg Less
4.3 m Extendible Stick (Excluding front counterweight) 438.7 lb 199.0 kg Less
4.9 m Extendible Stick (Excluding front counterweight) 780.4 lb 354.0 kg Less
Counterweights – Base 253.5 lb 115.0 kg Less
Operating Weight 18693.0 lb 8479.0 kg Less
Counterweights – Medium 529.1 lb 240.0 kg Less
Counterweights – Maximum 1014.1 lb 460.0 kg Less
Pin On: Minimum Counterweight Recommendations – Standard Stick: Loader Bucket – GP 529.1 lb 240.0 kg Less
Pin On: Minimum Counterweight Recommendations – Standard Stick: Loader Bucket – MP 0.0 lb 0.0 kg Less
Pin On: Minimum Counterweight Recommendations – Extendible Stick: Loader Bucket – GP 1014.1 lb 460.0 kg Less
Pin On: Minimum Counterweight Recommendations – Extendible Stick: Loader Bucket – MP 253.5 lb 115.0 kg Less
Quick Coupler: Minimum Counterweight Recommendations – Standard Stick: Loader Bucket – GP 1014.1 lb 460.0 kg Less
Quick Coupler: Minimum Counterweight Recommendations – Standard Stick: Loader Bucket – MP 1014.1 lb 460.0 kg Less
Quick Coupler: Minimum Counterweight Recommendations – Extendible Stick: Loader Bucket – GP 1014.1 lb 460.0 kg Less
Quick Coupler: Minimum Counterweight Recommendations – Extendible Stick: Loader Bucket – MP 1014.1 lb 460.0 kg Less

Hydraulic System

Maximum Pump Capacity 42.3 gal/min 163.0 L/min Less
System Pressure – Backhoe 3626.0 psi 250.0 Bar Less
System Pressure – Loader 3626.0 psi 250.0 Bar Less
Type Closed Center Closed Center Less
Pump Type Variable-flow, Axial Piston Variable-flow, Axial Piston Less

Steering

AWD Cylinder, One (1) Double-acting – Bore 2.6 in 65.0 mm Less
AWD Cylinder, One (1) Double-acting – Stroke 4.7 in 120.0 mm Less
AWD Cylinder, One (1) Double-acting – Rod Diameter 1.4 in 36.0 mm Less
Turning Circle: AWD (inner wheel not braked) – Outside Front Wheels 26.9 ft 8.2 m Less
Turning Circle: AWD (inner wheel not braked) – Outside Widest Loader Bucket 36.1 ft 11.0 m Less
AWD Cylinder, One (1) Double-acting – Axle Oscillation 0.4 in 11.0 mm Less
Type Front Wheel Front Wheel Less
Power Steering Hydrostatic Hydrostatic Less

Service Refill Capacities

Cooling System 5.9 gal 22.5 L Less
Engine Oil with Filter 2.3 gal 8.8 L Less
Front Axle (AWD) – Center Housing 2.9 gal 11.0 L Less
Front Axle (AWD) – Planetaries 0.2 gal 0.7 L Less
Fuel Tank 42.0 gal 160.0 L Less
Hydraulic System 25.1 gal 95.0 L Less
Hydraulic Tank 10.6 gal 40.0 L Less
Rear Axle – Center Housing 4.4 gal 16.5 L Less
Rear Axle – Planetaries 0.4 gal 1.7 L Less
Transmission (Power Shuttle) – AWD 4.0 gal 15.0 L Less
Transmission (Auto-Shift) – AWD 5.0 gal 19.0 L Less

Transmission – Power Shuttle

Forward – 1st 3.7 mph 6.0 km/h Less
Forward – 2nd 5.8 mph 9.4 km/h Less
Forward – 3rd 13.4 mph 21.6 km/h Less
Forward – 4th 24.9 mph 40.0 km/h Less
Reverse – 1st 3.7 mph 6.0 km/h Less
Reverse – 2nd 5.8 mph 9.4 km/h Less
Reverse – 3rd 13.4 mph 21.6 km/h Less
Reverse – 4th 24.9 mph 40.0 km/h Less
Note Travel speeds of Two Wheel Drive backhoe loader at full throttle, when equipped with 16.9×8 rear tires. Travel speeds of Two Wheel Drive backhoe loader at full throttle, when equipped with 16.9×8 rear tires. Less

Transmission – Auto-Shift

Forward – 1st 3.7 mph 6.0 km/h Less
Forward – 2nd 6.0 mph 9.6 km/h Less
Forward – 3rd 7.8 mph 12.6 km/h Less
Forward – 4th 12.4 mph 19.9 km/h Less
Forward – 5th 16.5 mph 26.5 km/h Less
Forward – 6th 24.9 mph 40.0 km/h Less
Reverse – 1st 3.7 mph 6.0 km/h Less
Reverse – 2nd 7.8 mph 12.6 km/h Less
Reverse – 3rd 17.1 mph 27.6 km/h Less
Note Travel speeds of Two Wheel Drive backhoe loader at full throttle, when equipped with 16.9×8 rear tires. Travel speeds of Two Wheel Drive backhoe loader at full throttle, when equipped with 16.9×8 rear tires. Less

Cat® 3054C DIT Diesel Engine

Gross Power ISO 14396 101.0 hp 74.5 kW Less
Net Power ISO 9249 96.0 hp 70.9 kW Less

Cat C4.4 Engine

Gross Power ISO 14396 101.5 hp 74.7 kW Less
Net Power ISO 9249 95.3 hp 70.1 kW Less

Axles – All Wheel Drive (AWD)

Features Heavy-duty rear axle with self adjusting inboard brakes, differential lock and final drives. Heavy-duty rear axle with self adjusting inboard brakes, differential lock and final drives. Less
Features AWD is engaged by front console panel switch or by brake pedal during all-wheel-braking operation. AWD is engaged by front console panel switch or by brake pedal during all-wheel-braking operation. Less
Features AWD can be engaged on the move, under load, in any gear, forward or reverse. AWD can be engaged on the move, under load, in any gear, forward or reverse. Less
Features AWD has outer final drives for easy maintenance. AWD has outer final drives for easy maintenance. Less
Features AWD front axle is pendulum mounted and permanently sealed and lubricated, requiring no daily maintenance. AWD front axle is pendulum mounted and permanently sealed and lubricated, requiring no daily maintenance. Less
Features AWD also features double-acting steering cylinder with 52° steering angle for increased maneuverability. AWD also features double-acting steering cylinder with 52° steering angle for increased maneuverability. Less

Brakes

Type Fully enclosed boosted, hydraulic, multiple discs. Fully enclosed boosted, hydraulic, multiple discs. Less
Features Inboard oil-immersed, hydraulically actuated multiple Kevlar discs on final drive input shaft. Inboard oil-immersed, hydraulically actuated multiple Kevlar discs on final drive input shaft. Less
Features Completely enclosed and sealed. Completely enclosed and sealed. Less
Features Self-adjusting. Self-adjusting. Less
Features Dual foot-operated boosted brake pedals can be interlocked for roading. Dual foot-operated boosted brake pedals can be interlocked for roading. Less
Features Parking/secondary brakes are independent of the service brake system. Parking/secondary brakes are independent of the service brake system. Less
Features Parking brake is mechanically applied through a hand lever located in the right side console. Parking brake is mechanically applied through a hand lever located in the right side console. Less
Features Meets ISO 3450:1996 requirements. Meets ISO 3450:1996 requirements. Less

Backhoe Digging Depth

Digging Depth, SAE Maximum: Standard Stick 14.04 ft 4278.0 mm Less
Digging Depth, SAE Maximum: E-Stick Retracted – 4.26 m 14.05 ft 4281.0 mm Less
Digging Depth, SAE Maximum: E-Stick Extended – 4.26 m 17.3 ft 5274.0 mm Less
Digging Depth, SAE Maximum: E-Stick Retracted – 4.87 m 15.1 ft 4613.0 mm Less
Digging Depth, SAE Maximum: E-Stick Extended – 4.87 m 18.5 ft 5643.0 mm Less

Engine – Stage IIIA Optional Offering**

Engine C4.4 74.5 kW Mechanical – Turbo Intercooled C4.4 74.5 kW Mechanical – Turbo Intercooled Less
Rated Power (standard) @ 2,200 rpm – Gross Power ISO 14396 101.0 hp 74.5 kW Less
Net Power Rating @ 2,200 rpm – ISO 9249 95.3 hp 70.1 kW Less
Net Power Rating @ 2,200 rpm – EEC 80/1269 95.3 hp 70.1 kW Less
Torque Rise (net) @ 1,400 rpm 32% 32% Less
Maximum Torque @ 1,400 rpm 294.0 lbf-ft 398.0 N·m Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 268.5 in3 4.4 L Less
Note **Meets Stage IIIA/Tier 3 equivalent emission standards. **Meets Stage IIIA/Tier 3 equivalent emission standards. Less

Transmission – Auto-Shift (Lock Up)

Forward – 1st 3.7 mph 6.0 km/h Less
Forward – 2nd 6.0 mph 9.6 km/h Less
Forward – 3rd 7.8 mph 12.6 km/h Less
Forward – 4th 12.4 mph 19.9 km/h Less
Forward – 5th 15.8 mph 25.5 km/h Less
Forward – 6th 24.9 mph 40.0 km/h Less
Reverse – 1st 3.7 mph 6.0 km/h Less
Reverse – 2nd 7.8 mph 12.6 km/h Less
Reverse – 3rd 17.1 mph 27.6 km/h Less
Note Travel speeds of Two Wheel Drive backhoe loader at full throttle, when equipped with 16.9×8 rear tires. Travel speeds of Two Wheel Drive backhoe loader at full throttle, when equipped with 16.9×8 rear tires. Less

Noise Level*

Inside Cab 74.0 dB(A) 74.0 dB(A) Less
Outside Cab 101.0 dB(A) 101.0 dB(A) Less
Note *Stage IIIA with EN474 Prep. Pack. *Stage IIIA with EN474 Prep. Pack. Less

Axle Ratings

Front Axle, AWD – Static 50627.0 lb 22964.0 kg Less
Front Axle, AWD – Dynamic 20252.0 lb 9186.0 kg Less
Rear Axle – Static 50627.0 lb 22964.0 kg Less
Rear Axle – Dynamic 20252.0 lb 9186.0 kg Less

Operator Station

Seen, Not Heard


Power Train

Powerful, Proven, Efficient


Hydraulics

Unmatched Performance


Parallel Lift Loader

Reaching New Heights


Backhoe

Built for the Task


Work Tools

A Solution for Every Job


Serviceability

Less Time Servicing, More Time Working


Customer Support

Unrivaled Customer Support Network


432F2 Standard Equipment

Cab
  • Cab, Standard
  • Cab ROPS and FOPS are standard. ROPS (Roll Over Protective Structure) offered by Caterpillar for this machine meets ROPS criteria ISO 3471:1994 and FOPS (Falling Objects Protective Structure) criteria ISO 3449:1992.

Tires/Steering/Brakes
  • All Wheel Drive
  • 100% Differential Lock
  • Hydraulic Boosted Brakes (dual pedals)
  • Tires 26 inch

Engine/Transmission
  • Battery 750 CCA, Maintenance Free (standard)
  • ECO Mode
  • Engine 74.5 kW (101 hp) Cat 3054C DIT
  • Engine 74.5 kW (101 hp) Cat C4.4 Turbocharged
  • Jump Start Connector
  • Transmission Neutralizer
  • Transmission, 4-Speed Manual

Input
  • Controls, Pilot (Servo) Joysticks
  • Pattern Selector (ISO/SAE)
  • Power Steering, Hydrostatic

Other Attachments
  • Tool Storage Box
  • Transport Tie-downs

Guards
  • Loader Safety Brace

Boom Sticks and Linkages – Backhoe
  • Stick, Standard (4.3 m)
  • Transport Lock, Swing
  • Transport Lock, Boom

Hydraulics
  • Hydraulic Pump (163 L/min)
  • Side Shift Lock (electro-hydraulic)
  • Hydraulic Oil Cooler

Hydraulics – Loader
  • Loader Kickout, Float
  • Loader Kickout, Return to Dig
  • Parallel Lift

Electrical
  • Reversing Alarm

Standard Cab
  • Beacon Socket (×2)
  • Cab Internal Light
  • Cup Holders (×2)
  • Differential Lock Button on Loader Control
  • F/N/R (F/N/R – Forward/Neutral/Reverse) Functions on Loader Control
  • Removable Floor Mat
  • Front and Rear Side Opening Windows
  • Front Headlights (May vary depending on region)
  • Full Width Perforated Sun Visor
  • Fully Adjustable Work Lights (×8)
  • Cab, Fully Glazed
  • Gauge Cluster
  • Horn, Front
  • Horn, Joystick
  • Horn, Rear
  • Instrument Panel Vandal Guard
  • Internal Power Socket (×1)
  • Rear Tail Lights (LED)
  • Left Hand Storage Console
  • Infinitely Adjustable Backhoe Control Pods (fore and aft adjustment only)
  • Safety Lock, Hydraulics
  • Safety Lock, Transmission
  • Seat, Fabric
  • Self Cancelling Directional Indicator
  • Steering Wheel Column, Tilt Adjustment
  • Window Wipers, Front And Rear

Deluxe Cab
  • Air Recirculation Control
  • Auto-Up Stabilizers
  • Beacon Socket (×2)
  • Cab Internal Light (with courtesy setting)
  • Cup Holders (×2)
  • Differential Lock Button on Loader Control
  • F/N/R (F/N/R – Forward/Neutral/Reverse) Functions on Loader Control
  • Removable Floor Mat
  • Front and Rear Side Opening Windows
  • Front Headlights (May vary depending on region)
  • Full Width Perforated Sun Visor
  • Fully Adjustable Work Lights (×8)
  • Cab, Fully Glazed
  • Gauge Cluster
  • Horn, Front
  • Horn, Joystick
  • Horn, Rear
  • Instrument Panel Vandal Guard
  • Internal Power Socket (×1)
  • Rear Tail Lights (LED)
  • Left Hand Storage Console
  • Infinitely Adjustable Backhoe Control Pods (fore and aft plus lateral adjustment)
  • Safety Lock, Hydraulics
  • Safety Lock, Transmission
  • Seat, Deluxe Fabric
  • Self Cancelling Directional Indicator
  • Steering Wheel Column, Tilt and Telescopic Adjustment
  • Window Wipers, Front And Rear

432F2 Optional Equipment

Cab
  • Cab, Deluxe

Tires/Steering/Brakes
  • Tires 28 inch

Engine/Transmission
  • Battery 750 CCA, Maintenance Free (heavy duty)
  • Engine Block Heater
  • Transmission, 6-Speed Automatic
  • Transmission, 6-Speed Automatic (torque lock-up)

Other Attachments
  • Counterweight, 115 kg
  • Counterweight, 250 kg
  • Counterweight, 485 kg
  • Front Fenders
  • Street Pads, Stabilizers

Guards
  • Guard, Teeth (GP/MP)
  • Guard, Driveshaft
  • Guard, Tail Lights
  • Object Handling Kit

Field Installed Attachments
  • Powered Side Shift (PSS)

Boom Sticks and Linkages – Backhoe
  • Quick Coupler, Hydraulic (backhoe)
  • Quick Coupler, Mechanical (backhoe)
  • Stick, Extending (4.3 m)
  • Stick, Extending (4.9 m)

Boom Sticks and Linkages – Loader
  • Loader Cutting Edge (2 pieces)
  • Quick Coupler, Hydraulic

Hydraulics
  • Hydraulic Quick Disconnects (twist to connect)

Hydraulics – Backhoe
  • Hydraulic Lines, 1-Way
  • Hydraulic Lines, 2-Way
  • Hydraulic Continuous Flow

Hydraulics – Loader
  • Auto Ride Control

Electrical
  • Product Link, Cellular
  • Product Link, Satellite
  • Beacon, Strobe
  • Beacon, Standard

Standard Cab
  • Air Conditioning
  • Entry Level Radio
  • Premium Radio
  • Face Fan
  • Seat, Deluxe Fabric Heated
  • Security Keypad

Deluxe Cab
  • Air Conditioning
  • Entry Level Radio
  • Premium Radio
  • Face Fan
  • Seat, Deluxe Fabric Heated
  • Security Keypad