< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat 259D Compact Track Loader, with its vertical lift design, delivers extended reach and lift height for quick and easy truck loading. Its standard, suspended undercarriage system provides superior traction, flotation, stability and speed to work in a wide range of applications and underfoot conditions.

Engine

Units:
Engine Model Cat C3.3B DIT (turbo) Cat C3.3B DIT (turbo) Less
Net Power 72.1 hp 53.8 kW Less
Gross Power SAE J1995 74.3 hp 55.4 kW Less
Net Power SAE 1349 72.1 hp 53.8 kW Less
Displacement 203.0 in3 3.3 L Less
Bore 3.7 in 94.0 mm Less
Stroke 4.7 in 120.0 mm Less
Net Power SAE 1349† 72.7 hp 54.2 kW Less
Net Power ISO 9249 72.8 hp 54.3 kW Less
Net Power ISO 9249† 73.5 hp 54.8 kW Less
Peak Torque at 1,600 rpm SAE J1995 195.0 lbf-ft 265.0 N·m Less
Note †Tier 4 Interim equivalent engine offered only for Australia/New Zealand, Macedonia, Ukraine and South Korea. †Tier 4 Interim equivalent engine offered only for Australia/New Zealand, Macedonia, Ukraine and South Korea. Less

Weights*

Operating Weight (320 mm/12.6 in tracks) 8846.0 lb 4013.0 kg Less
Operating Weight (400 mm/15.7 in tracks) 8945.0 lb 4057.0 kg Less
Note *Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, two speed, OROPS, 1676 mm (66 in) dirt bucket, 320 mm (12.6 in) tracks, dual flange front idler/single flange rear idler, standard flow hydraulics, mechanical suspension seat, no optional counterweights and manual quick coupler (unless otherwise noted). *Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, two speed, OROPS, 1676 mm (66 in) dirt bucket, 320 mm (12.6 in) tracks, dual flange front idler/single flange rear idler, standard flow hydraulics, mechanical suspension seat, no optional counterweights and manual quick coupler (unless otherwise noted). Less

Operating Specifications

Rated Operating Capacities: 50% Tipping Load 2900.0 lb 1315.0 kg Less

Operating Specifications*

Rated Operating Capacity: 35% Tipping Load 2030.0 lb 921.0 kg Less
Rated Operating Capacity with Optional Counterweight 3100.0 lb 1406.0 kg Less
Tipping Load 5800.0 lb 2631.0 kg Less
Breakout Force, Tilt Cylinder 5035.0 lb 2284.0 kg Less
Ground Contact Area (320 mm/12.6 in track) 1483.0 in2 0.96 m2 Less
Rated Operating Capacity: 50% Tipping Load 2900.0 lb 1315.0 kg Less
Ground Contact Area (400 mm/15.7 in track) 1848.0 in2 1.19 m2 Less
Ground Pressure (320 mm/12.6 in track) 6.0 psi 41.1 kPa Less
Ground Pressure (400 mm/15.7 in track) 4.8 psi 33.4 kPa Less
Note *Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, two speed, OROPS, 1676 mm (66 in) dirt bucket, 320 mm (12.6 in) tracks, dual flange front idler/single flange rear idler, standard flow hydraulics, mechanical suspension seat, no optional counterweights and manual quick coupler (unless otherwise noted). *Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, two speed, OROPS, 1676 mm (66 in) dirt bucket, 320 mm (12.6 in) tracks, dual flange front idler/single flange rear idler, standard flow hydraulics, mechanical suspension seat, no optional counterweights and manual quick coupler (unless otherwise noted). Less

Dimensions*

Length of Track on Ground 59.0 in 1499.0 mm Less
Overall Length of Track 78.7 in 1999.0 mm Less
Length without Bucket 108.9 in 2767.0 mm Less
Length with Bucket on Ground 137.3 in 3486.0 mm Less
Height to Top of Cab 83.1 in 2111.0 mm Less
Maximum Overall Height 154.1 in 3915.0 mm Less
Bucket Pin Height at Maximum Lift 121.0 in 3075.0 mm Less
Bucket Pin Height at Carry Position 7.8 in 198.0 mm Less
Reach at Maximum Lift and Dump 23.9 in 608.0 mm Less
Clearance at Maximum Lift and Dump 89.9 in 2283.0 mm Less
Ground Clearance 8.9 in 226.0 mm Less
Departure Angle 35° 35° Less
Maximum Dump Angle 52° 52° Less
Vehicle Width (320 mm/12.6 in tracks) 66.0 in 1676.0 mm Less
Vehicle Width (400 mm/15.7 in tracks) 69.0 in 1755.0 mm Less
Turning Radius from Center – Machine Rear 61.5 in 1561.0 mm Less
Turning Radius from Center – Coupler 54.8 in 1392.0 mm Less
Turning Radius from Center – Bucket 86.0 in 2184.0 mm Less
Maximum Reach with Arms Parallel to Ground 51.4 in 1305.0 mm Less
Rack Back Angle at Maximum Height 87° 87° Less
Bucket Pin Reach at Maximum Lift 9.4 in 238.0 mm Less
Note *Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, two speed, OROPS, 1676 mm (66 in) dirt bucket, 320 mm (12.6 in) tracks, dual flange front idler/single flange rear idler, standard flow hydraulics, mechanical suspension seat, no optional counterweights and manual quick coupler (unless otherwise noted). *Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, two speed, OROPS, 1676 mm (66 in) dirt bucket, 320 mm (12.6 in) tracks, dual flange front idler/single flange rear idler, standard flow hydraulics, mechanical suspension seat, no optional counterweights and manual quick coupler (unless otherwise noted). Less

Hydraulic System

Hydraulic Flow – Standard: Loader Hydraulic Pressure 3335.0 psi 23000.0 kPa Less
Hydraulic Flow – Standard: Loader Hydraulic Flow 20.0 gal/min 76.0 L/min Less
Hydraulic Flow – Standard: Hydraulic Power (calculated) 39.0 hp 29.0 kW Less
Hydraulic Flow – High Flow: Loader Hydraulic Pressure 3335.0 psi 23000.0 kPa Less
Hydraulic Flow – High Flow: Loader Hydraulic Flow 30.0 gal/min 112.0 L/min Less
Hydraulic Flow – High Flow: Hydraulic Power (calculated) 58.0 hp 43.0 kW Less

Cab

ROPS ISO 3471:2008 ISO 3471:2008 Less
FOPS ISO 3449:2005 Level I ISO 3449:2005 Level I Less
FOPS Level II ISO 3449:2005 Level II ISO 3449:2005 Level II Less

Power Train

Travel Speed (Forward or Reverse): One Speed 5.9 mph 9.5 km/h Less
Travel Speed (Forward or Reverse): Two Speed 8.5 mph 13.7 km/h Less

Service Refill Capacities

Cooling System 3.7 gal 14.0 L Less
Engine Crankcase 3.0 gal 11.0 L Less
Fuel Tank 27.7 gal 105.0 L Less
Hydraulic System 13.2 gal 50.0 L Less
Hydraulic Tank 10.3 gal 39.0 L Less

Noise Level

Inside Cab** 83.0 dB(A) 83.0 dB(A) Less
Outside Cab*** 103.0 dB(A) 103.0 dB(A) Less
Note **The declared dynamic operator sound pressure levels per ISO 6396:2008. The measurements were conducted with the cab doors and windows closed and at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. **The declared dynamic operator sound pressure levels per ISO 6396:2008. The measurements were conducted with the cab doors and windows closed and at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. Less
Note ***The labeled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC. ***The labeled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC. Less

Comfortable Cab

Industry leading sealed and pressurized cab option provides a cleaner and quieter operating environment with excellent work tool visibility. Available high-back, heated, air ride seat with seat mounted adjustable joystick controls makes the D Series the industry leader in operator comfort.


Outstanding Power

High performance power train provides maximum performance and production capability through the Electronic Torque Management system, standard two speed travel and an industry exclusive electronic hand/foot throttle with decel pedal capability. Cat C3.3B engine and high performance power train provide high engine horsepower and torque, allowing partial-throttle operation for lower sound levels and fuel consumption. High Flow hydraulic system is available for applications that demand maximum hydraulic work tool performance.


Versatility to Tackle Any Job

Cat “Intelligent Leveling” system (ILEV) provides industry leading technology, integration and optional features such as dual direction self level, work tool return to dig and work tool positioner. Standard fully independent torsion axle suspension combined with the optional Speed Sensitive Ride Control system improves operation on rough terrain, enabling better load retention, increased productivity and greater operator comfort. Broad range of performance matched Cat Work Tools makes the Cat Compact Track Loader the most versatile machine on the job site.


Advanced Display

Maximize machine capability and control with optional Advanced Display providing on-screen adjustments for implement response, hystat response and creep control. The display also features multi-language functionality with customizable layouts, security system and rearview camera.


Easy Service

Ground level access to all daily service and routine maintenance points helps reduce machine downtime for greater productivity.


259D Standard Equipment

ELECTRICAL
  • 12 volt Electrical System
  • 80 ampere Alternator
  • Ignition Key Start/Stop Switch
  • Lights: Gauge Backlighting, Two Rear Tail Lights, Two Adjustable Front and Rear Halogen Lights, Dome Light
  • Backup Alarm
  • Heavy Duty Battery, 880 CCA

OPERATOR ENVIRONMENT
  • Gauges: Fuel Level, Hour Meter
  • Operator Warning System Indicators: Air Filter Restriction, Alternator Output, Armrest Raised/Operator Out of Seat, Engine Coolant Temperature, Engine Oil Pressure, Glow Plug Activation, Hydraulic Filter Restriction, Hydraulic Oil Temperature, Park Brake Engaged, Engine Emission System
  • Adjustable Vinyl Seat
  • Fold In Ergonomic Contoured Armrest
  • Control Interlock System, when operator leaves seat or armrest raised: Hydraulic System Disables, Hydrostatic Transmission Disables, Parking Brake Engages
  • ROPS Cab, Open, Tilt Up
  • FOPS, Level I
  • Top and Rear Windows
  • Floor Mat
  • Interior Rearview Mirror
  • 12 volt Electric Socket
  • Horn
  • Hand (Dial) Throttle, Electronic
  • Adjustable Joystick Controls
  • Anti-theft Security System with 6-button Keypad
  • Storage Compartment with Netting

POWER TRAIN
  • Cat C3.3B, Turbo Diesel Engine
  • Air Cleaner, Dual Element, Radial Seal
  • S∙O∙SSM Sampling Valve, Hydraulic Oil
  • Filters, Cartridge-type, Hydraulic
  • Filters, Cartridge-type, Fuel and Water Separator
  • Radiator/Hydraulic Oil Cooler (side-by-side)
  • Spring Applied, Hydraulically Released Parking Brakes
  • Hydrostatic Transmission, Two Speed Travel
  • Suspension – Independent Torsion Axles (4)

OTHER
  • Engine Enclosure, Lockable
  • Extended Life Antifreeze, –36° C (–33° F)
  • Machine Tie Down Points (6)
  • Support, Lift Arm
  • Hydraulic Oil Level Sight Gauge
  • Radiator Coolant Level Sight Gauge
  • Radiator, Expansion Bottle
  • Cat ToughGuard™ Hose
  • Auxiliary, Hydraulics, Continuous Flow
  • Heavy Duty, Flat Faced Quick Disconnects with Integrated Pressure Release
  • Split D-Ring to Route Work Tool Hoses Along Side of Left Lift Arm
  • Electrical Outlet, Beacon
  • Belly Pan Cleanout
  • Variable Speed Demand Fan
  • Product Link™ PL240, Cellular

MANDATORY EQUIPMENT
  • Hydraulics, Standard or High Flow
  • Quick Coupler, Mechanical or Powered
  • Seat Belt, 50 mm (2 in) or 75 mm (3 in)
  • Steel Imbed Rubber Track – 320 mm (12.6 in) or 400 mm (15.7 in)
  • Dual Flange Front Idler/Single Flange Rear Idler or Triple Flange Front/Rear Idlers
  • PERFORMANCE PACKAGES:
    • Performance Package H1: Standard Flow Hydraulics (No Self Level)
    • Performance Package H2: Standard Flow Hydraulics, Dual Direction Electronic Self Level (Raise and Lower), Electronic Snubbing (Raise and Lower)
    • Performance Package H3: High Flow Hydraulics, Dual Direction Electronic Self Level (Raise and Lower), Electronic Snubbing (Raise and Lower)
  • COMFORT PACKAGES:
    • Open ROPS (C0): Static Seat (No Foot Throttle, Headliner, Heater or Door)
    • Open ROPS (C1): Foot Throttle, Headliner, Cup Holder, and choice of Seat (Mechanical Suspension or High Back, Heated, Air Ride Seat) (No Heater or Door)
    • Enclosed ROPS with Heater (C2): Foot Throttle, Headliner, Heater and Defroster, Side Windows, Cup Holder, Radio Ready, choice of Seat (Mechanical Suspension or High Back, Heated, Air Ride Seat) and Door (Glass or Polycarbonate)
    • Enclosed ROPS with A/C (C3): C2 + Air Conditioner

259D Optional Equipment

OPTIONAL EQUIPMENT
  • Hand-Foot Style Controls
  • External Counterweights
  • Beacon, Rotating
  • Engine Block Heater – 120V
  • Oil, Hydraulic, Cold Operation
  • Paint, Custom
  • Product Link PL641, Cellular
  • Speed Sensitive Ride Control
  • Advanced Display: Full Color, 5 in LCD screen, Advanced Multi-operator Security System, On-screen Adjustments for Implement Response, Hystat Response, and Creep Control; Rearview Camera Ready
  • Advanced Display: Rearview Camera Included
  • Work Tool Return to Dig and Work Tool Positioner
  • Bluetooth Radio with Microphone (AM/FM/Weather Band Receiver with USB and Auxiliary Input Jack)