328D LCR

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Engine

Units:
Engine Model Cat® C7 ACERT™ Cat® C7 ACERT™ Less
Net Flywheel Power 204.0 hp 152.0 kW Less
Net Power - ISO 9249 204.0 hp 152.0 kW Less
Bore 4.3 in 110.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 440.0 in3 7.2 L Less
Net Power - EEC 80/1269 204.0 hp 152.0 kW Less
Net Power - SAE J1349 202.0 hp 151.0 kW Less

Weights

Operating Weight 87850.0 lb 39845.0 kg Less
Maximum Weight 87850.0 lb 39845.0 kg Less
Maximum Weight** 87850.0 lb 39845.0 kg Less
Minimum Weight 73350.0 lb 33270.0 kg Less
Minimum Weight* 73350.0 lb 33270.0 kg Less

Service Refill Capacities

Fuel Tank Capacity 106.0 gal 406.0 L Less
Cooling System 8.5 gal 32.0 L Less
Engine Oil 8.5 gal 32.0 L Less
Swing Drive 2.6 gal 10.0 L Less
Final Drive (each) 2.1 gal 8.0 L Less
Hydraulic System (including tank) 76.6 gal 290.0 L Less
Hydraulic Tank 40.4 gal 153.0 L Less

Swing Mechanism

Swing Speed 10.2 RPM 10.2 RPM Less
Swing Torque 60628.0 lb ft 82.2 kN·m Less

Drive

Maximum Drawbar Pull 67443.0 lb 300.0 kN Less
Maximum Travel Speed 2.6 mph 4.2 km/h Less

Hydraulic System

Main Implement System - Maximum Flow (2x) 62.0 gal/min 235.0 L/min Less
Pilot System - Maximum Flow 8.6 gal/min 32.4 L/min Less
Pilot System - Maximum Pressure 566.0 psi 3900.0 kPa Less
Boom Cylinder - Bore 5.5 in 140.0 mm Less
Boom Cylinder - Stroke 55.4 in 1407.0 mm Less
Stick Cylinder - Bore 5.9 in 150.0 mm Less
Stick Cylinder - Stroke 64.8 in 1646.0 mm Less
CB2 Family Bucket Cylinder - Bore 5.3 in 135.0 mm Less
CB2 Family Bucket Cylinder - Stroke 46.0 in 1156.0 mm Less
Maximum Pressure - Equipment 5076.0 psi 35000.0 kPa Less
Maximum Pressure - Equipment - Heavy 5221.0 psi 36000.0 kPa Less
Maximum Pressure - Swing 3989.0 psi 27500.0 kPa Less
Maximum Pressure - Travel 5076.0 psi 35000.0 kPa Less

Sound Performance

Performance ANSI/SAE ANSI/SAE Less

Standards

Brakes SAE J1026 APR90 SAE J1026 APR90 Less
Cab/FOGS SAE J1356 FEB88 ISO 10262 SAE J1356 FEB88 ISO 10262 Less
Cab/ROPS ISO 12117-2:2008 ISO 12117-2:2008 Less

Track

Optional 34.0 in 850.0 mm Less
Optional 28.0 in 700.0 mm Less
Optional 24.0 in 600.0 mm Less
Number of Shoes (each side) - Long Undercarriage 49 49 Less
Number of Track Rollers (each side) - Long Undercarriage 9 9 Less
Number of Carrier Rollers (each side) - Long Undercarriage 2 2 Less

Compact Radius

The 328D LCR has been designed to rotate with a minimal amount of counterweight hanging over the tracks, which allows it to work in tight, confined areas.


C7 with ACERT Technology

Built for power, reliability, economy and low emissions.


Hydraulics

Cat hydraulics deliver power and precise control to keep material moving.


Operator Station

Designed for comfort, simple and easy operation, the 328D LCR allows the operator to focus on production.


Structures

328D LCR structural components and undercarriage are the backbone of the machine’s durability.


Booms, Sticks and Bucket Attachments

Designed for maximum flexibility, productivity and high efficiency on all jobs, the 328D LCR offers a wide range of configurations suitable for a variety of applications.


Work Tools

You can dig, hammer, rip, and cut with confidence.


Versatility

A wide variety of optional factory-installed attachments will enhance performance and improve job site management.


Service and Maintenance

Simplified service and maintenance features save you time and money.


Complete Customer Support

Cat dealer services help you operate longer with lower costs.


328D LCR Standard Equipment

ELECTRICAL
  • 65 Ampere alternator
  • Base machine light (frame)
  • Horn
  • Pre-start monitoring system - checks for low fluids (engine oil, coolant, hydraulic oil) prior to starting machine

OPERATOR ENVIRONMENT
  • Air conditioner, heater, defroster with automatic climate control
  • AM/FM radio with antenna and two speakers
  • Ashtray
  • Beverage/cup holder
  • Bolt-on Falling Object Guarding System (FOGS) capability
  • Cab glass: - Openable and retractable two-piece front windshield - Sky-light, pop-up, polycarbonate - Rear window, emergency exit
  • Coat hook
  • Floor mat
  • Instrument panel and gauges
  • Joysticks, console mounted, pilot operated
  • Light, interior
  • Literature compartment
  • Monitor, full graphic color display
  • Neutral lever (lock out) for all controls
  • Polycarbonate side windows
  • Positive filtered ventilation
  • Pressurized cab
  • ROPS cab
  • Seat, suspension, with high back and head rest
  • Seat belt, retractable — 76 mm (3")
  • Sun shade (for skylight)
  • Travel control pedals with removable hand levers
  • Windshield wiper and washer

ENGINE/POWER TRAIN
  • Cat C7 ACERT: - Air intake heater - Air-to-Air Aftercooler (ATAAC) - 24V electric starting - Hydraulic Electronic Unit Injectors (HEUI) - 2300 m (7,500 ft) altitude capability without derate
  • Automatic engine speed control with one touch low idle
  • Cooling: - Protection of 43° C to -18° C (109° F to 0° F) at 50% concentration
  • Electric priming pump
  • Straight line travel
  • Two speed auto-shift travel
  • Water separator in fuel line: - Water level indicator for water separator

UNDERCARRIAGE
  • Grease lubricated track
  • Heavy-duty rollers
  • Hydraulic track adjusters
  • Idler and center section track guards

OTHER STANDARD EQUIPMENT
  • Automatic swing parking brake
  • Auxiliary hydraulic valve
  • Capability of stackable valves (maximum of two) for main valve
  • Capability of auxiliary circuit
  • Counterweight - 7720 kg (17,020 lb)
  • Door locks, cap locks and Cat one key security system
  • Fine swing control
  • Fully pressurized hydraulic system
  • Heavy lift
  • Mirrors (upper frame, rear)
  • S·O·S quick sampling valves for engine and hydraulic oil
  • Travel alarm

328D LCR Optional Equipment

FRONT LINKAGE
  • Booms: - Reach 6.15 m (20'2")
  • Sticks: - Reach 3.75 m (12'4") - Reach 3.2 m (10'6") - Reach 2.65 m (8'8")
  • Bucket linkage: - CB1 family
  • Boom lowering control device

ELECTRICAL
  • Light, cab mounted (one)
  • Machine Security System (MSS)
  • Power supply (12V - 10 Amp)
  • Product Link (PL522)

GUARDING
  • Falling Object Guarding System (FOGS): - Either as a system or separate (Top/Bottom)
  • Front windshield guard: - Full length, wire mesh
  • Heavy-duty bottom guards
  • Track guiding guards: - Sprocket end, idler end guard - Two-piece full length (center guard removed)
  • Vandalism guards

OPERATOR ENVIRONMENT
  • Hand control pattern changer (ISO-SAE)
  • Rear window, secondary exit (hinged)
  • Seat, high back with air suspension and heater

ENGINE/POWER TRAIN
  • Prefilter, air
  • Starting, cold weather package: - Two additional high capacity, maintenance-free batteries - Heavy-duty cable - Jump-start receptacle - Ether aid - Block heater

UNDERCARRIAGE
  • Track shoes (mandatory attachment): - 600 mm (24") double grouser - 700 mm (28") triple grouser - 850 mm (34") triple grouser

AUXILIARY HYDRAULICS
  • Hammer circuit: - For single function (1 way/2 pump) hydraulic tools
  • Thumb circuit: - For double function (2 way/1 pump) hydraulic tools
  • Tool control system: - For single or double function, (1 or 2 way/1 or 2 pump) hydraulic tools - Joysticks with additional switches - Program up to 10 tools in memory - Capability of adding medium pressure - Medium pressure circuit for tools requiring medium pressure
  • Center-Lock pin grabber coupler and controller
  • Lines for booms and sticks

WORK TOOLS
  • Wide offering of buckets, tips and sidecutters available through Cat Work Tools directly