< Back

Financing & Insurance
See our Offers

Engine

The four cylinder engine is built for power, reliability, economy and low emissions.


Undercarriage and Blade

Durable undercarriage absorbs stresses and provides excellent stability.


Front Linkage

Designed-in flexibility helps bring higher production and efficiency to all jobs.


Operation Station

Designed for simple, easy operation, the 307C operator station allows the operator to focus on production.


Serviceability

Simplified service and maintenance features save you time and money.


Complete Customer Support

Cat dealer services help you operate longer with lower costs.


Hydraulics

Caterpillar hydraulics deliver power and control to keep material moving at high volume.


307C Standard Equipment

Alternator, 35-amp

Boom lowering device (accumulator)

Brake, automatic swing holding

Cab, sound supressed, includes:
  • adjustable arm rest
  • air conditioner with defroster
  • antenna
  • ash tray
  • beverage holder
  • cigar lighter
  • coat hook
  • dial-type throttle
  • floor mat
  • horn, front
  • hydraulic system neutralizing lever
  • joysticks, pilot-operated
  • KAB 528P/C seat with suspension, four way adjustable without head rest
  • lighting, interior
  • literature compartment
  • monitoring system
  • openable front window
  • radio, AM/FM stereo
  • removable lower windshield with storage bracket inside cab
  • roof hatch
  • seat belt
  • travel control levers

Door and cap locks, one key

Counterweight

Fully opening rear hood

Hydraulic valve port, auxiliary

Light:
  • frame, right-side

Mirror, right-hand side

One touch low idle

Pillar mounted wiper

Reverse swing damping valve

Straight travel circuit

Tool box

Track, 450 mm (18") shoes

Track guiding guards, idlers

Two-speed travel

Windows:
  • main windshield wiper and washer
  • right and rear windows, polycarbonate
  • sliding door window, tempered glass
  • Windshield, two-piece:

307C Optional Equipment

Alarm, travel

Blade:
  • 2300 mm (7'6")
  • 2400 mm (7'10")

Boom, lowering control device

Boom, power offset

Boom, one-peice

Buckets

Bucket linkage

Control Pattern Changer SAE/BHL

Coolant, extended life

Cooling package, high ambient

Guards:
  • Falling Objects Guard System
  • headrest for KAB 528P/C, T8P/C
  • swivel
  • front windshield
  • vandalism protection

Heater

Hydraulic arrangements, auxiliary:
  • single-function capability
  • double-function capability
  • combined single and double function capability

Hydraulic lines, auxiliary:
  • sticks
  • boom

Lights:
  • boom, right
  • working, cab-mounted (2)

Morror, cab left

Power Supply, 12V 5Amp

Side cutters

Seats, suspension:
  • KAB T8P/C seat without suspension, head rest
  • KAB T1P/C vinyl seat without suspension, head rest
  • KAB 527P/C high back seat with suspension, console adjustment, head rest

Headrest for KAB 528P/C, T8P/C

Starting kit, cold weather

Stick:
  • 2210 mm (7'3")
  • 1665 mm (5'6")

Track shoes

Travel pedals

Water separator, fuel line