314C LCR

< Back

Financing & Insurance
See our Offers

314C LCR Standard Equipment

Alternator, 50 amp

Automatic swing parking brake

Auxiliary hydraulic valve

Batteries

Boom drift reduction valve

Cab:
  • - Air conditioner with defroster
  • - AM/FM radio
  • - Ash tray with lighter
  • - Beverage holder
  • - Coat hook
  • - Floor mat
  • - Horn
  • - Instrument panel and gauges
  • - Joysticks, pilot-operated
  • - KAB T1P seat with adjustable armrest, without head rest
  • - Lighting, interior
  • - Literature compartment
  • - Neutral lever (lockout) for all controls
  • - Openable front windshield
  • - Pillar mounted windshield wiper and washer
  • - Rear window emergency exit
  • - Roof hatch
  • - Seat belt
  • - Travel control pedals with hand levers
  • - Utility space for magazines

Counterweight

Door and caps lock with one-key security system

Hydraulic oil cooler

Mirrors (frame right and cab left)

Powertrain:
  • - Cat 3064T Diesel engine
  • - 24-volt electric starting
  • - One touch low idle
  • - Cooling system
  • - Water separator
  • - Two speed auto-shift travel
  • - Straight line travel
  • - Muffler

Reverse swing damping valve

Stick drift reduction valve

Tow eyes

Undercarriage:
  • - Hydraulic track adjusters
  • - Track-type undercarriage with grease lubricated seals
  • - Idler end track guiding guards
  • - 20" (500 mm) triple grouser shoes with additional holes for mounting rubber street pads

Working light, chassis mounted

314C LCR Optional Equipment

Auxiliary hydraulic lines for sticks and boom

Blade, 8'2" (2500 mm), for use with 20" (500 mm) steel or segment rubber track

Blade, 8'6" (2600 mm), for use with 24" (600 mm) track

Blade, 8'10" (2700 mm), for use with 28" (700 mm) track

Buckets

Bucket linkage

Cab mounted working lights

Cold weather start

Coolant, extended life

Front windshield guard

Hand control pattern changer

Hydraulic arrangements, auxiliary:
  • - single-function capability
  • - double-function capability
  • - combined single and double function capability

Power supply 12V-5A

Right-side boom lights

Sidecutters

Stick and boom combinations:
  • - 15'3" (4.65 m) boom with left side light
  • - 9'10" (3.0 m) stick
  • - 8'2" (2.5 m) stick

Track:
  • - 24" (600 mm) triple grouser
  • - 28" (700 mm) triple grouser
  • - 20" (500 mm) segment rubber track

Travel alarm (mandatory in certain countries)

Vandalism guard