< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

TH407 Telehandler

Engine

Units:
Engine Model C4.4 DITAAC / C4.4 DITAAC ACERT C4.4 DITAAC / C4.4 DITAAC ACERT Less
Gross Power – Standard 101.0 hp 74.5 kW Less
Maximum Torque - Standard 302.4 lb ft 410.0 N·m Less
Maximum Torque - Optional 368.0 lb ft 496.0 N·m Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 268.5 in3 4.4 L Less

Weights

Operating Weight 16980.0 lb 7700.0 kg Less

Operating Specifications

Rated Load Capacity 8100.0 lb 3700.0 kg Less
Maximum Lift Height 24.0 ft 7300.0 mm Less
Load at Max Height - No Stabilizers 4400.0 lb 2000.0 kg Less
Maximum Forward Reach 12.3 ft 3763.0 mm Less
Load at Max Reach - No Stabilizers 3300.0 lb 1500.0 kg Less
Top Travel Speed 25.0 mph 40.0 km/h Less
Load at Max Height 4400.0 lb 2000.0 kg Less
Load at Max Reach 3300.0 lb 1500.0 kg Less
Load at Maximum Height 4400.0 lb 2000.0 kg Less
Load at Maximum Reach 3300.0 lb 1500.0 kg Less

Dimensions

Height 7.8 ft 2385.0 mm Less
Width 7.81 ft 2382.0 mm Less
Wheelbase 10.0 ft 3050.0 mm Less
Length to Fork Face 16.9 ft 5153.0 mm Less
Ground Clearance 16.9 in 430.0 mm Less
Turning Radius Over Tires 12.3 ft 3750.0 mm Less
Turning Radius Over Forks 15.6 ft 4740.0 mm Less
Length to Front of Tire 15.35 ft 4679.0 mm Less
Rear Overhang 3.16 ft 962.0 mm Less

Tires

Standard 15.5/80-24 16PR 15.5/80-24 16PR Less
Optional Construction 15.5-25 SGL 15.5-25 SGL Less
Optional Agriculture 460/70 R24 XMCL 460/70 R24 XMCL Less

Hydraulic System

Maximum System Pressure 3625.0 psi 250.0 bar Less
Maximum Pump Flow 39.63 gal/min 150.0 L/min Less
Auxiliary Hydraulic Supply – Intermittent 21.13 gal/min 80.0 L/min Less
Auxiliary Hydraulic Supply – Continuous 15.85 gal/min 60.0 L/min Less

Service Refill Capacities

Fuel Tank 39.63 gal 150.0 L Less
Hydraulic Tank 23.78 gal 90.0 L Less

Transmission Speeds

Forward – 1 4.3 mph 7.0 km/h Less
Forward – 2 7.45 mph 12.0 km/h Less
Forward – 3 13.0 mph 21.0 km/h Less
Forward – 4 19.88 mph 32.0 km/h Less
Forward – 5 25.0 mph 40.0 km/h Less
Reverse – 1 4.3 mph 7.0 km/h Less
Reverse – 2 7.456 mph 12.0 km/h Less
Reverse – 3 13.0 mph 21.0 km/h Less

Boom Performance

Boom Up 7.5 Seconds 7.5 Seconds Less
Boom Down 5.1 Seconds 5.1 Seconds Less
Tele In 4.8 Seconds 4.8 Seconds Less
Tele Out 5.7 Seconds 5.7 Seconds Less
Crowd Forward (dump) 3.0 Seconds 3.0 Seconds Less
Crowd Backward 3.0 Seconds 3.0 Seconds Less
Combined – Up and Out 11.5 Seconds 11.5 Seconds Less
Combined – Down and In 6.6 Seconds 6.6 Seconds Less
Boom Breakout Force 9441.97 lb 42.0 kN Less
Bucket Breakout Force 14613.0 lb 65.0 kN Less
Drawbar Pull (Basic) 18749.0 lb 83.4 kN Less
Drawbar Pull (Premium) 19626.0 lb 87.3 kN Less

Brakes

Parking Brake mechanical on front axle mechanical on front axle Less

Operator Station

The operator station provides comfort and protection with easier to read controls.


Ease of Operation

Ease of operation was very important in the design of the new TH407 Telehandler. The single joystick controls are easier for operators to become proficient in its operation.


Performance

The TH407 delivers high performance to meet your specific job site needs.


Power Train

The TH407 power train delivers ultimate performance in the toughest of working conditions.


Versatility

Redefine the traditional role of a Telehandler with the Cat TH407.


Serviceability

Extended service intervals and a reduction in service parts give the Cat TH407 some of the lowest operating costs in the industry.


TH407 Standard Equipment

TELESCOPIC BOOM
  • Sychronized 2-section boom with non-metallic wear
  • Boom angle indicator
  • Single auxiliary to the boom head
  • Boom work lights
  • Boom prop
  • Compensation cylinder
  • Boom brush (Ag configuration only)

ELECTRICAL
  • Alternator, 100-amp for mechanical engine
  • Anti-restart key switch
  • Battery, maintenance-free, 12 volt, 900 CCA with disconnect
  • Horn
  • Alarm, back up audible
  • Electronic Control Module
  • Power sockets, 12 volt internal and external

OPERATOR STATION
  • EROPS certified cabin (Construction configuration)
  • Joystick, single lever electro-hydraulic control
  • Low step, grab bars for easy entry
  • 2-way adjustable mechanical suspension seat (Construction configuratin)
  • Power steering with steering wheel spinner knob
  • Floor mat
  • Right and left side rear view mirror
  • Service door, cab air intake filter, fuel fill, hydraulic fill, level indicator, fuse panel and washer fill
  • Interactive LCD monitor
  • Cup holder
  • Heater
  • Interior mirror
  • Wiper blade rear window
  • Entry door that can be opened
  • Radio ready
  • Flood lights (Ag configuration)
  • Sun screen (Ag configuration)
  • Longitudinal stability indicator
  • Seat, cloth air suspension (Ag configuration)
  • Seat belt & document pouch
  • Load charts
  • Cabin, compliant with agricultrual tractor safety standards

POWER TRAIN
  • Engine, Caterpillar C4.4 DITAAC, 74.5 kW, Tier 3 compliant (Construction configuration)
  • Air cleaner, dual element and filter condition indicator
  • Water separator
  • Transmission, Cat PowerSynchro 4 forward/3 reverse
  • Direction change, single lever, column mounted
  • Spin-on filters: engine oil filter, hydraulic/transmission filter
  • Three steering modes are available: 2-wheel steer, 4-wheel steer, and crab steer
  • Axles, durable heavy duty
  • Automatic steering self alignment system
  • Hydraulics
  • Engine, Cat C4.4 DITAAC, combined with 4-speed transmission and 60cc implement pump (Ag configuration)

TYRES
  • Mitas 15.5/80-24 16PR

OTHER EQUIPMENT
  • Integrated lift and tie down points
  • Built-in start code device
  • Standard Cat color paint
  • Continuous auxiliary hydraulic flow
  • Fenders
  • Fan, direct mounted
  • Manual IT interface quick coupler

HYDRAULICS
  • - Load sensing, variable flow piston pump- Maximum pump flow of 150 L/min- Maximum system pressure 250 bar- Continuous flow hydraulics
  • Electronic joystick, simultaneous and proportional control to all three boom functions

TH407 Optional Equipment

Work Tools
  • Buckets:General Purpose, (1.3 yd3)Light Materials, (2.6 yd3)(3.25 yd3)(3.90 yd3)Multi Purpose, (1.3 yd3)Grapple, (1.1 yd3)Material Handling 1.5 m3 (1.95 yd3)
  • Material Handling Arm, 4,190 lb.
  • Self-tipping Hopper, (1.6 yd3)
  • Carriage, standard, 1220 mm wide with load brackets and 60 mm floating shafts
  • Carriage, side shift, 1220 mm wide with load brackets and 60 mm floating shafts
  • Forks, pallet
  • Truss boom, 13.1' Cat Standard
  • Lifting hook (GP, attaches to boom)
  • Manure fork and grab
  • Bale handler

Couplers
  • IT hydraulic coupler, Caterpillar - Single auxiliary supply
  • Hydraulic coupler, JD style for use with JD work tools
  • Hydraulic coupler, Manitou style for use with Manitou work tools
  • Mechanical coupler, Manitou style for use with Manitou work tools
  • Hydraulic coupler, JCB style with 45x100x1070 mm pallet forks, for use with JCB work tools
  • Mechanical coupler, JCB style with 45x100x1070 mm pallet forks, for use with JCB work tools

Engine
  • Engine block heater (240 V)
  • Air filter, pre-cleaner

Operator Station
  • Mirrors --Mirror tow hitch, Mirror tow hitch - convex
  • Screen Guards -- front screen guard, front screen guard + roof screen guard
  • Wiper blade roof (Construction configuration)
  • Rotating beacon
  • Flood lights, cabin mounted (Construction configuration)

Other Equipment
  • Hitches - Ag configuration
  • Hitches - Construction Configuration
  • License plate
  • License plate for hydraulic pick-up hitch
  • Fork stowage brackets
  • Boom brush
  • Tool box
  • Cat padlocks & keys, 3X (fuel tank, oil tank, & engine hood)
  • Trailer - Ag configuration

Tyres
  • Spare Tyre - Ag configuration
  • Spare tyre - Construction configuration