< Back

Financing & Insurance
See our Offers

Overview

The TH417 Telehandler is designed for tough jobsite applications.

Engine

Units:
Engine Model Cat C4.4 DITAAC Cat C4.4 DITAAC Less
Gross Power 101.0 hp 74.5 kW Less
Maximum Torque 302.0 lb ft 410.0 N·m Less
Bore 4.0 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 268.5 in3 4.4 L Less

Weights

Operating Weight 26019.0 lb 11802.0 kg Less

Operating Specifications

Rated Load Capacity 8818.0 lb 4000.0 kg Less
Maximum Lift Height 55.8 ft 17000.0 mm Less
Load at Max Height – Stabilizers Down 6614.0 lb 3000.0 kg Less
Load at Max Height – Stabilizers Up 2205.0 lb 1000.0 kg Less
Maximum Forward Reach 41.7 ft 12700.0 mm Less
Load at Max Reach – Stabilizers Down 1102.0 lb 500.0 kg Less
Top Travel Speed 20.0 mph 32.0 km/h Less
Load at Max Height 6614.0 lb 3000.0 kg Less
Load at Max Reach 1102.0 lb 500.0 kg Less
Load at Maximum Height 6614.0 lb 3000.0 kg Less
Load at Maximum Reach 1102.0 lb 500.0 kg Less

Dimensions

Height 8.6 ft 2630.0 mm Less
Width 8.0 ft 2449.0 mm Less
Wheelbase 10.5 ft 3200.0 mm Less
Length to Fork Face 21.9 ft 6670.0 mm Less
Ground Clearance 15.0 in 401.0 mm Less
Turning Radius Over Tires 12.9 ft 3920.0 mm Less
Turning Radius Over Forks 18.5 ft 5650.0 mm Less
Length to Front of Tire 16.9 ft 5135.0 mm Less
Rear Overhang 4.2 ft 1275.0 mm Less

Tires

Standard 14.00-24 16PR TG02 14.00-24 16PR TG02 Less
Optional Construction 14.00-24 16PR SGG-2A 14.00-24 16PR SGG-2A Less

Hydraulic System

Maximum System Pressure 3626.0 psi 250.0 bar Less
Maximum Pump Flow 39.63 gal/min 150.0 L/min Less
Pump Type Variable displacement load sensing axial piston pump Variable displacement load sensing axial piston pump Less

Service Refill Capacities

Fuel Tank 39.6 gal 150.0 L Less
Hydraulic Tank 23.8 gal 90.0 L Less

Transmission Speeds

Forward – 1 7.0 mph 7.0 km/h Less
Forward – 2 12.0 mph 12.0 km/h Less
Forward – 3 21.0 mph 21.0 km/h Less
Forward – 4 32.0 mph 32.0 km/h Less
Reverse – 1 7.0 mph 7.0 km/h Less
Reverse – 2 12.0 mph 12.0 km/h Less
Reverse – 3 21.0 mph 21.0 km/h Less

Boom Performance

Boom Up 16.0 Seconds 16.0 Seconds Less
Boom Down 13.0 Seconds 13.0 Seconds Less
Tele In 20.0 Seconds 20.0 Seconds Less
Tele Out 25.0 Seconds 25.0 Seconds Less
Crowd Forward (dump) 3.4 Seconds 3.4 Seconds Less
Crowd Backward 3.0 Seconds 3.0 Seconds Less
Combined – Up and Out 30.0 Seconds 30.0 Seconds Less
Combined – Down and In 23.0 Seconds 23.0 Seconds Less
Boom Breakout Force 13488.5 lb 60.0 kN Less
Bucket Breakout Force 14612.6 lb 65.0 kN Less
Drawbar Pull (Basic) 19783.0 lb 88.0 kN Less

Brakes

Parking Brake mechanical on front axle mechanical on front axle Less

Operator Station

The operator station provides comfort and protection with improved job site visibility and convenient, easier to use controls.


Ease of Operation

Ease of operation was extremely important in the design of the TH417 Telehandler. The new interative LCD display and the single lever joystick are designed to maximize operator efficiency.


Performance

The TH417 delivers high performance to meet your specific job site needs.


Power Train

The Cat power train delivers ultimate performance in the toughest of working conditions.


Versatility

The TH417 is as versatile as your toughest job demands.


Serviceability and Customer Support

Extended service intervals and a reduction in routine daily maintenance enables you to spend your time on the job.


TH417 Standard Equipment

TYRES and RIMS
  • Mitas 14.00-24 TG02

POWER TRAIN
  • Cat C4.4 DITAAC engine- 74.5 kW gross power- 410 Nm / 1400 rpm maximum torque- Turbo charged after cooled- 4.4 litre displacement- 105 mm bore- 127 mm stroke- Stage III (Tier 3) compliant- 3 section cooling pack: engine coolant, transmission oil, air to air charge cooler- Water separator
  • Transmission, Cat PowerSynchro - 4 forward/3 reverse- Single lever, column mounted direction change- Transmission disconnect via joystick or brake pedal
  • Axles, heavy duty durable- permanent 4-wheel drive- limited slip differential in front axle- power-assisted, hydraulic braking system- enclosed oil disc brakes on front axle- parking brake, dry disc with transmission disconnect- automatic steering self alignment system- 3 steering modes: 2-wheel, 4-wheel and crab
  • Hydraulics - load sensing, variable flow piston pump - 150 L/min maximum pump flow - 250 bar maximum system pressure - Electronic joystick, simultaneous and proportional controls to all three boom functions - Continuous flow hydraulics - Closed centre spool for auxiliary service - Lock valves on all hydraulic cylinders

ELECTRICAL
  • - 12-volt electrical system- 100 ampere alternator- 900 CCA maintenance-free battery with disconnect- Anti-restart key switch- Audible back-up alarm- Electronic control module- 12 volt internal and external power sockets- Electronic Technician diagnostic connector

CABIN, STANDARD
  • EROPS certified cabin - Single lever electro-hydraulic control joystick - Interactive LCD monitor - Longitudinal stability indicator - Entry door with window- 2-way adjustable mechanical suspension seat - Heater - Seat belt & document pouch - Left & right-side rearview mirror - Interior mirror - Wiper blade front and rear window - Power steering w/steering wheel spinner knob - Radio ready - Operator stationisolated on rubber mounts

OTHER EQUIPMENT
  • Quick coupler - Manual IT interface
  • Joystick- bucket configuration- fork configuration
  • Fenders
  • Frame level
  • Remote grease system

TELESCOPIC BOOM
  • Synchronized 3-section boom with non-metallic wear pads
  • Compensation cylinder
  • Boom work lights
  • Boom prop

TH417 Optional Equipment

Coupler, IT hydraulic

Lights, flood lights cabin mounted
  • - Two front and two rear lights - mounted on cabin roof - included in premium cabin

Engine block heater, 240 V

Screen guard, front

Screen guard, front + roof screen guard

Hitch, retrieval
  • Not suitable for towing on road

Spare Tyres and rims
  • *Mitas 14.00-24 TG02*Goodyear 14.00-24 SGG

Work Tools
  • Carriages
  • Forks (pair)

Access Work Platform
  • Access platform pre-arrangement- includes all necessary items to mount the fixed or extendible platform - included motor, pump, switches in cabin
  • Access platform fixed version- 1.8 metre wide- 450 kg load capacity- 180 degrees angle rotation (90 degrees per side)- fully operable from the platform- standard electric emergency lowering system that allows the operator to fully control the platform even without the engine running
  • Access platform extendible version- from 2.4 metre wide to maximum 4.5 metre wide- platform can be extended in the air- 350 kg load capacity- 180 degrees angle rotation (90 degrees per side)- fully operable from the platform- standard electric emergency lowering system that allows the operator to fully control the platform even without the engine running

Rotating Beacon

License plate light

Fork stowage brackets

Tool box
  • - For stowing tools and grease gun - not possible in combination with dual battery with disconnect

Cat padlocks & Keys, 3x (fuel tank, oil tank and engine hood)

Work tools
  • Carriage, standard -- 1200 mm wide with load brackets and 60 mm floating shafts
  • Forks, pallet -- 60 x 100 x 1200 (pair)
  • Access platforms -- * Fixed, 1.8 metre wide, 450 kg load capacity, 180 degree rotation (90 degree per side) and fully operable from platform, standard electric emergency lowering system* Extendible, from 2.4 metre wide to max 4.5 metre wide, 350 kg load capacity, 180 degree angle rotation (90 degree per side), fully operable from platform, standard electric emergency lowering system

Wiper blade roof