< Back

Financing & Insurance
See our Offers

Overview

Engineered for performance, designed for comfort, built to last.

Engine

Units:
Engine Model Cat® 3406E EUI ATAAC Cat® 3406E EUI ATAAC Less
Rated Power 2000.0 RPM 2000.0 RPM Less
Gross Power – SAE J1995 404.0 hp 301.0 kW Less
Flywheel Power 400.0 hp 298.0 kW Less
Net Power – ISO 9249 400.0 hp 298.0 kW Less
Net Power – 80/1269/EEC 400.0 hp 298.0 kW Less
Bore 5.4 in 137.0 mm Less
Stroke 6.5 in 165.0 mm Less
Displacement 890.9 in3 14.6 L Less
Gross Power 400.0 hp 298.0 kW Less

Operating Specifications

Gross Machine Operating Weight 132280.0 lb 60000.0 kg Less
Nominal Payload Capacity 66140.0 lb 30000.0 kg Less

Weights

Empty 66140.0 lb 30000.0 kg Less
Front Axle 44974.0 lb 20400.0 kg Less
Rear Axle 21164.0 lb 9600.0 kg Less
Loaded 132280.0 lb 60000.0 kg Less
Front Axle 62171.0 lb 28200.0 kg Less
Rear Axle 70106.0 lb 31800.0 kg Less

Weight Distribution

Empty . . Less
Front Axle 68.0 % 68.0 % Less
Rear Axle 32.0 % 32.0 % Less
Loaded . . Less
Front Axle 46.0 % 46.0 % Less
Rear Axle 54.0 % 54.0 % Less

Transmission

Forward 1 3.4 mph 5.5 km/h Less
Forward 2 6.1 mph 9.9 km/h Less
Forward 3 10.9 mph 17.6 km/h Less
Forward 4 19.3 mph 31.0 km/h Less
Reverse 1 4.3 mph 6.8 km/h Less

Body Hoist

Raise 10.0 Seconds 10.0 Seconds Less
Lower 7.0 Seconds 7.0 Seconds Less
Total Cycle Time 17.0 Seconds 17.0 Seconds Less

Body Capacities

Body 1 14.8 yd3 11.3 m3 Less
Body 2 22.9 yd3 17.5 m3 Less
Ejector Body 19.9 yd3 15.2 m3 Less

Turning Dimensions

Outside Clearance Radius 337.4 in 8571.0 mm Less
Axle Oscillation 10.0 Degrees 10.0 Degrees Less
Articulation Angle 42.5 Degrees 42.5 Degrees Less

Dimensions

Overall Width 105.9 in 2650.0 mm Less
Tunnel Clearance Width 157.5 in 4000.0 mm Less
Tunnel Clearance Height 157.5 in 4000.0 mm Less
Height to Top of Load (2:1) 123.3 in 3133.0 mm Less
Loading Height 93.9 in 2385.0 mm Less
Overall Height – Body Raised 220.5 in 5602.0 mm Less
Height to Top of ROPS 102.4 in 2600.0 mm Less
Overall Length 4000.0 in 10160.0 mm Less
Wheelbase 204.7 in 5200.0 mm Less
Ground Clearance 15.7 in 400.0 mm Less

Tires

Tire Size 26.5 X R25 Radials 26.5 X R25 Radials Less

Standards

Brakes ISO3450, AS2958.1, CAN-CSA424.30-M90 ISO3450, AS2958.1, CAN-CSA424.30-M90 Less
Cab/FOPS ISO3449, SAEJ231, AS2294.3, EN13627 ISO3449, SAEJ231, AS2294.3, EN13627 Less
Cab/ROPS ISO3471, SAEJ1040, AS2294.2, EN13510 ISO3471, SAEJ1040, AS2294.2, EN13510 Less

Power Train - Engine

The Cat 3406E diesel engine delivers the power and reliability necessary to perform in the most demanding underground mining applications.


Power Train - Transmission

Cat power train delivers more power to the ground for greater productivity and lower operating costs.


Engine/Power Train Integration

Electronically combines critical power train components to work more intelligently and to optimize overall truck perforamnce.


Caterpillar Brake System

Reliable braking with superior control gives the operator the confidence to focus on productivity.


Operator's Station

Ergonomically designed for operator comfort, superior control and high productivity.


Truck Body Systems

Cat designed and built for rugged performance and reliability in tough underground mining applications.


Structures

Rugged Cat structures are the backbone of the AD30 underground mining truck's durability.


Serviceability

Less time spent on maintenance means more time on the haul roads.


Customer Support

Caterpillar dealers have what it takes to keep underground mining haul trucks productive.