< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Specifications

Units:
Typical Machine Length 49.9 ft 15.2 m Less
Installed Power 3078.0 hp 2295.0 kW Less
Haulage System AC AC Less
Height Range 2.50-5.50 m (98-217 in) 2.50-5.50 m (98-217 in) Less
Available Cutting Power 2 × 650 kW (2 × 872 hp); 2 × 750 kW (2 ×1,006 hp); 2 × 860 kW (2 × 1,153 hp) 2 × 650 kW (2 × 872 hp); 2 × 750 kW (2 ×1,006 hp); 2 × 860 kW (2 × 1,153 hp) Less
Cutting Drum Diameter Up to 2.70 m (Up to 106 in) Up to 2.70 m (Up to 106 in) Less
Available Haulage Motors 2 × 150 kW (2 × 201 hp) 2 × 150 kW (2 × 201 hp) Less
Haulage Speed Up to 32 m/min (Up to 105 ft/min) Up to 32 m/min (Up to 105 ft/min) Less
Haulage Pull Up to 1075 kN/241,670 lbf (Up to 109 tonnes/120 tons) Up to 1075 kN/241,670 lbf (Up to 109 tonnes/120 tons) Less
Coal Sizer 268.0 hp 200.0 kW Less
Pump Motor 101.0 hp 75.0 kW Less
Machine Weight – Approximate 116.0 tons 105.0 tonnes Less
Body Height 27.0 in 685.0 mm Less
Operating Voltages 3300V, 4160V 3300V, 4160V Less
Applicable Minimum Pan Width 44.6 in 1132.0 mm Less

Mining Height

Seam Range 2.5-5.5 m (98-217 in) 2.5-5.5 m (98-217 in) Less

Power

Haulage Power 2 × 150 kW (2 × 200 hp) 2 × 150 kW (2 × 200 hp) Less
Maximum Cutting Power 2 × 860 kW (2 × 1,380 hp @ 60 Hz) 2 × 860 kW (2 × 1,380 hp @ 60 Hz) Less
Maximum Installed Power 2295 kW (3,600 hp @ 60 Hz) 2295 kW (3,600 hp @ 60 Hz) Less

EL3000 Specifications

Machine @ 50 Hz - Available Cutting Power: RA750 Arms 2 × 750 kW 2 × 750 kW Less
Machine @ 50 Hz - Available Cutting Power: RA750 Arms 2 × 620 kW 2 × 620 kW Less
Machine @ 50 Hz - Available Cutting Power: RA860 Arms 2 × 860 kW 2 × 860 kW Less
Machine @ 50 Hz - Available Cutting Power: RA860 Arms 2 × 750 kW 2 × 750 kW Less
Machine @ 50 Hz - Body Height 685 mm 685 mm Less
Machine @ 50 Hz - Coal Sizer 200 kW 200 kW Less
Machine @ 50 Hz - Cutting Drum Diameter: RA750 Up to 2500 mm Up to 2500 mm Less
Machine @ 50 Hz - Cutting Drum Diameter: RA860 Up to 2750 mm Up to 2750 mm Less
Machine @ 50 Hz - Cutting Drum Speed: RA750 32.8, 37.4 and 45.2 rpm 32.8, 37.4 and 45.2 rpm Less
Machine @ 50 Hz - Cutting Drum Speed: RA860 30.8, 35 and 43 rpm 30.8, 35 and 43 rpm Less
Machine @ 50 Hz - Haulage Motor 2 × 150 kW 2 × 150 kW Less
Machine @ 50 Hz - Haulage Pull Up to 1075 kN Up to 1075 kN Less
Machine @ 50 Hz - Haulage Speed Up to 31.1 m/min Up to 31.1 m/min Less
Machine @ 50 Hz - Haulage System AC inverter drive AC inverter drive Less
Machine @ 50 Hz - Installed Power Up to 2295 kW Up to 2295 kW Less
Machine @ 50 Hz - Machine Weight (approximate) 105 tonnes 105 tonnes Less
Machine @ 50 Hz - Minimum Pan Width 1132 mm 1132 mm Less
Machine @ 50 Hz - Operating Voltage 3,300V 3,300V Less
Machine @ 50 Hz - Pump Motor 75 kW 75 kW Less
Machine @ 50 Hz - Seam Range 2.5-5.5 m 2.5-5.5 m Less
Machine @ 50 Hz - Typical Machine Length (drum centers) 15 200 mm 15 200 mm Less
Machine @ 60 Hz - Available Cutting Power: RA750 Arms 2 × 1,200 hp 2 × 1,200 hp Less
Machine @ 60 Hz - Available Cutting Power: RA750 Arms 2 × 1,000 hp 2 × 1,000 hp Less
Machine @ 60 Hz - Available Cutting Power: RA860 Arms 2 × 1,380 hp 2 × 1,380 hp Less
Machine @ 60 Hz - Available Cutting Power: RA860 Arms 2 × 1,200 hp 2 × 1,200 hp Less
Machine @ 60 Hz - Body Height 27 in 27 in Less
Machine @ 60 Hz - Coal Sizer 320 hp 320 hp Less
Machine @ 60 Hz - Cutting Drum Diameter: RA750 Up to 98 in Up to 98 in Less
Machine @ 60 Hz - Cutting Drum Diameter: RA860 Up to 108 in Up to 108 in Less
Machine @ 60 Hz - Cutting Drum Speed: RA750 39.4, 44.9 and 54.3 rpm 39.4, 44.9 and 54.3 rpm Less
Machine @ 60 Hz - Cutting Drum Speed: RA860 37, 42 and 51.6 rpm 37, 42 and 51.6 rpm Less
Machine @ 60 Hz - Haulage Motor 2 × 240 hp 2 × 240 hp Less
Machine @ 60 Hz - Haulage Pull Up to 123 tons Up to 123 tons Less
Machine @ 60 Hz - Haulage Speed Up to 98.7 ft/min Up to 98.7 ft/min Less
Machine @ 60 Hz - Haulage System AC inverter drive AC inverter drive Less
Machine @ 60 Hz - Installed Power Up to 3,680 hp Up to 3,680 hp Less
Machine @ 60 Hz - Machine Weight (approximate) 116 tons 116 tons Less
Machine @ 60 Hz - Minimum Pan Width 44.6 in 44.6 in Less
Machine @ 60 Hz - Operating Voltage 4,160V 4,160V Less
Machine @ 60 Hz - Pump Motor 120 hp 120 hp Less
Machine @ 60 Hz - Seam Range 98-217 in 98-217 in Less
Machine @ 60 Hz - Typical Machine Length (drum centers) 49.9 ft 49.9 ft Less

Taking the Shearer to the Next Level

Designed for High-performance Mining


Machine Mainframe

Made for Muscle


Ranging Arms

Power for the Toughest Conditions


Haulage System

Simple Design for Improved Reliability


Downdrive System

Innovative and Fully Modular


Tested for Reliability

Stringent Testing Assures Highest Quality


Shearer Automation

Unparalleled Control


Condition Monitoring

Maximum Protection for Machine Components


Modular Control

Offering Flexibility and Power


The Cat Shearer Product Line

Covering Various Seam Heights


EL3000 Standard Equipment

Trapping Shoe Ix

Central Lubrication System

PMC™ Evo-S

Gate End Data Connection
  • Powerline
  • WLAN

EL3000 Optional Equipment

Multi-piece Mainframe

Cowl

Spall Guards

Coal Sizer
  • 100 kW (134 hp)
  • 200 kW (268 hp)

Trapping Shoe Ix (Insert Exchange)

Shearer Clearer

Spray Bars

Gate End Data Connection
  • Fibre Optics

IPC

Zone-based Automation “Navigator 1”

State-based Shearer Automation “Navigator 2”

Integrated Longwall Automation with “Navigator 2 + 3” (Only with Cat longwall equipment)

“Longwall Navigator”for Improved Face Alignment and Horizon Control Incorp. LASC Tech. (Only with Cat longwall equipment)

VibraGuard™

Cameras

Condition Monitoring