< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

From natural gas-fueled combined heat and power (CHP) systems and emergency power for facilities, to renewable biogas energy to support the local grid, or electricity generated from coal mine gases, Caterpillar has a wide range of reliable gas power solutions.

Gas Generator Sets Specification

Units:
Maximum Continuous Rating 3333 ekW (50 Hz), 3000 ekW (60 Hz) 3333 ekW (50 Hz), 3000 ekW (60 Hz) Less
Fuel Type Natural Gas, Coal Gas Natural Gas, Coal Gas Less
Maximum Electrical Efficiency 43.90% 43.90% Less
Maximum Standby Rating 3333 ekW 3333 ekW Less
Frequency 50 or 60 Hz 50 or 60 Hz Less
rpm 1000 or 900 1000 or 900 Less

Engine Specification

Engine Model CG260-12 CG260-12 Less
Bore 10.2 in 260.0 mm Less
Stroke 12.6 in 320.0 mm Less
Displacement 12443.0 in3 203.9 L Less
Aspiration TA TA Less

Generator Set Dimension

Length 315.0 in 8000.0 mm Less
Width 105.0 in 2660.0 mm Less
Height 110.0 in 2794.0 mm Less
Dry weight genset 89617.0 lb 40649.6 kg Less