< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

From natural gas-fueled combined heat and power (CHP) systems and emergency power for facilities, to renewable biogas energy to support the local grid, or electricity generated from coal mine gases, Caterpillar has a wide range of reliable gas power solutions.

Gas Generator Sets Specification

Units:
Maximum Continuous Rating 143 ekW 143 ekW Less
Fuel Type Natural Gas, Biogas, Field Gas, Propane Natural Gas, Biogas, Field Gas, Propane Less
Maximum Electrical Efficiency 31.9% 31.9% Less
Maximum Standby Rating 160 160 Less
Frequency 50 or 60 Hz 50 or 60 Hz Less
rpm 1500 or 1800 rpm 1500 or 1800 rpm Less

Engine Specification

Engine Model G3306 G3306 Less
Bore 4.8 in 121.0 mm Less
Stroke 6.0 in 152.0 mm Less
Displacement 638.0 in3 10.5 L Less
Aspiration NA, TA, LE NA, TA, LE Less

Generator Set Dimension

Length 126.0 in 3200.0 mm Less
Width 52.0 in 1329.0 mm Less
Height 68.0 in 1729.0 mm Less
Dry weight genset 4400.0 lb 1995.0 kg Less