C18 ACERT IMO II

< Back

Financing & Insurance
See our Offers

Overview

The C18 ACERT marine propulsion engine has commercial application ratings of 454-715 bhp that meet IMO II & EU Stage IIA emissions regulations, and 469-715 bhp that meet EPA Tier 3, IMO II and EU Stage IIIA emissions regulations. In addition to the benefits the C18 ACERT’s advanced marine engine technology brings, you welcome aboard legendary Cat product support. No matter where your spirit of adventure takes you, rest assured the Cat Dealer Network is close by.

Power Rating

Units:
Power Range 454-715 bhp (339-533 bkW) 454-715 bhp (339-533 bkW) Less

Engine Specifications

Speed Range 1800-2100 rpm 1800-2100 rpm Less
Emissions IMO II, EU IIIA IMO II, EU IIIA Less
Aspiration TA, TTA TA, TTA Less
Bore 5.7 in 145.0 mm Less
Stroke 7.2 in 183.0 mm Less
Displacement 1106.0 in3 18.1 L Less
Rotation (from flywheel end) Counterclockwise Counterclockwise Less
Configuration In-line 6, 4-Stroke-Cycle Diesel In-line 6, 4-Stroke-Cycle Diesel Less

Dimensions & Weights

Minimum Dry Weight 4000.0 lb 1814.0 kg Less
Minimum Length 73.0 in 1854.0 mm Less
Maximum Length 76.0 in 19312.0 mm Less
Minimum Height 47.2 in 1198.0 mm Less
Maximum Height 51.2 in 1300.0 mm Less
Minimum Width 44.6 in 1134.0 mm Less
Maximum Width 47.4 in 1204.0 mm Less
Maximum Dry Weight 4299.0 lb 1950.0 kg Less

Cooling System

Heat exchanger and Keel cooled options for all ratings

Emissions

IMO II and EU IWW compliant for all ratings

Seperate Circuit Aftercooling System

The primary advantage of the separate circuit aftercooling system (SCAC) is that no sea water circulates through the aftercooler.

Additional Ratings

Specific ratings are available that meet IMO II emissions regulations and additional ratings are available that meet both EPA Tier 3 and IMO II emissions regulations.

C18 ACERT IMO II Standard Equipment

Air Inlet System
  • Separate circuit after-cooled (SCAC)
  • Open Crankcase Ventilation (OCV) system
  • Turbocharger, jacket water cooled
  • Turbocharger inlet, 152 mm (6 in) OD straight connection

Cooling System
  • Separate Circuit After-Cooling (SCAC) for both HEX and Keel cooled engines
  • Engine JW and SCAC Shell & Tube Heat Exchangers for HEX cooled engines
  • SCAC pump, gear driven, for HEX cooled engines only
  • Jacket water pump, gear driven
  • Sea water pump, bronze impeller, gear driven
  • SCAC and JW shunt tanks for maintaining proper pump inlet pressures

Exhaust System
  • Water-cooled exhaust manifold & turbocharger
  • 152 mm (6 in) round flanged outlet

Flywheels & Flywheel Housings
  • Flywheel Housing, SAE No. 0
  • Flywheel, 18 inch, 136 teeth
  • SAE standard rotation
  • SAE No. 1, Flywheel: 14 inch, 113 teeth

Fuel System
  • Front service simplex fuel system
  • Fuel transfer pump, gear driven
  • Manual fuel priming pump
  • Hybrid fuel line design

Lube System
  • Front service simplex oil system
  • Center sump oil pan: Deep; 500 hour oil change interval, Shallow; 250 hour oil change interval
  • Front and top service oil filler locations
  • Front service dipstick
  • Oil pump, gear driven

Mounting System
  • Front support - adjustable

Power Take-Offs
  • Poly-V groove for alternator drive
  • NOTE: There are no standard power take-offs available

General
  • Front damper guard
  • Front service engine
  • Common electrical bonding point
  • Engine does not ship with zinc components
  • Engine is certified to D2/E2 emissions cycles
  • Certified to IMO II Marine Commercial Propulsion (E3) Cycle Emission Standards
  • Certified to EU Stage IIIA AND CCNR Stage II (E3 Cycle) Emissions Standards.
  • NOTE: Ratings listed below can also be used in Recreational / Pleasure Craft applications.

Control System
  • Programmable low idle
  • WOSR (Wide Operating Speed Range) available for EPA Tier 3 - B and C Ratings
  • Adjustable High Idle (TEL) - EPA Tier 3 WOSR Ratings Only
  • Electronic diagnostics and fault logging
  • Engine and transmission monitoring (speed, temperature, pressure)
  • Electronic fuel/air ratio contro
  • Engine Protection Mode for extended ambient conditions - EPA Tier 3 Ratings Only
  • Torque Limiting functionality for WOSR ratings only
  • 70-pin customer connector
  • Three types of throttle inputs (primary/ secondary PWM, 0-5V, 4-20mA +/-

C18 ACERT IMO II Optional Equipment

Exhaust System
  • Dry Elbows
  • Water-Cooled Elbows
  • Flexible Fitting
  • Flange
  • Muffler
  • Muffler Spark Arresting

Air Inlet System
  • Air Inlet Adapter

Charging System
  • Battery Chargers
  • Charging Alternators
  • Alternator Mounting Group
  • Ammeter

Control System
  • MECP I
  • Caterpillar Alarm System and Protection

Cooling System
  • AUX Expansion Tank Flange Kit

Fuel System
  • Duplex Fuel Filters
  • Flexible Fuel Lines
  • Fuel Cooler
  • Primary Fuel Filters

Instrumentation
  • Instrument Panels: Marine Power Display, Color Marine Power Display, Color MPD Dual Display Harness, MPD Wiring Connection Kit
  • OEM Wiring Harness
  • Engine to Engine Harness
  • Gauges
  • Transmission Sensors
  • Oil Level Sensor

Lube System
  • Duplex Oil Filters
  • Transmission Oil Cooler
  • Sump Pump

Mounting System
  • Vibration Isolators
  • Front Support
  • Rear Support

Power Take-Offs
  • Note: PTO Options Require Torsional Vibration Analysis
  • Crankshaft Pulleys
  • Front Stub Shaft
  • Hydraulic Pump Drive Adapter
  • Front Enclosed Clutch

Protection System
  • Marine Classification Society and SOLAS
  • Marine Classification Society and Fire Resistance

Starting System
  • Electric Starting Motors - Single 24 Volt
  • Air Starting Motor
  • Air Start Accessories
  • Starting Aids - JW Heaters
  • Battery Sets - 24 Volt - Dry