< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Caterpillar Motoren designed the M 34 DF based on the reliable M 32 C engine series. It will be capable of operating on multiple fuels without sacrificing the typical MaK marine engine attributes. The M 34 DF will be capable of running on Liquid Natural Gas (LNG) as an alternative to the expensive low sulfur Marine Diesel Oil (MDO) or large and complex scrubber installations for ECA operation as of 2015. High efficiency and proven reliability make the M 34 DF an excellent generator set. Due to selected operation profiles and low diesel fuel costs, the M 34 DF is a preferred generator set regarding cost of operation.

Generator Set Specifications

Units:
Minimum Rating 2934 kWe (3672 kVA) 2934 kWe (3672 kVA) Less
Maximum Rating 4574 kWe (5724 kVA) 4574 kWe (5724 kVA) Less

Engine Specifications

Configuration 6,8,9 Cylinder 6,8,9 Cylinder Less
Bore 13.4 in 340.0 mm Less
Stroke 18.1 in 460.0 mm Less
Swept Volume 2563.0 in3 42.0 l/cyl. Less

Generator Set Configurations

Emissions/Fuel Strategy IMO II in diesel mode / IMO III in gas mode IMO II in diesel mode / IMO III in gas mode Less

Generator Set Dimensions and Weights (dependent on Generator Type)

Weight 73.0 - 98.0 t (160937 - 216053 lbs) 73.0 - 98.0 t (160937 - 216053 lbs) Less
Length 9566 - 11156 mm (376.6 - 439.2 in) 9566 - 11156 mm (376.6 - 439.2 in) Less
Width 2600 mm (102.4 in) 2600 mm (102.4 in) Less
Height 4567 - 4770 mm (179.8 - 187.8 in) 4567 - 4770 mm (179.8 - 187.8 in) Less

Ease of installation

Reliable Operation

Ease of maintenance

Easy component accessibility

M 34 DF Standard Equipment

Air Inlet System
  • Air intake silencer / filter

Control System
  • Load sharing Unit
  • Modular Alarm Control Protection System (MACS)
  • Speed governor

Cooling System
  • Electric cooling water preheater
  • HT cooling water pump (engine driven)
  • 2-stage charge air cooler

Exhaust System
  • Exhaust gas expansion joint
  • Exhaust gas insulated manifolds
  • Turbocharger at flywheel / counter-flywheel end

Fuel System
  • Fuel circulating pump (electric driven / for MDO/MGO only)
  • Fuel indicator filter
  • Fuel pressure valve (separate / for MDO/MGO only)

Gas System
  • Gas valve unit

Instrumentation
  • Control push buttons and lamps
  • Emergency stop lever
  • Local control panel
  • Pressure and temperature indicator

Lube System
  • Dry sump
  • Lube oil plate cooler (separate)
  • Lube oil pump (engine driven)
  • Lube oil safety filter
  • Lube oil self-cleaning filter
  • Pressure regulating valve

Mounting System
  • High flexible coupling
  • Rigid mounting

Starting System
  • Electrical barring device
  • Starting air valve

General
  • Torsional Vibration Calculation (TVC)

M 34 DF Optional Equipment

Air Inlet System
  • Air inlet shut-off valve
  • Air intake transition piece
  • Expansion joint
  • Silencer / filter

Control System
  • Engine alarm system
  • Remote control system
  • Remote indicators (start air pressure, engine speed, etc.)
  • Starter for electric driven pumps
  • 24 DC UPS

Cooling System
  • Cooling water preheater steam / thermal oil / electrical
  • Cooling water piping for generator cooling on base frame
  • Cooling water piping for lubricating oil cooler on base frame
  • FW/SW plate cooler
  • HT cooling water pump (electric driven)
  • LT cooling water pump (electric driven)
  • Sea water cooling pump (electric driven)
  • Temperature control valve

Exhaust System
  • Exhaust gas ventilation module
  • Silencer (with or without spark arrester)

Fuel System
  • Fuel oil cooler
  • HFO final preheater
  • HFO pressure regulating valve
  • HFO self-cleaning automatic filter
  • HFO supply and booster pumps (electrical driven)
  • HFO treatment and supply modules
  • HFO viscosity control device
  • Mixing tank

Gas System
  • Gas flowmeter
  • LNG vaporizing unit

Lube System
  • Lube oil centrifuge
  • Lube oil pump (electrical driven)
  • Lube oil treatment and combined modules
  • Pre-lubricating oil pump (electrical driven)
  • Temperature control valve
  • Wet sump with dip stick

Mounting System
  • Double resilient mounting
  • Flexible pipe connections
  • Resilient mounting

Propulsion System
  • Control system
  • Thrusters

Starting System
  • Starting air compressor
  • Starting air receiver

General
  • Engine PTO coupling
  • Flywheel cover
  • PTO alternator
  • PTO shaft on counter-flywheel side
  • Reduction gear
  • Reduction gear PTO coupling