C32 ACERT™

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Cat C32 ACERT engines are the ideal solution for your demanding operations in the oilfield. Decades of field operation and intense research and development allow Cat C32 ACERT engines to deliver excellent performance with low operating costs and emissions.This is an ideal engine for land mechanical drilling applications such as mud pump drives.Cat engines are backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty.Cat C32 ACERT Diesel Engine. Ratings: 597-1119 bkW (800-1500 bhp) @ 1800-2100 rpm meet U.S. EPA Tier 2 equivalent emission standards.

Engine Specifications

Units:
Minimum Rating 800.0 bhp 597.0 bkW Less
Maximum Rating 1500.0 bhp 1119.0 bkW Less
Emissions U.S. EPA Non-road Tier 2 U.S. EPA Non-road Tier 2 Less
Rated Speed 2100.0 RPM 1800.0 RPM Less
Bore 5.7 in 145.0 mm Less
Stroke 6.4 in 162.0 mm Less
Displacement 1953.0 in3 32.0 L Less
Aspiration Turbocharged-Aftercooled Turbocharged-Aftercooled Less
Governor and Protection ADEM A3 ADEM A3 Less
Engine Weight, net dry 5040.0 lb 2286.0 kg Less
Oil Change Interval 250 250 Less
Rotation (from flywheel end) Counterclockwise Counterclockwise Less
Flywheel and Flywheel Housing SAE No. 0 or SAE No. 1 SAE No. 0 or SAE No. 1 Less
Flywheel Teeth 136 (SAE 0), 113 (SAE 1) 136 (SAE 0), 113 (SAE 1) Less

Capacity for Liquids

Minimum Cooling System (engine only) 14.5 gal 55.0 L Less

Dimensions

Length 75.5 in 1918.0 mm Less
Width 85.0 in 1473.0 mm Less
Height 52.0 in 1321.0 mm Less

Engine Design

- Proven reliability and durability- Robust diesel strength design prolongs life and lowersowning and operating costs- Broad operating speed range- High power density — lightweight engine for weightsensitive applications- PTO drive options provide flexible access to auxiliarypower for pumps and other needs

Advanced Digital Engine Management

ADEM A4 engine management system integrates speedcontrol, air/fuel ratio control and ignition/detonationcontrols into a complete engine management systemwith integrated digital ignition, engine protection andmonitoring.

Transmissions

Caterpillar has a full line of engine-transmission packagesthat can be fully integrated with your axle, hydraulics, andoperator interface. Cat®transmissions deliver continuousoperation under full load, smooth shifting at any speed,and maximum up time, with unmatched durability andeasy maintenance

Custom Packaging

For any petroleum application, trust Caterpillar to meetyour exact needs with a factory custom package. Catengines, generators, enclosures, controls, radiators,transmissions — anything your project requires — can becustom designed and matched to create a one-of-a kindsolution. Custom packages are globally supported andare covered by a one-year warranty after startup.

Full Range of Attachments

Large variety of factory-installed engine attachmentsreduces packaging time

Testing

Every engine is full-load tested to ensure proper engineperformance.

Product Support Offered Through Global Cat Dealer

More than 2,200 dealer outletsCat factory-trained dealer technicians service everyaspect of your petroleum engineCat parts and labor warrantyPreventive maintenance agreements available for repairbefore-failure optionsS•O•SSMprogram matches your oil and coolant samplesagainst Caterpillar set standards to determine:- Internal engine component condition- Presence of unwanted fluids- Presence of combustion by-products- Site-specific oil change interval

Over 80 Years of Engine Manufacturing Experience

Ownership of these manufacturing processes enablesCaterpillar to produce high quality, dependable products.- Cast engine blocks, heads, cylinder liners, and flywheelhousings- Machine critical components- Assemble complete engine

Web Site

For all your petroleum power requirements, visit www.catoilandgasinfo.com

C32 ACERT™ Standard Equipment

Air Inlet System
  • Quad turbocharger — 3 cylinder exhaust to each turbo
  • Connections configured for ATAAC (Air-to-Air-Aftercooled)or remote heat exchanger

Control System
  • ADEM A4 electronic control module
  • Electronic governing, PTO speed control
  • Customer programmable ratings
  • Cold mode start strategy
  • Automatic altitude compensation
  • Automatic fuel temperature compensation
  • Programmable low and high idle, and top engine speedlimit
  • Electronic diagnostics and fault logging
  • Engine monitoring system
  • SAE J1939 broadcast (diagnostic and engine status)

Cooling System
  • Gear-driven centrifugal jacket water pump — RH
  • Integrated thermostat and housing
  • Engine oil cooler
  • Optional installed transmission oil cooler

Exhaust System
  • Exhaust manifold — dry
  • Two vertical exhaust outlets (front and rear)

Fuel System
  • MEUI
  • Fuel priming pump
  • Fuel transfer pump
  • Primary and secondary fuel filter — RH configured forremote mounting (installed RH on shipping plate)

Flywheels and Flywheel Housing
  • SAE No. 0 or SAE No. 1 flywheel iron housing
  • SAE No. 0 or SAE No. 1 flywheel
  • Optional transmission adapter

Lube System
  • Crankcase breather
  • Oil filter — RH standard, optional LH or remote mountservice
  • Oil level gauge — RH standard, optional LH or dualservice
  • Oil filler — RH standard, optional LH or dual service
  • Shallow oil pan, rear sump

Mounting System
  • Trunnion front support
  • Vertical and horizontal pads on rear flywheel housing

Protection System
  • 24V electronic
  • Engine overspeed with optional air shut-offs withindicators
  • Low engine oil pressure
  • Fuel filter restriction
  • Fuel temperature
  • High engine coolant temperature
  • Low engine coolant temperature

General
  • Vibration damper and optional guard
  • Lifting eyes
  • Optional customer wiring connector
  • Service tool connector
  • Paint — Cat yellow

C32 ACERT™ Optional Equipment

Air Compressors

Air Inlet System
  • Air cleaner
  • Air inlet adapters
  • Turbocharger outlet adapters
  • Air lines

Charging System
  • Battery chargers
  • Charging alternators
  • Alternator mounting
  • Circuit breakers and mountings

Cooling System
  • Dry charge coolant conditioners
  • Thermostat housing
  • Coolant level sensor
  • Radiator
  • Blower fans
  • Suction fans
  • Fan adapters
  • Fan drives

Emissions
  • IMO certifications

Exhaust System
  • Elbows
  • Mufflers

Fuel Systems
  • Electric fuel priming pump

Instrumentation
  • Customer management device
  • Interconnect harness
  • Gauges and instrument panels

Lube System
  • Oil pans
  • Oil service side
  • Oil level gauge
  • Oil filters
  • Lubricating oils

Mounting System
  • Structural steel base
  • Engine support — front
  • Engine support — rear

Power Take-Offs
  • Auxiliary drive
  • Damper pulley
  • Hydraulics gear pumps

Protection System
  • Mechanical shutoffs
  • Solenoid shutoffs

Starting System
  • Electric starting motors – 12V, 24V
  • Battery sets – 24V
  • Battery cable
  • Battery rack
  • Starting aids

Transmission Arrangement
  • Transmissions water lines
  • Transmissions cooler