Cat® High-Performance Shearer Longwall Systems

High-performance longwall operations demand shearers of the highest quality and reliability. The Cat® range of longwall shearers are designed to meet these demands - covering seam heights from 1.6 m up to 7.0 m (5.3 ft -- 23.0 ft). With high-powered ranging arms and haulage systems, Cat shearers cut and load up to 5,000 tonnes (5,500 tons) per hour in medium to high seams.