New Cat® 336F/F L Excavator Delivers Superior Productivity and Fuel Efficiency with Reduced Emissions

For Release in Japan: September 2016
Release Number: 312PR

The new Cat® 336F/F L excavator meets Japan 2014 (Tier 4 Final) emissions standards, and it comes equipped with several features to enhance fuel efficiency. Electric boom and stick regeneration valves capture and recycle energy, and an engine idle shutdown setting turns the engine off after a specified amount of idle time. Additionally, the operator can reduce engine speed to idle with the touch of a button to help save fuel, plus an economy power mode helps the operator manage and conserve fuel.

To maintain high productivity and fuel efficiency, the C9.3 ACERT engine is equipped with an exhaust aftertreatment regeneration system that ensures the machine works as normal with no operator intervention needed. This means the operator can stay focused on work with no costly interruption to the job process.

Cat Connect makes smart use of technology and services to help improve jobsite efficiency. LINK technologies such as Product Link assist fleet owners in managing equipment by tracking information—fuel usage, productivity, idle time, and diagnostic codes—which is then shared through the VisionLink® interface. Optional GRADE technologies, such as Cat Grade Control Depth and Slope, help operators work more productively and accurately with less rework. The factory-integrated system displays real-time positioning and cut-and-fill data on the standard cab monitor. This information helps operators get digging and slope work done right the first time to save money on fuel and materials and to minimize the need for a grade checker. The system can easily be upgraded to 3D capability through the Cat dealer by adding proven Cat AccuGrade GPS or Universal Total Station (UTS) systems. 

The roll-over-protective-structure (ROPS) cab is spacious and quiet with large glass areas for all-around visibility. It features positive air filtration, which pressurizes the cab slightly to keep out dust, height-adjustable joystick consoles, a large color monitor, radio with MP3 auxiliary audio port, and available air suspension, heated and cooled seat to help make operators comfortable and productive. For enhanced safety, the 336 F/F L comes with time-delay working lights and a rearview camera.

To simplify routine maintenance, the 336 F/F L is designed with most service points located at ground level. It also has a side-by-side cooling package that makes maintenance quick and easy.

For more information about the 336 F/F L, customers should contact their local Cat dealer or visit www.cat.com.

 

336 F/F L Product Specifications

   

Operating weight

336F: 35000 kg
336F L: 36000kg

Engine model

Cat C9.3 ACERT

Net power (SAE J1349 / ISO 9249)

228 kW

Max. reach (ground level)

10 920 mm*

Max. digging depth

7 390 mm*

6.5m Reach boom, R3.2DB stick, 1.5m3 GP bucket

# # #

Price

336F (Standard configuration):  35,524,000 yen (Tax not included)

CAT, CATERPILLAR, their respective logos, “Caterpillar Yellow” and the “Power Edge” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

VisionLink is a trademark of Trimble Navigation Limited, registered in the United States and in other countries.

©2016 Caterpillar All Rights Reserved

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Product Page

Reader Requests

http://www.cat.com/en_US/products/new/equipment/excavators/large-excavators.html

www.cat.com/requestCatinfo