Hex To Round Adapter

< Back

Financing & Insurance
See our Offers

Overview

Designed to convert bits from HEX to Round output draft shaft or Round to HEX output draft shaft.

Units:
Type Accessory Accessory Less
Overall Length 14.0 in 368.0 mm Less
Weight 15.0 lb 7.0 kg Less
Diameter n/a n/a Less
Bit Extension n/a n/a Less
Teeth n/a n/a Less
Output Shaft 2.0 in 51.0 mm Less

HEX and Round Adaptors

Hex to Round and Round to Hex adaptors are available to make auger drive unit compatible with Cat Auger Hex output drive shaft.

Round to HEX Adaptors

Round to Hex adaptor available for or auger bits compatible with auger drive units with round output drive shaft.