9m³ (11.8yd³) Heavy Rock

< Back

Financing & Insurance
See our Offers

Overview

Units:
Material Density 4382.0 lb/yd³ 2.6 t/m³ Less
Capacity 11.8 yd³ 9.0 m³ Less
Outer Width 111.3 in 2826.0 mm Less
Inner Width 93.5 in 2376.0 mm Less
Weight 23163.0 lb 10516.0 kg Less
Liner Package High Abrasion High Abrasion Less

Optimum Productivity

A perfect match to the Cat Hydraulic Mining Shovels. Designed to give excellent payload and matched to the power of Cat machines for a long service life.

Efficient

Pass matched to Cat and Unit Rig trucks for an efficient system at your mine site.

Max Payload

Rated with ISO 7451 payload standards with a 1:1 heap ratio

The Support You Need

Cat buckets are fully covered by the Cat dealer network for round the clock support.