25m³ (32.7yd³) Heavy Rock

< Back

Financing & Insurance
See our Offers

Overview

Units:
Material Density 3371.0 lb/yd³ 2.0 t/m³ Less
Capacity 32.7 yd³ 25.0 m³ Less
Outer Width 172.4 in 4380.0 mm Less
Inner Width 159.1 in 4040.0 mm Less
Weight 67093.0 lb 30460.0 kg Less
Liner Package High Abrasion High Abrasion Less

Optimum Productivity

A perfect match to the Cat Hydraulic Mining Shovels. Designed to give excellent payload and matched to the power of Cat machines for a long service life.

Efficient

Pass matched to Cat and Unit Rig trucks for an efficient system at your mine site.

Max Payload

Rated with ISO 7451 payload standards with a 1:1 heap ratio

The Support You Need

Cat buckets are fully covered by the Cat dealer network for round the clock support.