< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

High speed drum and conical bits quickly remove asphalt and concrete prior to resurfacing.

Units:
Working Width 18.0 in 450.0 mm Less
Maximum Cutting Depth 5.0 in 125.0 mm Less
Required Hydraulics Standard Standard Less
Overall Width 32.5 in 828.0 mm Less
Overall Length 37.0 in 950.0 mm Less
Overall Height 41.0 in 1030.0 mm Less
Weight 1500.0 lb 680.0 kg Less
Required Hydraulic Flow 80-160 L/min (21-42 gal/min) 80-160 L/min (21-42 gal/min) Less
Optimum Hydraulic Pressure 160-240 bar (2,320-3,480 psi) 160-240 bar (2,320-3,480 psi) Less
Conical Bits 48 48 Less
Maximum Drum Width 18.0 in 450.0 mm Less
Standard Bit Type Asphalt/Concrete Asphalt/Concrete Less
Rotation 130 degrees 130 degrees Less

Application

Cat® Cold Planers are designed for small paving jobs in residential and commercial applications, and are primarily used to economically restore asphalt and concrete surfaces.

Self-leveling Design

Self-leveling design automatically levels itself when placed on surface for consistent depth control.

Manual Depth Control

Manual depth control allows the operator to plane up to 5 inches.

Rotation

130 degrees of rotation offers smooth, unrestricted performance.

Direct Drive System

Direct drive motor features a variable speed, unidirectional, gerotor style hydraulic motor for optimum speed and torque.