HMF210

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Mowers are ideal for efficient cutting and mulching of vegetation and overgrowth.

Units:
Working Width 40.0 in 1000.0 mm Less
Required Hydraulics Standard Flow Standard Flow Less
Overall Width 47.0 in 1184.0 mm Less
Optimum Hydraulic Flow 70-130 L/min (18-34 gpm) 70-130 L/min (18-34 gpm) Less
Maximum Cutting Diameter 50-75 mm (2-3 in) 50-75 mm (2-3 in) Less
Swinging Teeth per Drum 16 16 Less
Length 33.0 in 842.0 mm Less
Overall Height 30.0 in 766.0 mm Less
Weight 843.0 lb 383.0 kg Less
Drive Method V-Belt Drive V-Belt Drive Less
Motor Axial Piston Axial Piston Less
Optimum Hydraulic Pressure 150-250 bar (2175-3626 psi) 150-250 bar (2175-3626 psi) Less
Drum Speed 2560-2630 RPM 2560-2630 RPM Less

Application

Flail Mowers are used for high performance cutting of vegetation, saplings and undergrowth from overgrown agricultural areas, retention ponds and forested terrain.

Piston Motor

Piston motor is used to improve operational efficiency of tool and flow is matched to ideal machine condition.

Balanced Drum

Mulching drum is weighted for maximum mulching performance and smooth operation. Staggered tooth design allows for only one tooth to contact material at all times for efficient cutting performance.

Cat XTC Hydraulic Hoses

Quick disconnect hydraulic lines allow for easy tool swapping. Case drain line improves motor life and protects internal motor components.

Integrated Rear Roller

Integrated real roller keeps swinging teeth out of the dirt as it rolls flat with the ground, preventing excess wear and extending tooth life.

Bolt-on Replaceable Skid Shoes

Bolt-on replaceable skid shoes are reinforced and built to last, yet easily replaceable as needed.

Integrated Stand

Integrated stand eases access for attachment and removal. Allows mower to sit flat for storage.

Front Chain Guard

Front chain guard limits material thrown from tool and helps protect swinging teeth and drum.

Tool Mounted Operation and Maintenance Manual Holder

Tool mounted and sealed from the elements, this holder includes all of the operation manuals and maintenance guides required for proper operation of the work tool.