HM115C

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

High-performance cutting and mulching of vegetation and overgrowth.

Units:
Working Width 58.0 in 1480.0 mm Less
Overall Width 69.0 in 1758.0 mm Less
Required Hydraulics Standard Flow Standard Flow Less
Weight 1803.0 lb 818.0 kg Less
Length 48.0 in 1219.0 mm Less
Overall Height 50.0 in 1281.0 mm Less
Drive Method V-Belt V-Belt Less
Motor Axial Piston, Variable Speed Axial Piston, Variable Speed Less
Optimal Hydraulic Flow 76-87 L/min (20-23 gpm) 76-87 L/min (20-23 gpm) Less
Optimal Hydraulic Pressure 200-230 bar (2900-3336 psi) 200-230 bar (2900-3336 psi) Less
Drum Speed 2570-2940 RPM 2570-2940 RPM Less
Fixed Teeth per Drum 36 36 Less
Maximum Cutting Diameter 8.0 in 200.0 mm Less

Application

Use Mulchers for brush clearing, vegetation management, reclaiming untitled land, environmental maintenance, shredding pruned material and organic waste for biomass production.

High Performance Mulching

Designed for high-performance cutting, and mulching vegetation and undergrowth from typical wooded terrain. Reduces saplings, shrubs and trees into mulched material.

Rugged Mulching Head

Rugged mulching head processes trees up to 200 mm (8 in) diameter for effective land clearing applications.

Dual Speed Hydraulic Motor

Dual speed, axial piston motor provides smooth, efficient performance while delivering optimal torque under changing material loads.

Adjustable Push Frame

Standard adjustable push frame allows for control of trees for optimal cutting and efficiency. Low profile design improves operator visibility and pin-style segments provide the opportunity to control which section of teeth are cutting, improving tooth life.

Color-Coded Pressure Gauge

Color-coded pressure gauge is standard equipment that provides operator feedback in order to maximize productivity. With green, yellow, and red regions, the operator has indication of the load being applied to the mulcher and if adjustments can be made to maximize productivity in changing material loads.

Hydraulically Operated Front Hood

Hydraulically operated front hood is standard. Linkage is enclosed within mulcher frame on High Flow models. Quick to open and close door allows for finer finished material to be produced from cutting all types of vegetation.

Rear Chain Guard Protection

Rear chain guard protection reduces spread of material.

Serrated Steps

Serrated steps allow for safe and easy access in and out of the cab.

Lockable Service Panel

Hinged and lockable service panel allows easy access to hoses. Lockable with your Cat key, the service panel allows easy access to drive train components during service and inspection.

Adjustable Skid Shoes

Adjustable and replaceable skid shoes allow operator to control the ground height to accommodate different types of terrain.

Tool Mounted Operation and Maintenance Manual (OMM) Holder

Located inside the lockable service panel and sealed from the elements, this holder includes all of the operation manuals and maintenance guides required for proper operation of the work tool.

Multiple Teeth Options

Select from Standard Carbide, Rock Resistant, Chisel, and Side Cutter options to configure the C Series Mulcher to any underfoot or vegetation condition.