PR172 Manual Angle

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Designed for clearing and preparing soil in landscape finishing applications.

Units:
Roller Width 72.0 in 1829.0 mm Less
Overall Width 81.0 in 2057.0 mm Less
Overall Length 64.0 in 1626.0 mm Less
Maximum Angle - right or left 20 degrees 20 degrees Less
Raking Width @ Max Angle 68.0 in 1727.0 mm Less
Overall Height 34.0 in 847.0 mm Less
Weight 900.0 lb 408.0 kg Less
Required Hydraulics Standard Flow Standard Flow Less
Required Hydraulic Flow 49-86 L/min (13-23 gpm) 49-86 L/min (13-23 gpm) Less
Optimal Hydraulic Pressure 3340.0 psi 230.0 bar Less

Application

Offers the versatility to de-thatch, remove old lawns and weeds, grade, level, rake, remove debris and prepare seedbeds with one work tool.

Angling Ability

Angling ability allows the operator to windrow collected debris for easy pickup and removal.

Milling Action

Consistent milling action creates an ideal seedbed for great germination results, laying the groundwork for a perfect lawn.

Manual or Hydraulic Angling

Manual or hydraulic angling up to 20 degrees right or left of center. Hydraulic angling option allows the operator to control the power box rake angle from the operator compartment.

Adjustable Gauge Wheels

Dual independently adjustable gauge wheels allow for skim passes for over-seeding or adjust to cut drainage grades.

Two-Position Winged Endplates

Two-position winged endplates allow close raking to side walks or foundations. They can remain parallel, even during angling, for smoother plowing.

Tool Mounted Operation and Maintenance Manual Holder

Tool mounted and sealed from the elements, this holder includes all of the operation manuals and maintenance guides required for proper operation of the work tool.