302.4/302.7 Pin on

< Back

Financing & Insurance
See our Offers

Overview

Length

Units:
Length 30.8 in 783.0 mm Less

Stored height

Stored height 10.7 in 271.0 mm Less

Thumb width

Thumb width 11.2 in 283.0 mm Less

Weight

Weight 140.0 lb 64.0 kg Less

Overall width

Overall width 14.68 in 373.0 mm Less

Rotation

Rotation 126.6° 126.6° Less