T9B Hydraulic Sideshift

< Back

Financing & Insurance
See our Offers

Overview

Designed for cutting narrow straight trenches in soil prior to laying electrical, telephone and cable lines, or water and gas pipe.

Units:
Standard Boom Length 48.0 in 1219.0 mm Less
Cutting Width 6.0 in 152.0 mm Less
Chain Type Rockfrost Rockfrost Less
Required Hydraulics Standard Flow Standard Flow Less
Overall Width 75.0 in 1901.0 mm Less
Overall Length 106.5 in 2705.0 mm Less
Weight 1229.0 lb 557.5 kg Less
Overall Height 31.0 in 786.0 mm Less
Required Hydraulic Flow 42-86 L/min (11-23 gpm) 42-86 L/min (11-23 gpm) Less
Optimal Hydraulic Pressure 145-235 bar (2100-3400 psi) 145-235 bar (2100-3400 psi) Less
Motor Displacement 24.0 in3 394.0 cm3 Less
Drive Shaft Torque 1068.0 lb·ft 1447.0 N·m Less
Drive Shaft Speed @ max. flow 203 rpm 203 rpm Less
Sideshift Travel 22.0 in 559.0 mm Less
Maximum Auger Clearance 21.0 in 534.0 mm Less
Spoil Auger Diameter 18.0 in 457.0 mm Less
Chain Pull @ max. pressure 2661.0 lb 1207.0 kg Less
Chain Speed @ max. flow 509.0 ft/min 155.0 m/min Less
Optional Cutting Widths 203, 254, 305 mm (8, 10, 12 in) 203, 254, 305 mm (8, 10, 12 in) Less

Application

Designed for cutting narrow, straight trenches in the soil prior to laying electrical, telephone and cable lines, or water and gas pipe.

Direct Drive System

Direct drive system features a variable speed, bi-directional, gerotor style motor that delivers optimal chain speed, chain pull and torque for maximum trenching performance in a broad range of soil types.

Durable Anti-Back Flex Chain

Durable, double standard anti-back flex chain eliminates chain backlash and ensures teeth are positioned at the most efficient angle for smooth cutting and longer tooth life.

Hard-faced, Tungsten Carbide Steel Cupped Teeth

Hard-faced, tungsten carbide steel cupped teeth deliver long life in many soil conditions. Teeth are spaced for optimum digging performance in most soil types.

Hydraulic or Manual Sideshift

Hydraulic or manual side-shift provides close trenching flexibility near structures or obstructions. Hydraulic side-shift, standard on the T15B (optional on T6B and T9B) is controlled from operator’s compartment using the standard flow auxiliary hydraulic circuit selector control.

Large Diameter Bolt-on Spoil Auger

Large diameter bolt-on spoil auger improves loose soil removal from trenching area and allows for quick, easy removal and servicing.

Optional Chain Types and Cutting Widths

Optional chain types and cutting widths are available for specific soil, digging requirements and trench widths. These chain types include Standard, Combo, Terminator, and Rockfrost.

Optional Bolt-on Crumber Bar

Optional bolt-on crumber bar with shoe improves soil removal to provide cleaner trench. Shoes available in size range to accommodate trench width.