T15B High Flow

< Back

Financing & Insurance
See our Offers

Overview

Designed for cutting narrow straight trenches in soil prior to laying electrical, telephone and cable lines, or water and gas pipe.

Units:
Standard Boom Length 60.0 in 1524.0 mm Less
Cutting Width 6.0 in 152.0 mm Less
Chain Type Standard Standard Less
Overall Width 74.8 in 1901.0 mm Less
Overall Length 118.5 in 3010.0 mm Less
Weight 1212.0 lb 549.8 kg Less
Overall Height 30.9 in 786.0 mm Less
Required Hydraulics High Flow High Flow Less
Required Hydraulic Flow 95-152 L/min (25-40 gpm) 95-152 L/min (25-40 gpm) Less
Optimal Hydraulic Pressure 207-310 bar (3300-4500 psi) 207-310 bar (3300-4500 psi) Less
Motor Displacement 38.4 in3 629.1 cm3 Less
Drive Shaft Torque 2144.0 lb·ft 2905.0 N·m Less
Drive Shaft Speed @ max. flow 207 rpm 207 rpm Less
Side Shift Travel 22.0 in 559.0 mm Less
Maximum Auger Clearance 21.0 in 534.0 mm Less
Spoil Auger Diameter 18.0 in 457.0 mm Less
Chain Pull @ max. pressure 5344.0 lb 2424.0 kg Less
Chain Speed @ max. flow 518.3 ft/min 158.0 m/min Less
Optional Cutting Widths 203, 254, 305 mm (8, 10, 12 in) 203, 254, 305 mm (8, 10, 12 in) Less

Application

Designed for cutting narrow, straight trenches in the soil prior to laying electrical, telephone and cable lines, or water and gas pipe.

Drive System

Direct drive system features a variable speed, bi-directional, gerotor style motor for optimal chain pull and torque for maximum trenching performance.

Durable Chain

Durable, double standard anti-back flex chain eliminates chain backlash and ensures teeth are positioned at the most efficient angle for smooth cutting and longer tooth life.

Hard-Faced Teeth

Hard-faced, tungsten carbide steel cupped teeth deliver long life in many soil conditions.

Side Shift Feature

Hydraulic or manual side-shift provides close trenching flexibility near structures or obstructions.

Optional Chains and Cutting Widths

Optional chain types and cutting widths are available for specific soil, digging requirements and trench widths.