< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat 735C with a 22 m3 (28.7 yd3) 32.7 tonnes (36 tons) capacity offers proven reliability, durability, high productivity, superior operator comfort and lower operating costs. With many updated and improved features, an all new power train and new ease of operation features including Automatic Retarder Control, the 735C is now more productive than ever before.

Engine

Units:
Engine Model Cat C15 ACERT Cat C15 ACERT Less
Bore 5.4 in 137.0 mm Less
Stroke 6.75 in 171.5 mm Less
Displacement 926.0 in3 15.2 L Less
Gross Power – SAE J1995 452.0 hp 337.0 kW Less
Net Power – SAE J1349 441.0 hp 329.0 kW Less
Engine Model – U.S. EPA Tier 2/EU Stage II Cat® C15 ACERT™ Cat® C15 ACERT™ Less
Net Power – ISO 14396 447.0 hp 333.0 kW Less
No Engine De-rating Required Below 10000.0 ft 3050.0 m Less
Peak Engine Torque Gross (SAE J1995) 1931.0 lbf-ft 2618.0 N·m Less
Peak Engine Torque Net (SAE J1349) 1887.0 lbf-ft 2558.0 N·m Less
Peak Engine Torque Speed 1200.0 rpm 1200.0 rpm Less

Weights

Rated Payload 36.0 tons 32.7 tonnes Less

Body Capacities

Heaped SAE 2:1 26.8 yd3 20.5 m3 Less
Struck 19.6 yd3 15.0 m3 Less
Tailgate Heaped SAE 2:1 28.7 yd3 22.0 m3 Less
Tailgate Struck 20.3 yd3 15.5 m3 Less

Transmission

Forward 1 3.7 mph 6.0 km/h Less
Forward 2 4.9 mph 7.9 km/h Less
Forward 3 6.8 mph 11.0 km/h Less
Forward 4 8.6 mph 13.9 km/h Less
Forward 5 11.4 mph 18.4 km/h Less
Forward 6 14.0 mph 22.5 km/h Less
Forward 7 19.3 mph 31.0 km/h Less
Forward 8 23.1 mph 37.3 km/h Less
Reverse 1 3.9 mph 6.3 km/h Less
Reverse 2 8.9 mph 14.4 km/h Less
Forward 9 33.5 mph 53.9 km/h Less

Sound Levels

Interior Cab 79.0 dB(A) 79.0 dB(A) Less

Operating Weights

Front Axle – Empty 40631.0 lb 18340.0 kg Less
Center Axle – Empty 14110.0 lb 6400.0 kg Less
Rear Axle – Empty 13536.0 lb 6140.0 kg Less
Total – Empty 68277.0 lb 30970.0 kg Less
Front Axle – Rated Load 5864.0 lb 2660.0 kg Less
Center Axle – Rated Load 33113.0 lb 15020.0 kg Less
Rear Axle – Rated Load 33113.0 lb 15020.0 kg Less
Total – Rated Load 72091.0 lb 32700.0 kg Less
Front Axle – Loaded 46495.0 lb 21090.0 kg Less
Center Axle – Loaded 47223.0 lb 21420.0 kg Less
Rear Axle – Loaded 46650.0 lb 21160.0 kg Less
Total – Loaded 140368.0 lb 63670.0 kg Less

Body Plate

Type High strength Brinell HB450 wear resistant steel High strength Brinell HB450 wear resistant steel Less

Service Refill Capacities

Fuel Tank 126.8 gal 480.0 L Less
Cooling System 23.7 gal 90.0 L Less
Engine Crankcase 10.6 gal 40.0 L Less
Transmission/OTG 19.8 gal 75.0 L Less
Final Drives (each) 1.3 gal 5.0 L Less
Steering/Hoist Hydraulic System 36.9 gal 140.0 L Less
Axles (each) 15.8 gal 60.0 L Less
Brake Cooling Tank 17.69 gal 67.0 L Less

Body Hoist

Raise Time 12.0 Seconds 12.0 Seconds Less
Lower Time 7.0 Seconds 7.0 Seconds Less

Steering

Lock to Lock 4.6 seconds @ 60 rpm 4.6 seconds @ 60 rpm Less

Standards

Brakes ISO 3450-2011 ISO 3450-2011 Less
Cab/FOPS ISO 3449 Level II-2005 ISO 3449 Level II-2005 Less
Cab/ROPS ISO 3471-2008 ISO 3471-2008 Less
Steering ISO 5010-2007 ISO 5010-2007 Less

Turning Circle

Note Dimensions are for machines equipped with 26.5R25 tires. Dimensions are for machines equipped with 26.5R25 tires. Less
Turning Dimensions: Steer Angle – Left/Right 45° 45° Less
Turning Dimensions: SAE Turning Radius 314.0 in 7968.0 mm Less
Turning Dimensions: Clearance Radius 331.0 in 8420.0 mm Less
Turning Dimensions: Inside Radius 157.0 in 3978.0 mm Less
Turning Dimensions: Aisle Width 221.0 in 5607.0 mm Less

Engine

Optimized performance, proven reliability


Transmission

Class leading transmission technology


Automatic Features

Ease of use, improved performance


Suspension and Braking

Performance with comfort


Operator Environment

Improved productivity with a comfortable and confident operator


Ease of Operation

Designed around the operator


Durability and Reliability

Proven structures and components


Integrated Technologies

The right information at the right time


Serviceability

Maximize uptime and reduce costs


Complete Customer Support

A commitment to your success


Sustainability

Making sustainable progress possible


Safety

Designed and built into every machine


735C Standard Equipment

Air conditioning with R134A refrigerant

Adjustable air vents

Auto shift nine-speed forward and two reverse transmission

Reverse alarm

Cat C15 ACERT engine

Cat rearview camera

Color Multi-Purpose Display (CMPD) incorporating the rearview camera feed

Differentials: standard with automatic clutched inter and cross-axle differential locks

Dual circuit oil immersed, enclosed brakes – all wheels

Electrical system: 24 volt, 5A 24- to 12-volt converter

Electro hydraulic hoist control

Glass windows: laminated and tinted-front toughened and tinted-sides and rear

Guards: rear window, radiator, crankcase and axle

Heater and defroster with four-speed fan

Horn: electric

Lights: cab interior, front, width marker, side, rear, two reversing/work light, two stop/tail lights, front and rear direction indicators

Mirrors: extensive arrangement for improved visibility

Mud flaps: wheel arch and body mounted with transportation tiebacks

Product Link: PL321 or PL522 dependent on location and licensing agreement

Retarder: engine compression brake

ROPS/FOPS cab, machine operation monitoring system includes:
  • Action lamp, engine oil pressure, primary steering system, left turn signal, high beam, coolant temperature, tachometer, parking brake, fuel level, right turn signal, transmission oil temperature, brake system, transmission hold, hoist control, hydraulic system, charging system, retarder, transmission fault, traction control system, check engine lamp

Liquid Crystal Display (LCD):
  • Alert indicator, selected gear and direction, speed or auto shift, review Operation and Maintenance Manual (OMM), primary steering failure, seat belt warning, secondary steering failure, Machine Security System (MSS), secondary steering energy source engaged, hour meter and retarder active

Seat, fully adjustable, air suspension

Seat, padded companion/trainer

Secondary steering – electro hydraulic

S·O·S sampling valves

Spill guard, front, integral part of fabricated body

Starting receptacle, electric, remote

Storage: cup holder, flask receptacle, under seat storage, door pocket, behind seat storage, coat hook

Sun visor

Three axle, six-wheel drive

Tilt and telescopic steering wheel

Tires, six 26.5R25, radial

Two seat belts, operator’s retractable

Vandalism protection: lockable caps for fuel tank and hydraulic oil tank

Windows opening side, tinted

Windshield wiper and washer, two speed, intermittent (front)

Windshield wiper and washer, two speed (rear)

735C Optional Equipment

Auto lube installation for automatic greasing of bearings

Body liners

Bluetooth radio stereo system

Cold weather coolant –51° C (–60° F)

Cold weather start attachment

Engine block heater

Ether start

Exhaust heated body

Fast fuel fill

Flashing LED beacon

Fuel additive-anti-waxing

Heated seat

Heated rearview motorized mirrors

Machine Security System (MSS)

Product Link: PL321, PL522, VIMS™ Cellular, VIMS Satellite (where available)

Roof mounted High Intensity Discharge (HID) work lights

Scissor tailgate

775/65 R29 wide tires

Cat production measurement payload monitoring system