< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The AP500F is a mid-sized wheel paver that offers versatility for highways, rural roads, streets and other mid-sized projects.

Weights

Units:
Operating Weight - Paver only 29020.0 lb 13161.0 kg Less
Shipping Weight - Paver only 28599.0 lb 12970.0 kg Less
Operating Weight - SE50 V Screed only 7239.0 lb 3284.0 kg Less
Operating Weight - SE50 VT Screed only 7695.0 3490.0 Less

Operating Specifications

Hopper Capacity 219.0 ft3 6.2 m3 Less
Standard Paving Range - SE50 V, SE50 VT 2.55 - 5.0 m (8' 4" - 16' 4") 2.55 - 5.0 m (8' 4" - 16' 4") Less
Maximum Paving Width - SE50 V 21.3 ft 6.5 m Less
Maximum Paving Width - SE50 VT 21.3 ft 6.5 m Less
Maximum Paving Speed with Tamper Bar Screed 82.0 ft/min 25.0 m/min Less
Maximum Paving Speed with Vibratory Screed 250.0 ft/min 76.0 m/min Less
Maximum Travel Speed 10.0 mph 16.0 km/h Less
Inside Turning Radius 1.15 ft 0.35 m Less
Maximum Throughput Capacity 1288.0 Tons per Hour 1168.0 Tonnes per Hour Less

Engine

Gross Power 142.0 hp 106.0 kW Less
Engine Model Cat C4.4 with ACERT Cat C4.4 with ACERT Less

Service Refill Capacities

Fuel Tank Capacity 47.0 gal 179.0 L Less
DEF Tank 5.0 gal 19.1 L Less

Fuel Efficient and Quiet

Efficient power management and advanced Eco-mode optimize fuel efficiency and lower sound levels.


Quick Starter

Exclusive 70 kW integrated generator delivers fast heating screed plates, quiet or quick heating options, and simple monitoring. The system is designed to save time and fuel while providing reliability for the life of the paver. Advanced diagnostics keep the screed heating, even in the event of a sensor failure.


More Control

The dual operator stations provide complete control and good visibility to truck drivers from either side of the operating platform. Station transfer occurs with the simple press of a button. This unique design shifts all settings to the opposite console for simple operation from each side of the paver.


Water Resistant Displays

The water resistant displays provide excellent reliability and meet IP67 common water submergence ratings. The switches have been tested to one million cycles without failure. If a failure does occur, grouped components are serviceable and it's not necessary to replace the entire console.


More Efficient Delivery

High production features include large throughput capacity and over-sized feeder components that enable the system to run slower. This unique design limits wear while also reducing fuel consumption.


Wheel Undercarriage

Fast travel and smooth turning deliver excellent work site performance.


SE-Series Screeds

The SE-Series screeds provide new heating technology, increased durability, easy adjustment, and better efficiency. The screeds are available with tamper bars and vibration or vibration only.


Cat Grade Control

Cat Grade Control is a factory-integrated guidance system that helps remove irregularities from the surface and control mat thickness for increased production, lower operating costs, and higher profitability.


AP500F Optional Equipment

Options
  • Air-ride Seat with Heat
  • All-Wheel Drive
  • Auger and Mainframe Extensions
  • Auxiliary Power Panel
  • Ballast
  • Cat Grade Control
  • Decelerator Pedals
  • Ecological Washdown System
  • Feed Sensor (Sonic or Mechanical)
  • Front Wheel Assist
  • Hardtop Canopy
  • HID Lights
  • Leveling Devices
  • Lights (Working or Roading)
  • Mainframe Extensions (Power or Manual)
  • Power Folding Front Apron
  • Product Link
  • Oscillating Push Rollers
  • Steering Guide
  • Tow Point Indicators (Upper)
  • Truck Hitch
  • Generator
  • Umbrella
  • Uptime Kit
  • Ventilation System
  • Warning Beacon
  • Wide-width Paving Packages
  • Windshield w/Hardtop Canopy

Grade References
  • Non-Contacting Sonic Grade Sensor
  • Contacting Grade Sensor
  • Outboard Leveler, 9.15 m (30') and 12.2 m (40')
  • Inboard Leveler
  • Mobile Stringline
  • Fore ‘N Aft Leveler
  • Sonic Averaging Beam
  • Rigid Ski, 9.15 m (30') and 12.2 m (40')

Screed Choices
  • SE50 V Vibratory Screed
  • SE50 VT Tamper Bar Screed