< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The CB68B is a 14 metric ton vibratory compactor equipped with 2130 mm (84”) drums. This high production model delivers excellent mat density, good visibility and comfort, fuel efficiency with Eco-mode, and an industry leading water spray system. This model can be equipped with Cat Compaction Control that provides temperature mapping and pass-count mapping as well as "Machine to Machine" communication for more efficient performance.

Weights

Units:
Standard Operating Weight 31162.0 lb 14180.0 kg Less
Maximum Operating Weight 34789.0 lb 15780.0 kg Less
Static Linear Load 184.0 lb/in 32.9 kg/cm Less

Operating Specifications

Standard Compaction Width 84.0 in 2130.0 mm Less
Curb Clearance 28.0 in 723.0 mm Less
Ground Clearance 11.5 in 292.0 mm Less
Drum Offset 6.0 in 170.0 mm Less
Maximum Compaction Width 92.0 in 2337.0 mm Less

Travel Speed

Low 4.5 mph 7.0 km/h Less
High 8.0 mph 13.0 km/h Less

Engine

Gross Power 142.0 hp 106.0 kW Less
Engine Model C4.4 with ACERT C4.4 with ACERT Less

Dimensions

Overall Length 15.5 ft 4742.0 mm Less
Wheelbase 11.3 ft 3650.0 mm Less
Overall Width 92.0 in 2335.0 mm Less
Height w/ROPS/FOPS 10.0 ft 3068.0 mm Less
Drum Width 84.0 in 2130.0 mm Less

Vibratory System

Maximum Frequency 3800.0 vpm 63.3 Hz Less
Minimum Frequency 2520.0 vpm 42.0 Hz Less
Maximum Amplitude 0.041 in 1.03 mm Less
Minimum Amplitude 0.012 in 0.26 mm Less
Centrifugal Force per Drum - Maximum 31069.0 lb 138.2 kN Less
Centrifugal Force per Drum - Minimum 16950.0 lb 75.4 kN Less

Service Refill Capacities

Fuel Tank Capacity 66.0 gal 250.0 L Less
Water (Spray) Tank Capacity 264.0 gal 1000.0 L Less

Exceptional Visibility and Control

The B-Series Tandem Vibratory Rollers offer unobstructed sight lines with standard 180° seat positioning for excellent all-around visibility. Also, drum edge and drum surface lighting provide better lighting for nighttime operation. The innovative handwheel steering technology eliminates the front console that is commonly found on other machines for precise machine control.


Vibratory System Choices

Cat Tandem Vibratory Rollers quickly reach target densities due to their versatile frequency and amplitude selections. These powerful rollers provide finesse when necessary due to their flexible front or rear drum only vibratory capability. This machine offers vibratory choices to match your amplitude and frequency requirements. It performs particularly well in high-production applications. It provides high amplitudes for breakdown and intermediate work, while its high static linear load delivers excellent results for finishing work.


Cat Compaction Control

The optional Cat Compaction Control helps contractors increase efficiency and productivity while recording data for quality control documentation and future planning.


Smooth Operating Powertrain

The B-Series tandem rollers are powered by Cat engines with ACERT™ Technology. The engine includes a variety of features that help reduce fuel burn, including Eco-mode, yet still deliver the power required on challenging jobsites. Tough components help extend compactor life.


CB68B Optional Equipment

2-Amplitude, 2-Frequency Vibratory System

360 Degree Rotating Seat

Accelerometer Ready Kit

Air Conditioning

Air Suspension Seat w/Heat

Bio-Degradeable Oil

Cat Compaction Control

Drum Covers

Edge Cutter

Freeze Protection Kit

Halogen Lights w/Drum Edge Lights

Heated Seat

High Intensity Discharge Lights

Mirrors

Offset Hitch

Premium Water Spray Nozzles

Product Link

Recording Module - cab only

Roading Lights

ROPS/FOPS Cab

Temperature Indicator

Versa Vibe™ Vibratory System

Warning Beacon

Water Distribution Mats