D4K2

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Engine

Units:
Engine Model Cat C4.4 ACERT Cat C4.4 ACERT Less
Power - Net 84.0 hp 62.6 kW Less
Displacement 269.0 in3 4.4 L Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Rated Net Power @ 2,200 rpm – SAE J1349 84.0 hp 62.6 kW Less
Rated Net Power @ 2,200 rpm – ISO 9249/EEC 80/1269 84.0 hp 62.6 kW Less
Note Engine meets Tier 3/Stage IIIA equivalent emission standards. Engine meets Tier 3/Stage IIIA equivalent emission standards. Less

Transmission

Drive Pumps 1 1 Less
Track Motors 2 2 Less
Relief Valve Settings 7033.0 psi 48500.0 kPa Less
Maximum Travel Speed – Forward 5.6 mph 9.0 km/h Less
Maximum Travel Speed – Reverse 6.2 mph 10.0 km/h Less

Weights

Operating Weight - XL 17796.0 lb 8072.0 kg Less
Operating Weight - LGP 18475.0 lb 8380.0 kg Less
Note Specs are for machine equipped with dozer blade, canopy ROPS, back-up alarm, operator, coolant, lubricants and full fuel tank. Specs are for machine equipped with dozer blade, canopy ROPS, back-up alarm, operator, coolant, lubricants and full fuel tank. Less

Service Refill Capacities

Fuel Tank 51.5 gal 195.0 L Less
Crankcase and Filter 2.91 gal 11.0 L Less
Final Drives, XL (each side) 2.6 gal 10.0 L Less
Final Drives, LGP (each side) 2.6 gal 10.0 L Less
Cooling System 5.92 gal 22.4 L Less
Transmission/Hydraulic Tank 15.7 gal 59.5 L Less

Hydraulic Controls

Pump Output 17.7 gal/min 68.0 L/min Less
Relief Valve Settings 2988.0 psi 20600.0 kPa Less

Undercarriage

Shoe Width – XL 18.0 in 460.0 mm Less
Shoe Width – LGP 25.0 in 635.0 mm Less
Length of Track on Ground – XL 89.0 in 2248.0 mm Less
Length of Track on Ground – LGP 89.0 in 2248.0 mm Less
Track Gauge – XL 61.0 in 1550.0 mm Less
Track Gauge – LGP 68.0 in 1725.0 mm Less
Ground Contact Area – XL 3206.0 in2 20682.0 cm2 Less
Ground Contact Area – LGP 4425.0 in2 28550.0 cm2 Less
Ground Pressure – XL 5.6 psi 38.6 kPa Less
Ground Pressure – LGP 4.2 psi 29.2 kPa Less
Number of Rollers (each side) 7 7 Less
Number of Shoes (each side) – Sealed and Lubricated Track (SALT) Undercarriage 43 43 Less
Number of Shoes (each side) – SystemOne Undercarriage 38 38 Less

Ripper

Type Parallelogram Parallelogram Less
Number of Shanks 3 3 Less
Height 6.5 in 165.0 mm Less
Weight 1222.0 lb 554.0 kg Less
Maximum Digging Depth 13.3 in 337.5 mm Less
Maximum Reach at Ground Line 23.5 in 596.0 mm Less
Maximum Ground Clearance Under Tip 17.6 in 448.0 mm Less
Overall Width 67.3 in 1710.0 mm Less

Winch

Weight 1345.0 lb 610.0 kg Less
Winch Drive Hydrostatic Hydrostatic Less
Control Hydraulic Hydraulic Less
Speed Variable Variable Less
Winch Length 27.76 in 705.0 mm Less
Overall Width 29.2 in 741.0 mm Less
Drum Diameter 10.0 in 254.0 mm Less
Drum Width 10.8 in 274.0 mm Less
Throat Clearance 6.75 in 171.5 mm Less
Rope Diameter – recommended 0.63 in 16.0 mm Less
Rope Diameter – optional 0.75 in 19.0 mm Less
Drum Capacity – recommended cable 371.0 ft 113.0 m Less
Drum Capacity – optional cable 256.0 ft 78.0 m Less
Maximum Line Pull – bare drum 40000.0 lb 18144.0 kg Less
Maximum Line Pull – full drum 25000.0 lb 11340.0 kg Less
Maximum Line Speed – bare drum 131.0 ft/min 40.0 m/min Less
Maximum Line Speed – full drum 207.0 ft/min 63.0 m/min Less

Cab

Sound Levels: ISO 6396:2008 77.0 dB(A) 77.0 dB(A) Less
Sound Levels: SAE J1166 FEB2008 78.0 dB(A) 78.0 dB(A) Less
ROPS ISO 3471:2008 ISO 3471:2008 Less
FOPS ISO 3449:2005 Level II ISO 3449:2005 Level II Less

Dimensions

Track Gauge – XL 61.0 in 1550.0 mm Less
Track Gauge – LGP 67.9 in 1725.0 mm Less
Width of Tractor (standard shoes, no blade) – XL 79.1 in 2010.0 mm Less
Width of Tractor (standard shoes, no blade) – LGP 92.9 in 2360.0 mm Less
Overall Length (with blade) – XL 168.3 in 4274.0 mm Less
Overall Length (with blade) – LGP 168.3 in 4274.0 mm Less
Length of Basic Tractor (without blade) – XL 128.9 in 3275.0 mm Less
Length of Basic Tractor (without blade) – LGP 128.9 in 3275.0 mm Less
Tractor Height – XL 108.8 in 2763.0 mm Less
Tractor Height – LGP 108.8 in 2763.0 mm Less
Ground Clearance – XL 13.0 in 332.0 mm Less
Ground Clearance – LGP 13.0 in 332.0 mm Less
BLADE: Blade Width – XL 109.5 in 2782.0 mm Less
BLADE: Blade Width – Intermediate 115.0 in 2921.0 mm Less
BLADE: Blade Width – LGP 124.0 in 3149.0 mm Less
BLADE: Blade Height – XL 39.8 in 1010.0 mm Less
BLADE: Blade Height – Intermediate 33.9 in 860.0 mm Less
BLADE: Blade Height – LGP 35.8 in 910.0 mm Less
BLADE: Blade Lift Height – XL 29.3 in 743.0 mm Less
BLADE: Blade Lift Height – Intermediate 29.3 in 743.0 mm Less
BLADE: Blade Lift Height – LGP 27.9 in 708.0 mm Less
BLADE: Digging Depth – XL 22.5 in 573.0 mm Less
BLADE: Digging Depth – Intermediate 23.2 in 590.0 mm Less
BLADE: Digging Depth – LGP 23.2 in 590.0 mm Less
BLADE: Blade Cutting Edge Angle, Adjustable – XL 52° to 58° 52° to 58° Less
BLADE: Blade Cutting Edge Angle, Adjustable – Intermediate 52° to 58° 52° to 58° Less
BLADE: Blade Cutting Edge Angle, Adjustable – LGP 52° to 58° 52° to 58° Less
BLADE: Maximum Tilt – XL 15.2 in 387.0 mm Less
BLADE: Maximum Tilt – Intermediate 17.6 in 448.0 mm Less
BLADE: Maximum Tilt – LGP 17.2 in 438.0 mm Less
BLADE: Maximum Angle (either side) – XL 25° 25° Less
BLADE: Maximum Angle (either side) – Intermediate 25° 25° Less
BLADE: Maximum Angle (either side) – LGP 25° 25° Less
BLADE: Blade Width at Maximum Angle – XL 100.1 in 2542.0 mm Less
BLADE: Blade Width at Maximum Angle – Intermediate 105.1 in 2669.0 mm Less
BLADE: Blade Width at Maximum Angle – LGP 113.1 in 2874.0 mm Less
BLADE: Blade Capacity (SAE) – XL 2.59 yd3 1.98 m3 Less
BLADE: Blade Capacity (SAE) – Intermediate 1.96 yd3 1.5 m3 Less
BLADE: Blade Capacity (SAE) – LGP 2.42 yd3 1.85 m3 Less

Features:


D4K2 Standard Equipment

ELECTRICAL
  • Alternator, 12 volt, 120 Amp, heavy duty brushless
  • Alarm, backup
  • Batteries, heavy duty, maintenance free, 1,500 CCA
  • Diagnostic connector
  • Horn, electric
  • Lights, halogen, 2 front and 2 rear
  • Starter, electric, 12 volt

OPERATOR STATION
  • ROPS/FOPS canopy
  • Seat, air suspended, cloth or vinyl
  • Seatbelt, retractable 76 mm (3 in)
  • Foot pads, dash
  • Electronic Monitoring System with: – Gauges for engine coolant temperature, hydraulic oil temperature and fuel level – Travel speed limiter, electronic – Engine RPM and gear display – Hour meter, electric – Engine air cleaner service indicator, electronic – Water-in-fuel indicator, electronic
  • Throttle switch, rotary
  • Eco mode
  • Controls, seat mounted, fore/aft adjustment
  • Armrests, adjustable
  • Mirror, rearview, inside
  • Single pedal combining deceleration and braking functions
  • Independent forward/reverse speed settings
  • Power port, 12 volt
  • Coat hook
  • Storage compartment
  • Cup holder
  • Floor mat, rubber, heavy duty

HYDRAULICS
  • Hydraulics, 3 valve
  • Load sensing hydraulics
  • Single lever, three function control
  • Hydraulic pump and oil

POWER TRAIN
  • Cat C4.4 ACERT diesel engine, turbocharged, Tier 3/Stage IIIA equivalent emission standards
  • Aftercooler, Air-to-Air (ATAAC)
  • Aluminum bar plate cooling system (radiator, power train)
  • Air cleaner with precleaner, automatic dust ejection and under-hood intake
  • Dual path, closed-loop hydrostatic transmission
  • Electric fuel priming pump
  • Fuel/water separator

UNDERCARRIAGE
  • SALT Undercarriage
  • 7 roller track frame
  • Track rollers, lifetime lubricated
  • Carrier rollers
  • Track adjusters, hydraulic
  • Guards, front/rear guiding
  • Master link

OTHER STANDARD EQUIPMENT
  • Cat Product Link™ PL631 Satellite/PL641 Cellular
  • C-Frame, VPAT, hydraulic cylinders and lines
  • Lockable engine enclosures
  • Front pull device
  • Rigid drawbar
  • Ecology drains (engine, power train and implement oil and engine coolant)
  • Scheduled oil sampling ports (engine, power train implement oil)
  • Vandalism protection
  • Heavy duty crankcase guard

ANTIFREEZE
  • Extended life coolant, –37° C (–35° F)

D4K2 Optional Equipment

ELECTRICAL
  • Integrated four front halogen lights, two rear halogen lights

POWER TRAIN
  • Automatic Traction Control
  • Installation, winch

UNDERCARRIAGE
  • Track Pairs, XL: – Track, 460 mm (18 in) MS SystemOne
  • Track Pairs, LGP: – Track, 635 mm (25 in) MS SystemOne

OPERATOR STATION
  • Cab with air conditioning
  • Cab, polycarbonate windows and air conditioning
  • Seat, air suspension, choice of: – Vinyl, heated seat with heated controls – Cloth, heated seat with heated controls – Cloth, heated and ventilated seat with heated controls
  • Radio, AM/FM, Bluetooth
  • Sound suppression

HYDRAULICS
  • Hydraulics, 4 valve for use with ripper
  • Hydraulics, 4 valve for use with winch

GUARDS
  • Guard, rear, heavy duty
  • Grill, radiator, heavy duty
  • Guard, track guiding, center
  • Guard, track roller, full length
  • Screen, rear, cab
  • Screen, side, cab
  • Screen, rear, canopy
  • Screen, front and doors, canopy
  • Sweeps, front
  • Sweeps, rear

BLADES
  • VPAT XL blade
  • VPAT LGP blade
  • VPAT Intermediate blade

REAR ATTACHMENTS
  • Drawbar, towing
  • Mounting, winch
  • Ripper, parallelogram, includes three shanks and teeth

REAR ATTACHMENT CONTROL
  • Control, ripper
  • Control, winch
  • Control, ripper and winch

MACHINE CONTROL AND GUIDANCE
  • Stable Blade
  • Slope Indicate
  • Installation, AccuGrade ready, includes Cat Grade Control Slope Assist
  • Power Pitch blade control

STARTING AIDS
  • Heater, engine, coolant, 120 volt
  • Starting aid, ether

OTHER ATTACHMENTS
  • Machine Security System

ANTIFREEZE
  • Extended life coolant, –50° C (–58° F)

FIELD INSTALLED ATTACHMENT
  • Winch, hydrostatic