326D2 L OEM

< Back

Financing & Insurance
See our Offers

Overview

The 326D2 L OEM incorporates innovations to improve your job site efficiency through low owning and operating costs, excellent performance, and high versatility. Fuel consumption is reduced by 13% compared to 324D with meeting Tier 3 regulations on High Power mode.

Engine

Units:
Engine Model Cat® C7.1 Cat® C7.1 Less
Net Flywheel Power 193.0 hp 144.0 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.31 in 135.0 mm Less
Displacement 428.0 in3 7.01 L Less
Type Direct Injection Direct Injection Less
Engine Gross Power (ISO 14396) 197.0 hp 147.0 kW Less
Engine Net Power (SAE J1349/ISO 9249) 193.0 hp 144.0 kW Less
Rated Speed (engine) 1900.0 rpm 1900.0 rpm Less
Hi-Idle Speed 1700.0 rpm 1700.0 rpm Less
Low-Idle Speed 950.0 rpm 950.0 rpm Less
Maximum Torque (torque peak) @ 1,400 rpm 663.8 lbf-ft 900.0 N·m Less
Maximum Altitude (without derate) 9842.0 ft 3000.0 m Less
Maximum Altitude (with derate) 16404.0 ft 5000.0 m Less
Note The C7.1 engine meets U.S. EPA Tier 3 and EU Stage III emission regulations. The C7.1 engine meets U.S. EPA Tier 3 and EU Stage III emission regulations. Less

Weights

Maximum Frontless Machine Weight 46495.0 lb 21090.0 kg Less
Maximum Operating Weight* 58150.0 lb 26375.0 kg Less
*Note Dependent on application, Review Dependent on application, Review Less

Swing Mechanism

Swing Speed 9.6 rpm 9.6 rpm Less
Swing Torque 54137.0 lbf-ft 73.4 kN·m Less

Drive

Travel Speed – High Load 3.6 mph 5.8 km/h Less
Travel Speed – Low Load 3.4 mph 5.4 km/h Less
Drawbar Pull 51032.0 lbf 227.0 kN Less

Service Refill Capacities

Fuel Tank Capacity 137.4 gal 520.0 L Less
Cooling System 8.2 gal 31.0 L Less
Engine Oil 5.8 gal 22.0 L Less
Swing Drive 2.6 gal 10.0 L Less
Final Drive (each) 1.6 gal 6.0 L Less
Hydraulic System (including tank) 75.3 gal 285.0 L Less
Hydraulic Tank 67.9 gal 257.0 L Less

Hydraulic System

Main System – Maximum Flow at travel H/L (1,800 rpm) 247 × 2 L/min (494 total) [65.2 × 2 gal/min (130.4 total)] 247 × 2 L/min (494 total) [65.2 × 2 gal/min (130.4 total)] Less
Main System – Maximum Flow at travel L/L (1,700 rpm) 233 × 2 L/min (466 total) [61.6 × 2 gal/min (123.2 total)] 233 × 2 L/min (466 total) [61.6 × 2 gal/min (123.2 total)] Less
Main System – Maximum Flow at operation (1,700 rpm) 233 × 2 L/min (466 total) [61.6 × 2 gal/min (123.2 total)] 233 × 2 L/min (466 total) [61.6 × 2 gal/min (123.2 total)] Less
Swing System – Maximum Flow 61.6 gal/min 233.0 L/min Less
Maximum Pressure – Equipment 5076.4 psi 35.0 MPa Less
Maximum Pressure – Travel 5076.4 psi 35.0 MPa Less
Maximum Pressure – Swing 3555.9 psi 24.5 MPa Less
Pilot System – Maximum Flow 6.2 gal/min 23.4 L/min Less
Pilot System – Maximum Pressure 568.6 psi 3920.0 kPa Less

Exterior Sound

Spectator Sound Power Level Labeled spectator sound power level measured according to test procedures and conditions specified in 2005/88/EC is 103 dB(A). Labeled spectator sound power level measured according to test procedures and conditions specified in 2005/88/EC is 103 dB(A). Less

Standards

Brakes SAE J1026/APR90 SAE J1026/APR90 Less
Cab/FOGS SAE J1356 FEB88; ISO 10262 SAE J1356 FEB88; ISO 10262 Less
Cab/ROPS ISO 12117-2:2008 ISO 12117-2:2008 Less

Key Features

A world class design combining excellent performance with low fuel consumption and top reliability.


Engine

Built for power, reliability and economy.


Operator Station

Ergonomically designed to keep you comfortable and productive all day long.


Hydraulics

Cat hydraulics deliver power and precise control to keep material moving.


Optioinal Undercarriage and Structures

Strong and durable, all you expect from Cat excavators.


Service and Maintenance

Simplified service and maintenance features save you time and money.


Integrated Technologies

Monitor, manage, and enhance your job site operations.


Complete Customer Support

Cat dealer services help you operate longer with lower costs.


326D2 L OEM Standard Equipment

ENGINE
  • C7.1 electronic control engine
  • Meets U.S. EPA Tier 3 and EU Stage III emission regulations
  • 3000 m (9,842 ft) altitude capability without derating (Maximum 5000 m (16,404 ft) with derate from 3000 m [9,842 ft])
  • Air prefilter
  • Radial seal air filters (primary and secondary filter)
  • Glow plugs
  • Automatic engine speed control with one touch low idle
  • High ambient cooling package 52° C (126° F)
  • Starting kit, cold weather, <–32° C (–26° F)
  • Water separator with water level indicator sensor
  • Radiator and oil cooler side by side with enough space for cleaning
  • Two speed travel
  • Electric fuel (Priming) pump
  • Power modes (Eco and High Power)
  • Variable fan with viscous clutch
  • New fuel filtration system (primary ×1, secondary and third filter ×1)
  • B20 biodiesel fuel capability
  • Air-to-air-aftercooler

HYDRAULIC SYSTEM
  • Automatic swing parking brake
  • High performance hydraulic return filters
  • Hydraulic main pump
  • Fine swing control
  • Cat bio-oil capability
  • Capability of installing additional valves, pumps, circuits
  • Stick drift reducing valve*
  • Boom drift reducing valve*
  • Auxiliary hydraulic valve*
  • Reverse swing damping valve*

CAB
  • Pressurized cab
  • Mechanical or air suspension seat
  • Positive filtered ventilation
  • Adjustable armrest
  • Seat belt, retractable
  • 70/30 split front windshield
  • Laminated upper front windshield and tempered other windows
  • Sliding upper door window
  • Openable front windshield with assist device
  • Openable roof hatch
  • Removable lower windshield, within cab storage bracket
  • Pillar mounted upper windshield wiper and washer
  • Bi-level air conditioner (automatic) with defroster (pressurized function)
  • Full color and full graphic LCD display with warning, filter/fluid change, and working hour information
  • Seat integrated control lever joystick
  • Neutral lever (lock out) for all controls
  • Travel control pedals with removable hand levers
  • Two stereo speakers
  • Radio mounting
  • Beverage holder
  • Coat hook
  • Interior lighting
  • Ashtray and lighter
  • Rear window, emergency exit
  • Capability to install two additional pedals
  • Bolt-on FOGS (Falling Objects Guarding System) capability

UNDERCARRIAGE
  • Idler and center section track guiding guards
  • Towing eyes on base frame
  • Grease lubricated track GLT2, resin

ELECTRICAL
  • Batteries (2 – 900 CCA)
  • Capability to connect a beacon

LIGHTS
  • Working light, storage box mounted
  • Interior lighting

SAFETY AND SECURITY
  • Cat one key security system
  • Door and compartment locks
  • Signaling/warning horn
  • Rearview mirrors
  • Rearview camera ready
  • Fire wall between engine and pump compartment
  • Emergency engine shutoff switch
  • Rear window, emergency exit
  • Battery disconnect switch
  • Cap locks on fuel and hydraulic tanks
  • Lockable tool box

COUNTERWEIGHT
  • 4750 kg (10,470 lb) counterweight

TECHNOLOGY
  • Product Link

326D2 L OEM Optional Equipment

HYDRAULIC SYSTEM
  • Tool control system
  • Hammer circuit, foot pedal operated
  • Two way combined circuit, joystick modulation operated
  • Two way combined circuit with medium pressure, joystick modulation operated

CAB
  • 12V-10A power supply
  • Sun screen
  • Radio 24V
  • Travel alarm
  • Falling Objects Guarding System (FOGS)
  • Rearview camera and mirrors

UNDERCARRIAGE AND GUARDS
  • Long undercarriage: – 600 mm (24") double grouser shoes – 600 mm (24") triple grouser shoes – 790 mm (31") triple grouser shoes
  • Segmented track guiding guard (two pieces)
  • Swing frame with bumper capability: – (HD) bottom – (HD) travel motor – Swivel guard

LIGHTS
  • Cab mounted working lights

TECHNOLOGY
  • AccuGrade