330D2 L OEM

< Back

Financing & Insurance
See our Offers

Overview

The 330D2 L OEM comes with a number of new developments and features to help you make the best use of your machine. Isochronous engine speed control, a new fuel filtration system, a built-in economy mode to save up to a 15% fuel consumption and energy. A variable speed fan with viscous clutch makes this machine productive, efficient and safe.

Engine

Units:
Engine Model Cat® C7.1 Cat® C7.1 Less
Net Flywheel Power 209.0 hp 156.0 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.31 in 135.0 mm Less
Displacement 428.0 in3 7.1 L Less
Engine Power (ISO 14396) 213.0 hp 159.0 kW Less
Hi-Idle Speed 1700.0 rpm 1700.0 rpm Less
Low-Idle Speed 950.0 rpm 950.0 rpm Less
Maximum Altitude (with derate) 16404.0 ft 5000.0 m Less
Maximum Altitude (without derate) 9842.0 ft 3000.0 m Less
Maximum Torque (torque peak) @ 1,400 rpm 663.8 lbf-ft 900.0 N·m Less
Net Power (SAE J1349/ISO 9249) 209.0 hp 156.0 kW Less
Rated Speed (engine) 1800.0 rpm 1800.0 rpm Less
Type Direct Injection Direct Injection Less
Note The C7.1 engine meets EPA Tier 3, EU Stage III emission regulations. The C7.1 engine meets EPA Tier 3, EU Stage III emission regulations. Less

Weights

Frontless Weight 51700.0 lb 23450.0 kg Less
Maximum Operating Weight* 66970.0 lb 30375.0 kg Less
*Note *Dependent on application, Review *Dependent on application, Review Less

Service Refill Capacities

Fuel Tank Capacity 137.4 gal 520.0 L Less
Cooling System 8.2 gal 31.0 L Less
Engine Oil 5.8 gal 22.0 L Less
Swing Drive 2.6 gal 10.0 L Less
Final Drive (each) 1.6 gal 6.0 L Less
Hydraulic System (including tank) 81.9 gal 310.0 L Less
Hydraulic Tank 67.9 gal 257.0 L Less

Swing Mechanism

Swing Speed 9.6 rpm 9.6 rpm Less
Swing Torque 60627.6 lbf-ft 82.2 kN·m Less

Drive

Maximum Drawbar Pull 55752.6 lbf 248.0 kN Less
Maximum Travel Speed 3.4 mph 5.3 km/h Less

Hydraulic System

Pilot System – Maximum Flow 6.1 gal/min 23.1 L/min Less
Pilot System – Maximum Pressure 568.6 psi 3920.0 kPa Less
Main System – Maximum Flow (each) at Operation (1,700 rpm) 240 × 2 (480 total) L/min [63.4 × 2 (126.8 total) gal/min] 240 × 2 (480 total) L/min [63.4 × 2 (126.8 total) gal/min] Less
Main System – Maximum Flow at Travel H/L (1,800 rpm) 254 × 2 (508 total) L/min [67.1 × 2 (134.2 total) gal/min] 254 × 2 (508 total) L/min [67.1 × 2 (134.2 total) gal/min] Less
Main System – Maximum Flow at Travel L/L (1,750 rpm) 247 × 2 (494 total) L/min [65.2 × 2 (130.4 total) gal/min] 247 × 2 (494 total) L/min [65.2 × 2 (130.4 total) gal/min] Less
Maximum Pressure – Equipment 5076.4 psi 35.0 MPa Less
Maximum Pressure – Swing 3982.7 psi 27.5 MPa Less
Maximum Pressure – Travel 5076.4 psi 35.0 MPa Less
Swing System – Maximum Flow 63.4 gal/min 240.0 L/min Less

Sound Performance

ISO 6396 – Operator Noise (Closed) 71.0 dB(A) 71.0 dB(A) Less
ISO 6395 – Spectator Noise 104.0 dB(A) 104.0 dB(A) Less

Standards

Brakes SAE J1026/APR90 SAE J1026/APR90 Less
Cab/FOGS SAE J1356 FEB88; ISO 10262 SAE J1356 FEB88; ISO 10262 Less
Cab/ROPS ISO 12117-2:2008 ISO 12117-2:2008 Less

Key Features

A world class design combining excellent performance with low fuel consumption and superior reliability.


Engine

Built for power, reliability and economy.


Operator Station

Ergonomically designed to keep you comfortable and productive all day long.


Hydraulics

Cat hydraulics deliver power and precise control to keep material moving.


Optioinal Undercarriage and Structures

Strong and durable, all you expect from Cat excavators.


Service and Maintenance

Simplified service and maintenance features save you time and money.


Integrated Technologies

Monitor, manage, and enhance job site operations.


Complete Customer Support

Cat dealer services help you operate longer with lower costs.


330D2 L OEM Standard Equipment

ENGINE
  • C7.1 electronic control engine
  • Meets EU Stage III and EPA Tier 3 emission regulations
  • 3000 m (9,842 ft) altitude capability without derating (Maximum 5000 m [16,404 ft] with derate from 3000 m [9,842 ft])
  • Radial seal air filters (primary and secondary filter)
  • Glow plugs
  • Automatic engine speed control with one touch low idle
  • High ambient cooling package 52° C (126° F)
  • Starting kit, cold weather, less than –32° C (–26° F)
  • Water separator with water level indicator sensor
  • Radiator and oil cooler side by side with enough space for cleaning
  • Two speed travel
  • Electric (priming) pump
  • Power modes (Eco and High Power)
  • Variable fan with viscous clutch
  • New fuel filtration system (primary ×1, twin main ×2)
  • B20 biodiesel fuel capability
  • Air-to-air-aftercooler

HYDRAULIC SYSTEM
  • Automatic swing parking brake
  • High performance hydraulic return filters
  • Hydraulic main pump
  • Universal seal used in cylinders
  • Fine swing control
  • Cat bio-oil capability
  • Capability of installing additional valves, pumps, circuits
  • Auxiliary hydraulic valve*
  • Reverse swing damping valve*
  • Boom drift reducing valve*
  • Stick drift reducing valve*

CAB
  • Pressurized cab
  • Mechanical or air suspension seat
  • Positive filtered ventilation
  • Adjustable armrest
  • Seat belt, retractable (51 mm [2 in] or 76 mm [3 in] width)
  • 70/30 split front windshield
  • Laminated upper front windshield and tempered other windows
  • Sliding upper door window
  • Openable front windshield with assist device
  • Openable roof hatch
  • Removable lower windshield, within cab storage bracket
  • Pillar mounted upper windshield wiper and washer
  • Bi-level air conditioner (automatic) with defroster (pressurized function)
  • Full color and full graphic LCD display with warning, filter/fluid change, and working hour information
  • Control lever joysticks, seat integrated
  • Neutral lever (lock out) for all controls
  • Travel control pedals with removable hand levers
  • Two stereo speakers
  • Radio mounting
  • Beverage holder
  • Coat hook
  • Interior lighting
  • Ashtray and lighter
  • Rear window, emergency exit
  • Capability to install two additional pedals
  • Bolt-on FOGS (Falling Objects Guarding System) capability

UNDERCARRIAGE
  • Idler and center section track guiding guards
  • Towing eyes on base frame
  • Grease lubricated track GLT2, resin

ELECTRICAL
  • Batteries (2 – 900 CCA)
  • Capability to connect a beacon

LIGHTS
  • Working light, storage box mounted
  • Interior lighting

SAFETY AND SECURITY
  • Cat one key security system
  • Door and compartment locks
  • Signaling/warning horn
  • Rearview mirrors
  • Rearview camera ready
  • Fire wall between engine and pump compartment
  • Emergency engine shutoff switch
  • Rear window, emergency exit
  • Battery disconnect switch
  • Cap locks on fuel and hydraulic tanks
  • Lockable tool box

COUNTERWEIGHT
  • 5860 kg (12,920 lb) counterweight

TECHNOLOGY
  • Product Link

330D2 L OEM Optional Equipment

HYDRAULIC SYSTEM
  • Tool control system
  • Hammer circuit, foot pedal operated
  • Two way combined circuit, foot pedal operated
  • Two way combined circuit, joystick modulation operated
  • Two way combined circuit with medium pressure, joystick modulation operated
  • Heavy lift mode
  • Boom lowering control device

CAB
  • 12V-10A power supply
  • Sun screen
  • Radio 12V and 24V
  • Travel alarm
  • Falling Objects Guarding System (FOGS)
  • Rearview camera and mirrors
  • Control pattern quick-changer

UNDERCARRIAGE AND GUARDS
  • Standard undercarriage and long undercarriage
  • 600 mm (24 in) double grouser shoes
  • 600 mm (24 in) triple grouser shoes
  • 800 mm (31 in) triple grouser shoes
  • Segmented track guiding guard (two pieces)
  • Full length track guiding guard
  • Swing frame with bumper capability: – (HD) bottom – (HD) travel motor – Swivel guard

LIGHTS
  • Cab mounted working lights