336D2/D2 L

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The 336D2 incorporates innovations to improve your job site efficiency through low owning and operating costs, excellent performance, and high versatility.

Engine

Units:
Engine Model Cat® C9 ACERT™ Cat® C9 ACERT™ Less
Net Flywheel Power 279.0 hp 208.0 kW Less
Bore 4.41 in 112.0 mm Less
Stroke 5.87 in 149.0 mm Less
Displacement 537.0 in3 8.8 L Less
Engine Power (ISO 14396) 281.0 hp 209.0 kW Less
Net Power (SAE J1349/ISO 9249) 279.0 hp 208.0 kW Less
Emissions The Cat C9 meets exhaust emissions equivalent to Tier 3, Stage IIIA and China Stage III Nonroad equivalent emission standards. The Cat C9 meets exhaust emissions equivalent to Tier 3, Stage IIIA and China Stage III Nonroad equivalent emission standards. Less

Weights

Operating Weight 81800.0 lb 37100.0 kg Less
Operating Weight – Long Undercarriage** 81800.0 lb 37100.0 kg Less
Operating Weight – Standard Undercarriage* 76300.0 lb 34600.0 kg Less
Note *Standard undercarriage, 2.8 m (9'2") reach stick, 600 mm (24 in) shoes, 6.0 mt (6.6 t) counterweight. *Standard undercarriage, 2.8 m (9'2") reach stick, 600 mm (24 in) shoes, 6.0 mt (6.6 t) counterweight. Less
Note **Long undercarriage, 2.55 m (8'4") mass stick, 800 mm (32 in) shoes, 6.0 mt (6.6 t) counterweight. **Long undercarriage, 2.55 m (8'4") mass stick, 800 mm (32 in) shoes, 6.0 mt (6.6 t) counterweight. Less

Swing Mechanism

Swing Speed 8.3 rpm 8.3 rpm Less
Swing Torque 80144.0 lbf-ft 109.0 kN·m Less

Hydraulic System

Swing System – Maximum Flow 70.0 gal/min 265.0 L/min Less
Maximum Pressure – Travel 5076.0 psi 35000.0 kPa Less
Maximum Pressure – Swing 4061.0 psi 28000.0 kPa Less
Pilot System – Maximum Flow 11.0 gal/min 40.0 L/min Less
Pilot System – Maximum Pressure 580.0 psi 4000.0 kPa Less
Boom Cylinder – Bore 5.9 in 150.0 mm Less
Boom Cylinder – Stroke 56.7 in 1440.0 mm Less
Stick Cylinder – Bore 6.7 in 170.0 mm Less
Stick Cylinder – Stroke 68.4 in 1738.0 mm Less
Bucket Cylinder – Bore 5.9 in 150.0 mm Less
Bucket Cylinder – Stroke 45.3 in 1151.0 mm Less
Main System – Maximum Flow (each) 74.0 gal/min 281.0 L/min Less
Maximum Pressure – Equipment 5076.0 psi 35000.0 kPa Less

Service Refill Capacities

Fuel Tank Capacity 164.0 gal 620.0 L Less
Cooling System 11.0 gal 40.0 L Less
Engine Oil 11.0 gal 41.0 L Less
Final Drive (each) 2.0 gal 8.0 L Less
Hydraulic System Oil Capacity (including tank) 108.0 gal 410.0 L Less
Hydraulic Tank Oil 46.0 gal 175.0 L Less
Swing Drive 5.0 gal 19.0 L Less

Drive

Maximum Travel Speed 2.9 mph 4.6 km/h Less
Gradeability 30°/70% 30°/70% Less
Maximum Drawbar Pull 67375.0 lbf 300.0 kN Less

Operator Station

Comfort and convenience to keep people productive


Engine

Powerful, reliable, and fuel efficient to deliver more to your bottom line


Hydraulics

Power to move more dirt, rock, and debris with speed and precision


Structures and Undercarriage

Built to work in rugged environments


Front Linkage

Made for high stress and long service life


Service and Maintenance

Fast, easy and safe access built in


Complete Customer Support

Service you can count on


Work Tools

Dig, hammer, rip, and cut with confidence


Safety

Features to help protect you day in and day out


336D2/D2 L Standard Equipment

ENGINE
  • Diesel C9 ACERT engine
  • 2300 m (7,546 ft) altitude capability
  • 65 amp alternator
  • Air intake heater
  • High power version with Power Management Mode
  • Radial seal air filters (primary and secondary filter)
  • Automatic engine speed control
  • Water separator with water level indicator sensor
  • Waved fin radiator with space for cleaning
  • Two-speed travel
  • Two (2) micron fuel filters
  • Electric priming pump

HYDRAULIC SYSTEM
  • Capability of installing additional valves and circuits
  • Regeneration circuits for boom and stick
  • Reverse swing damping valve
  • Automatic swing parking brake

CAB
  • Retractable seat belt (51 mm [2 in]; 76 mm [3 in] width)
  • 70/30 split front windshield
  • Laminated upper front windshield and tempered other windows
  • Sliding upper door window
  • Bi-level air conditioner (automatic) with defroster (pressurized cab)
  • Color LCD display with warning, filter/fluid change, and working hour information
  • Neutral lever (lock out) for all controls
  • Travel control pedals with removable hand levers
  • Radio mounting (DIN size)
  • 12V – 2× maximum 10A power supply
  • Two stereo speakers
  • Beverage holder
  • Coat hook, ashtray, literature holder
  • Openable roof hatch
  • Washable floor mat

UNDERCARRIAGE
  • Idler and center section track guiding guards
  • Towing eye on base frame
  • Grease lubricated track GLT2, resin seal

ELECTRICAL
  • Circuit breaker
  • Light, boom mounted, left and right
  • Light, storage box mounted

SAFETY AND SECURITY
  • Cat one key security system
  • Door and compartment locks
  • Signaling/warning horn
  • Rearview mirrors
  • Emergency engine shutoff switch
  • Emergency exit rear window
  • Capability to connect a beacon

COUNTERWEIGHT
  • 6.0 mt (6.6 t) counterweight

336D2/D2 L Optional Equipment

FRONT PARTS
  • Heavy duty Reach boom: – R3.9DB stick – R3.2DB stick – R2.8DB stick
  • Mass Excavation boom: – M2.55TB stick – M2.15TB stick
  • Bucket linkage: – DB Bucket linkage (with/without lifting eye) – TB Bucket linkage (with/without lifting eye)

UNDERCARRIAGE
  • Heavy duty bottom guard
  • Standard/HD Swivel guard
  • HD Travel motor guard
  • Full length track guiding guards
  • FOGS (bolt-on)
  • 600 mm, 700 mm, 800 mm (24 in) Triple Grouser tracks

HYDRAULICS
  • Boom and Stick High pressure lines
  • Boom and Stick Medium pressure lines
  • Boom, Stick and Bucket Quick coupler lines
  • Boom/Stick lowering control device
  • Quick coupler circuit
  • Fine swing control
  • Bio-oil capability

CAB
  • Roll Over Protective Structure (ROPS) cab
  • Mechanical suspension seat, with head rest
  • Air suspension seat, with head rest and seat heater
  • 12V-10A power supply with two (2) cigar lighter type sockets
  • Rain protector for front windshield
  • AM/FM radio
  • Control pattern quick-changer
  • Third pedal for straight travel

OTHER OPTIONAL EQUIPMENT
  • Travel alarm
  • Starting kit, cold weather
  • Electric refueling pump with auto shut off

INTEGRATED TECHNOLOGIES
  • Rearview camera
  • AccuGrade™ ready attachment
  • Cat Product Link™