< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Engine

Units:
Engine Model Yanmar 3TNV76 Yanmar 3TNV76 Less
Net Power 17.7 hp 13.2 kW Less
Gross Power 24.3 hp 17.9 kW Less
Displacement 68.1 in3 1116.0 cm3 Less
Rated Net Power (ISO 9249) 17.7 hp 13.2 kW Less

Weights

Operating Weight 3241.0 lb 1470.0 kg Less
Operating Weight with Cab 3241.0 lb 1470.0 kg Less
Note Weights do not include worktools. Weights do not include worktools. Less
Operating Weight with Cab and Extending Undercarriage 3435.0 lb 1558.0 kg Less
Operating Weight with Canopy 3042.0 lb 1380.0 kg Less
Operating Weight with Canopy and Extending Undercarriage 3236.0 lb 1468.0 kg Less

Dimensions (Approximate) – Standard Stick

Height 7.47 ft 2276.0 mm Less
Maximum Digging Depth 7.25 ft 2210.0 mm Less
Maximum Digging Depth of Dozer Blade Below Ground 10.4 in 264.0 mm Less
Maximum Digging Height 11.13 ft 3393.0 mm Less
Maximum Digging Radius 12.14 ft 3700.0 mm Less
Maximum Dumping Height 7.88 ft 2403.0 mm Less
Maximum Lift of Dozer Blade Above Ground 8.3 in 211.0 mm Less
Maximum Reach on the Ground 11.93 ft 3636.0 mm Less
Maximum Swing Angle of Boom System to the Left 73° 73° Less
Maximum Swing Angle of Boom System to the Right 49° 49° Less
Maximum Vertical Digging Depth 4.86 ft 1482.0 mm Less
Minimum Boom Swing Radius 4.89 ft 1490.0 mm Less
Tail Swing Radius 3.53 ft 1075.0 mm Less
Track Length 4.79 ft 1460.0 mm Less
Undercarriage Width – Extended 4.27 ft 1300.0 mm Less
Undercarriage Width – Retracted 3.25 ft 990.0 mm Less
Width 2.4 ft 730.0 mm Less

Travel System

Gradeability 30°/58% 30°/58% Less
Travel Speed – 1st Gear 1.5 mph 2.4 km/h Less
Travel Speed – 2nd Gear 2.5 mph 4.1 km/h Less
Track Width 9.06 in 230.0 mm Less

Hydraulic System

Operating Pressure - Equipment 2901.0 psi 200.0 bar Less
Operating Pressure - Travel 2901.0 psi 200.0 bar Less
Operating Pressure - Swing 2176.0 psi 150.0 bar Less
Max. Bucket Force 3597.0 lb 16.0 kN Less
Max. Stick Force 1596.0 lb 7.1 kN Less
Pump Flow at 2,200 rpm 9.2 gal/min 35.0 L/min Less

Blade

Width 38.6 in 980.0 mm Less
Height 9.1 in 232.0 mm Less
Dig Depth 10.4 in 264.0 mm Less
Lift Height 8.3 in 211.0 mm Less

Service Refill Capacities

Fuel Tank Capacity 6.3 gal 24.0 L Less
Hydraulic Tank Capacity 5.3 gal 20.0 L Less

Operating Specifications

Machine Overhang 16.7 in 424.0 mm Less
Stick Length - Long 43.2 in 1100.0 mm Less
Stick Length - Standard 37.1 in 940.0 mm Less

Dimensions (Approximate) – Long Stick

Height 7.47 ft 2276.0 mm Less
Width 2.4 ft 730.0 mm Less
Undercarriage Width – Retracted 3.25 ft 990.0 mm Less
Undercarriage Width – Extended 4.27 ft 1300.0 mm Less
Maximum Digging Depth 7.78 ft 2370.0 mm Less
Maximum Vertical Digging Depth 5.33 ft 1626.0 mm Less
Maximum Digging Height 11.51 ft 3507.0 mm Less
Maximum Dumping Height 8.26 ft 2517.0 mm Less
Maximum Digging Radius 12.63 ft 3850.0 mm Less
Maximum Reach on the Ground 12.44 ft 3791.0 mm Less
Tail Swing Radius 3.53 ft 1075.0 mm Less
Maximum Lift of Dozer Blade Above Ground 8.3 in 211.0 mm Less
Maximum Digging Depth of Dozer Blade Below Ground 10.4 in 264.0 mm Less
Track Length 4.79 ft 1460.0 mm Less
Maximum Swing Angle of Boom System to the Right 49° 49° Less
Maximum Swing Angle of Boom System to the Left 73° 73° Less
Minimum Boom Swing Radius 4.89 ft 1490.0 mm Less

Versatility

Easy to transport and greater site access


Performance and Durability

Powerful operation and greater uptime


Productive Comfort

Large operator environment; ergonomic control layout


Customer Support

Low operating costs with excellent services and options


301.4C Standard Equipment

1-way and 2-way (combined function) auxiliary hydraulic lines

230 mm (9.06 in) rubber track

Boom mounted light

Canopy with Tip-Over Protection (TOPS) ISO 12117

Control pattern changer (not available in Europe)

Dozer blade

Hydraulic oil cooler

Maintenance free battery

Retractable seat belt

Suspension seat, vinyl covered

Travel pedals

301.4C Optional Equipment

Bio oil

Boom check valve

Cab, radio ready with FOPS ISO 10262 (Level 1), Tip-Over Protection (TOPS) ISO 12117, heater/defroster, interior light and windscreen wiper/washer

Custom color paint

Ecology drain for engine oil

Front screen guard for canopy

Hydraulic quick coupler lines

Mechanical quick coupler

Mirror pack

Radio ready preparation

Roof mounted cab worklights

Rotating beacon

Suspension seat, fabric covered

Telescopic undercarriage and blade extensions (900-1300 mm [35.4-51.2 in]) (standard in North America)

Toolkit

Travel alarm