< Back

Financing & Insurance
See our Offers

Forest Machines

Designed and built to meet diverse forest application needs, the 322C FM comes ready to help improve your productivity.


Engine and Hydraulics

Cat 3126B ATAAC engine and hydraulics give the 322C FM exceptional power, efficiency and controllability unmatched in the industry for consistently high performance in all applications.


Structures

Caterpillar design and manufacturing techniques assure outstanding durability and service life. Rugged, reinforced carbody design stands up in the most demanding forest applications.


Operator Station

Spacious purpose built OPS/FOPS/FOGS/TOPS certified cab with excellent sightlines to the work area.


Attachments

Forest Machines are designed for flexibility to help bring higher production and efficiency to your jobs.


Undercarriage

Heavy Duty link assemblies provide toughness and durability. This track will maximize undercarriage life and minimize operating costs.


Guarding

Caterpillar guarding helps to extend service life, reduces downtime and helps protect your forestry machine investment.


Serviceability

Simplified service and electronic diagnostics help to increase productivity.


Caterpillar Grapples

Cat grapples are tough, built for performance and reliability in the woods. High-grade steel is used throughout the grapple. Hydraulics are engineered for maximum protection and reliability, but are easily accessible for routine inspection and service.


Complete Customer Support

Simplified service and electronic diagnostics help to increase productivity.


322C FM Standard Equipment

Alternator 80A

Automatic Engine Speed Control

Operator Environment
  • Purpose built forestry cab with 7 lights and all scratch resistant polycarbonate windows, ISO 8084 and SAE 1084 certified OPS, ISO 8083 and SAE J231 certified FOPS, ISO 10262 and SAE J1356 certified FOGS, OR-OSHA code 437-007-0775 TOPS and WCB G602/G603/G604/G608 standards
  • Seat KAB 528P/C, four-way adjustable suspension seat with adjustable armrest, retractable seatbelt and headrest
  • Integrated seat, console and joystick type controls
  • Language display monitor with gauges
  • Warning information, filter/fluid change information, working hour information, machine condition, error code and tool mode setting information, start up level check for hydraulic oil, engine oil and engine coolant
  • Full time clock on monitor (2 weeks)
  • Seat mounted joystick with extra functions for grapple
  • Fixed polycarbonate skylight with retractable sun shade, meeting SAE J1084
  • Interior lighting
  • 4 Front working lights, cab top mounted
  • 2 Front working lights, riser mounted
  • 1 Left side working light, cab mounted
  • Lower and upper windshield wipers and washer
  • Positive filtered ventilation, pressurized cab with bi-level air conditioner, heater and defroster with manual control
  • Forced air fan
  • 2 post mounted fresh air vents
  • Behind seat storage tray with tie down points
  • 2 CB radio mounts
  • 1 Converter/2 sockets – 12V-10A power supply
  • Radio/CD player (12V)
  • 1 Fire extinguisher mount
  • 1 Attachment computer control mount
  • Secondary roof exit, openable from inside and outside
  • 2 Coat hooks
  • Ashtray with lighter
  • Literature holder
  • Cup holder
  • Neutral lever for all controls
  • Travel control pedals with removable hand levers
  • Washable floor mat
  • Horn

Power Train
  • Cat 3126B ATAAC diesel engine
  • One-touch low idle
  • Straight line travel
  • Easy clean oil cooler
  • Two speed auto-shift travel
  • Water separator in fuel line

Undercarriage
  • Forestry - HDLC - 700 mm (28 in) D.G. shoes
  • Forestry, high-wide

Other Standard Equipment
  • Automatic swing parking brake
  • Fine swing control
  • Auxiliary hydraulic valve (one)
  • Core hydraulic lines & controls with standard main valves on upper structures
  • Caterpillar one-key security system, door locks and cap locks
  • Corner Guard - Right Front
  • Product Link Ready

322C FM Optional Equipment

Reach Boom

2.95 S Stick

S Family Bucket Linkage

Counterweight: 5149 Kg (11,351 lb)
  • STD on Log Loader

Log Loader Linkage
  • Under/under with stick cylinder guard
  • Over/under with stick cylinder guard

Heel Gp
  • Under/under
  • Over/under

Hydraulic Arrangements: For General Forestry
  • Rotating grapple
  • Thumb

Cold Weather Starting Aid

Track:
  • 600 mm (24 in) double grouser shoes
  • 800 mm (32 in) triple grouser shoes

Auxilary Pump Driver

Auxilary Lines For:
  • Reach boom
  • 2.95 S Stick