< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Cat K Series™ 2 Motor Graders are the machines you can count on when you need to get work done. Cat motor graders help you make the most of your investment by delivering maximum productivity and durability. The Cat C7 engine, direct-drive power shift transmission and load sensing hydraulics work together to ensure the power and precision you need to work in demanding conditions. And Cat motor graders are backed by the world-class Cat dealer network to keep you up and running.

Engine

Units:
Base Power (1st gear) – Net 171.0 hp 128.0 kW Less
Engine Model Cat® C7 ACERT™ Cat® C7 ACERT™ Less
Bore 4.33 in 110.0 mm Less
Derating altitude 10000.0 ft 3048.0 m Less
Displacement 442.0 in3 7.2 L Less
Fan Speed Maximum 1,925 rpm 1,925 rpm Less
Gross Power – ISO 14396 205.0 hp 153.0 kW Less
High Ambient Capability 122.0 ° F 50.0 ° C Less
Maximum Torque Net 735.0 lb ft 996.0 N·m Less
Number of cylinders 6 6 Less
Speed @ rated power 2,000 rpm 2,000 rpm Less
Stroke 5.0 in 127.0 mm Less
Torque Rise 46% 46% Less
VHP Range – Net 128-143 kW (171-191 hp) 128-143 kW (171-191 hp) Less
VHP – gear 3 Gross 198.0 hp 147.0 kW Less
VHP – gear 3 Net 181.0 hp 135.0 kW Less
VHP – gears 1-2 Gross 188.0 hp 140.0 kW Less
VHP – gears 1-2 Net 171.0 hp 128.0 kW Less
VHP – gears 4-8 Gross 208.0 hp 155.0 kW Less
VHP – gears 4-8 Net 191.0 hp 143.0 kW Less

Power Train

Brakes – Parking Air actuated, multiple oil-disc Air actuated, multiple oil-disc Less
Brakes – Secondary Dual circuit Dual circuit Less
Brakes – Service Air actuated, multiple oil-disc Air actuated, multiple oil-disc Less
Brakes – Service, surface area 3712.0 in2 23948.0 cm2 Less
Forward/Reverse Gears 8 forward/6 reverse 8 forward/6 reverse Less
Transmission Direct drive, Power shift Direct drive, Power shift Less

Operating Specifications

Articulation Angle – left/right 20 Degrees 20 Degrees Less
Forward – 1st 2.5 mph 4.1 km/h Less
Forward – 2nd 3.4 mph 5.5 km/h Less
Forward – 3rd 5.0 mph 8.0 km/h Less
Forward – 4th 6.9 mph 11.0 km/h Less
Forward – 5th 10.8 mph 17.4 km/h Less
Forward – 6th 14.7 mph 23.6 km/h Less
Forward – 7th 20.2 mph 32.5 km/h Less
Forward – 8th 29.4 mph 47.3 km/h Less
Reverse – 1st 2.0 mph 3.2 km/h Less
Reverse – 2nd 3.7 mph 6.0 km/h Less
Reverse – 3rd 5.4 mph 8.7 km/h Less
Reverse – 4th 8.5 mph 13.7 km/h Less
Reverse – 5th 16.0 mph 25.7 km/h Less
Reverse – 6th 23.2 mph 37.4 km/h Less
Steering Range – left/right 47.5 Degrees 47.5 Degrees Less
Top Speed – forward 29.4 mph 47.3 km/h Less
Top Speed – reverse 23.2 mph 37.4 km/h Less
Turning Radius, outside front tires 24.61 ft 7.5 m Less

Hydraulic System

Circuit Type Load Sensing, Closed Center, Proportional Priority Pressure Compensating System Load Sensing, Closed Center, Proportional Priority Pressure Compensating System Less
Maximum System Pressure 3698.5 psi 25500.0 kPa Less
Optional High Output Pump 55.6 gal/min 210.5 L/min Less
Pump Output Standard Pump 42.0 gal/min 159.1 L/min Less
Pump Type Variable Piston Variable Piston Less
Reservoir Tank Capacity 14.5 gal 55.0 L Less
Standby Pressure 522.1 psi 3600.0 kPa Less

Moldboard

Blade Width 12.0 ft 3.7 m Less
Arc Radius 16.3 in 413.0 mm Less
Blade Pull – base GVW 20080.0 lb 9108.0 kg Less
Blade Pull – maximum GVW 29496.0 lb 13379.0 kg Less
Cutting Edge – thickness 0.6 in 16.0 mm Less
Cutting Edge – width 6.0 in 152.0 mm Less
Down Pressure – base GVW 16044.0 lb 7278.0 kg Less
Down Pressure – maximum GVW 30784.0 lb 13963.0 kg Less
End Bit – thickness 0.6 in 16.0 mm Less
End Bit – width 6.0 in 152.0 mm Less
Moldboard – height 24.0 in 610.0 mm Less
Moldboard – thickness 0.9 in 22.0 mm Less
Throat Clearance 4.7 in 120.0 mm Less

Blade Range

Blade Tip Range – backward 5 Degrees 5 Degrees Less
Blade Tip Range – forward 40 Degrees 40 Degrees Less
Circle Centershift – left 29.6 in 752.0 mm Less
Circle Centershift – right 28.7 in 728.0 mm Less
Maximum Blade Position Angle 90 Degrees 90 Degrees Less
Maximum depth of cut 28.9 in 735.0 mm Less
Maximum lift above ground 18.9 in 480.0 mm Less
Maximum shoulder reach outside of tires – left 74.6 in 1896.0 mm Less
Maximum shoulder reach outside of tires – right 77.9 in 1978.0 mm Less
Moldboard Sideshift – left 20.2 in 512.0 mm Less
Moldboard Sideshift – right 26.1 in 663.0 mm Less

Ripper

Machine length increase, beam raised 38.2 in 970.0 mm Less
Penetration force 19166.0 lb 8694.0 kg Less
Pryout force 25735.0 lb 11673.0 kg Less
Ripper shank holder spacing 21.0 in 533.0 mm Less
Ripper shank holders, quantity 5 5 Less
Ripping depth – maximum 18.2 in 462.0 mm Less
Scarifier shank holder quantity 9 9 Less

Scarifier

Mid, V-Type – Scarifier shank holder spacing 4.6 in 116.0 mm Less
Mid, V-Type – Scarifier shank holders quantity 11 11 Less
Mid, V-Type – Scarifying depth, maximum 9.0 in 229.0 mm Less
Mid, V-Type – Working width 46.6 in 1184.0 mm Less
Rear – Scarifier shank holder spacing 10.5 in 267.0 mm Less
Rear – Scarifier shank holders quantity 9 9 Less
Rear – Scarifying depth, maximum 10.5 in 266.0 mm Less
Rear – Working width 90.6 in 2300.0 mm Less

Frame

Circle – blade beam thickness 1.4 in 35.0 mm Less
Circle – diameter 60.2 in 1530.0 mm Less
Drawbar – height 5.0 in 127.0 mm Less
Drawbar – width 3.0 in 76.2 mm Less
Front axle – height to center 24.7 in 628.0 mm Less
Front axle – total oscillation 32 Degrees 32 Degrees Less
Front axle – wheel lean, left/right 18 Degrees 18 Degrees Less
Front-linear weights – maximum 144.0 lb/ft 213.0 kg/m Less
Front-linear weights – minimum 112.0 lb/ft 165.0 kg/m Less
Front-section modulus – maximum 291.0 in3 4785.0 cm3 Less
Front-section modulus – minimum 127.0 in3 2083.0 cm3 Less
Front-side plates – thickness 0.5 in 12.0 mm Less
Front-side plates – width 9.5 in 242.0 mm Less
Front-top/bottom plate – thickness 1.0 in 25.0 mm Less
Front-top/bottom plate – width 12.0 in 305.0 mm Less

Tandems

Drive chain pitch 2.0 in 51.0 mm Less
Height 19.9 in 506.0 mm Less
Sidewall thickness – inner 0.6 in 16.0 mm Less
Sidewall thickness – outer 0.7 in 18.0 mm Less
Tandem oscillation – front down 25 Degrees 25 Degrees Less
Tandem oscillation – front up 15 Degrees 15 Degrees Less
Wheel axle spacing 59.9 in 1522.0 mm Less
Width 7.9 in 201.0 mm Less

Service Refill

Circle drive housing 1.9 gal 7.0 L Less
Cooling system 10.6 gal 40.0 L Less
Engine Oil 4.8 gal 18.0 L Less
Front wheel spindle bearing housing 0.1 gal 0.5 L Less
Fuel Capacity 80.6 gal 305.0 L Less
Tandem housing (each) 16.9 gal 64.0 L Less
Transmission/Differential/Final Drives 15.9 gal 60.0 L Less

Weights

Gross Vehicle Weight – Typically Equipped 38603.0 lb 17510.0 kg Less
Gross Vehicle Weight – Maximum 50420.0 lb 22870.0 kg Less
Gross Vehicle Weight, Base – front axle 9197.0 lb 4172.0 kg Less
Gross Vehicle Weight, Base – rear axle 22311.0 lb 10120.0 kg Less
Gross Vehicle Weight, Base – total 31508.0 lb 14292.0 kg Less
Gross Vehicle Weight, Maximum – front axle 17647.0 lb 8005.0 kg Less
Gross Vehicle Weight, Maximum – rear axle 32773.0 lb 14866.0 kg Less
Gross Vehicle Weight, Maximum – total 50420.0 lb 22870.0 kg Less
Gross Vehicle Weight, Typically Equipped – front axle 11140.0 lb 5053.0 kg Less
Gross Vehicle Weight, Typically Equipped – rear axle 27463.0 lb 12457.0 kg Less
Gross Vehicle Weight, Typically Equipped – total 38603.0 lb 17510.0 kg Less

Standards

Brakes ISO 3450:1996 ISO 3450:1996 Less
ROPS/FOPS ISO 3471:1994/ISO 3449:2005 ISO 3471:1994/ISO 3449:2005 Less
Sound ISO 6394:2008, ISO 6396:2008 ISO 6394:2008, ISO 6396:2008 Less
Steering ISO 5010:2007 ISO 5010:2007 Less

Dimensions (Approximate)

Ground Clearance – Center Front Axle 24.6 in 626.0 mm Less
Ground Clearance, Trans. Case 14.3 in 362.0 mm Less
Height to Exhaust Stack 114.0 in 2895.0 mm Less
Height – Non-ROPS Cab 131.8 in 3348.0 mm Less
Height – ROPS Cab 132.0 in 3354.0 mm Less
Height – ROPS Canopy 132.0 in 3354.0 mm Less
Height – Top of Cylinders 120.0 in 3049.0 mm Less
Length – Between Tandem Axles 60.0 in 1523.0 mm Less
Length – Counterweight to Ripper 394.2 in 10013.0 mm Less
Length – Front Axle to Mid Tandem 239.6 in 6086.0 mm Less
Length – Front Axle to Moldboard 102.3 in 2598.0 mm Less
Length – Front Tire to Rear of Machine 334.8 in 8504.0 mm Less
Width – Outside Front Tires 97.7 in 2481.0 mm Less
Width – Outside Rear Tires 96.6 in 2452.0 mm Less
Width – Tire Center Lines 81.3 in 2065.0 mm Less

Power Train

Reliable performance


Cat C7 Engine

Maximum power and efficiency


Hydraulics

Balanced hydraulics deliver consistent, precise and responsive control


Structures/Drawbar-Circle-Moldboard

Designed for strength and durability


Work Tools and Attachments

Allows expansion of machine versatility, utilization, and performance


Operator Station

Caterpillar sets the standard for comfort, convenience and visibility


Integrated Technologies

Solutions to make work easier and more efficient


Safety

Designed with safety in mind


Complete Customer Support

When uptime counts


Sustainability

Thinking generations ahead


Serviceability

Convenient service points make routine maintenance quick and easy


140K2 Standard Equipment

ELECTRICAL
  • • Alternator, 115 Ampere
  • • Backup alarm, reversing lights
  • • Batteries, maintenance free 750 CCA
  • • Electrical system, 24 volt
  • • Horn, electric
  • • Lights, stop and tail
  • • Motor, starting
  • • Product Link Ready
  • • Working lights

OPERATOR ENVIRONMENT
  • • Accelerator
  • • Control console, adjustable
  • • Gauge cluster (includes voltmeter, articulation, engine coolant temperature, air brake pressure and fuel level)
  • • Guard rails, operator station
  • • Hydraulic controls, load sensing (right/left blade lift, circle drive, centershift, sideshift, front wheel lean and articulation)
  • • Indicator lights (includes high beam, LH and RH turn, low engine oil pressure, throttle lock, check engine, transmission filter bypass and check, centershift pin, brake air pressure, parking brake engaged, auto shift)
  • • Key start/stop switch
  • • Meter, hour
  • • Power steering, hydraulic
  • • Seat, vinyl-covered static
  • • Seat belt
  • • Steering wheel, tilt, adjustable
  • • Storage area, cooler/lunch box
  • • Throttle, electronic control

POWER TRAIN
  • • Air cleaner, dry type radial seal with service indicator and automatic dust ejector
  • • Air to air after cooler (ATAAC)
  • • Blower fan
  • • Brakes, oil disc, four-wheel air actuated
  • • Differential with lock/unlock
  • • Engine, Cat C7 with ACERT Technology, diesel with automatic engine derate and idle control. Certified to Bharat Stage III and China Stage II emissions standards.
  • • Fuel water separator
  • • Muffler, under hood
  • • Parking brake, multi-disc, sealed and oil cooled
  • • Prescreener
  • • Priming pump, fuel, resiliently mounted
  • • Sediment drain, fuel tank
  • • Tandem drive
  • • Transmission, 8 speed forward and 6 speed reverse, power shift, direct drive with electronic shift control and overspeed protection
  • • VHP (Variable Horse Power)

OTHER STANDARD EQUIPMENT
  • • Bumper, rear
  • • CD ROM Parts Book
  • • Circle drive slip clutch
  • • Cutting edges, 152 mm × 16 mm (6 in × 5/8 in) curved DH-2 steel
  • • Doors, Engine compartment
  • • Drawbar, 6 shoe replaceable nylon composite wear strips
  • • Endbits, 16 mm (5/8 in) DH-2 steel
  • • Frame, articulated with safety lock
  • • Fuel tank, 305 L (80.6 gal)
  • • Ground level engine shutdown
  • • Link bar, 7 position
  • • Moldboard, 3658 mm × 610 mm × 22 mm (12 ft × 24 in × 7/8 in) blade with hydraulic sideshift and tip
  • • S·O·S ports, engine, hydraulic, transmission and cooling
  • • Toolbox with padlock
  • • Vandalism protection – including cap locks for hydraulic tank, radiator access cover, fuel tank, engine and transmission oil check/fill and lockable battery boxes.

ANTIFREEZE
  • • Extended Life Coolant to –35° C (–30° F)

140K2 Optional Equipment

GUARDS
  • • Guard, transmission

OPERATOR ENVIRONMENT
  • • Air conditioner with heater
  • • Heater, cab

CAB/CANOPY
  • • Cab, ROPS*
  • • Cab, Non-ROPS*
  • • Canopy, ROPS*
  • • Seat, vinyl adjustable
  • • Seat, cloth, contour
  • • Fan, defroster, front window
  • • Fan, defroster, rear window
  • • Sun shade, rear
  • • Wiper/washer, rear
  • • Wipers, intermittent front
  • • Mirrors, dual inside
  • • Mirrors, outside mounted
  • • Power port, 12V accessory
  • • Radio ready entertainment
  • • Tachometer/Speedometer
  • * Weights represent changes to Typically Equipped machine weights.

RIPPER/SCARIFIER
  • • Ripper/Scarifier, rear mounted*
  • • Scarifier, mid mounted, V-type
  • * Weights represent changes to Typically Equipped machine weights.

LIGHTS
  • • Bar mounted, low, directional and headlights
  • • Cab and bar mounted, high, directional, headlights and work lights

POWER TRAIN
  • • Autoshift

OTHER ATTACHMENTS
  • • Product Link
  • • Snow Wing Mounting, frame-ready
  • • AccuGrade ARO
  • • Dryer, air
  • • Push plate, counterweight*
  • • Accumulator, blade lift
  • • Battery, extreme duty (1400 CCA)
  • • Ether, starting aid
  • • Heater, engine coolant, 220V
  • * Weights represent changes to Typically Equipped machine weights.

HYDRAULICS
  • • Pump, hydraulic, high capacity (210 L/min 55.7 gal/min)
  • • Hydraulic arrangements with one or more additional hydraulic valves are available for rear ripper, mid-mount scarifier, dozer, snow plow and snow wing.

BLADES, MOLDBOARDS
  • • Moldboard: Blade, 4267 mm × 610 mm × 22 mm (14' × 24" × 7/8")
  • • Moldboard: Blade, front
  • • Moldboard: Cutting edge, 203 mm × 19 mm (8" × 3/4"). For use with 14' blade
  • • Endbits, overlay, reversible pair for use with 203 mm (8") cutting edges