< Back

Financing & Insurance
See our Offers

Overview

TH414 Telehandler

Engine

Units:
Engine Model C4.4 DITAAC C4.4 DITAAC Less
Gross Power 101.0 hp 74.5 kW Less
Maximum Torque 302.4 lb ft 410.0 N·m Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 268.5 in3 4.4 L Less

Weights

Operating Weight 21054.12 lb 9550.0 kg Less

Operating Specifications

Rated Load Capacity 8157.0 lb 3700.0 kg Less
Maximum Lift Height 45.0 ft 13700.0 mm Less
Load at Max Height – Stabilizers Down 5512.0 lb 2500.0 kg Less
Load at Max Height – Stabilizers Up 2756.0 lb 1250.0 kg Less
Maximum Forward Reach 30.0 ft 9225.0 mm Less
Load at Max Reach – Stabilizers Down 2205.0 lb 1000.0 kg Less
Load at Max Reach – Stabilizers Up 772.0 lb 350.0 kg Less
Top Travel Speed 20.0 mph 32.0 km/h Less

Dimensions

Height 8.5 ft 2592.0 mm Less
Width 8.03 ft 2449.0 mm Less
Wheelbase 10.5 ft 3200.0 mm Less
Length to Fork Face 20.75 ft 6325.0 mm Less
Ground Clearance 18.03 in 458.0 mm Less
Turning Radius Over Tires 12.48 ft 3805.0 mm Less
Turning Radius Over Forks 18.5 ft 5640.0 mm Less
Length to Front of Tire 16.7 ft 5091.0 mm Less
Rear Overhang 4.02 ft 1225.0 mm Less

Tires

Standard 15.5/80 - 24 16 PR 15.5/80 - 24 16 PR Less

Hydraulic System

Maximum System Pressure 3625.94 psi 250.0 bar Less
Maximum Pump Flow 29.85 gal/min 113.0 L/min Less
Pump Type variable displacement load sensing pump variable displacement load sensing pump Less
Auxiliary Hydraulic Supply – Intermittent 21.13 gal/min 80.0 L/min Less
Auxiliary Hydraulic Supply – Continuous 15.85 gal/min 60.0 L/min Less

Service Refill Capacities

Fuel Tank 39.63 gal 150.0 L Less
Hydraulic Tank 23.78 gal 90.0 L Less

Transmission Speeds

Forward – 1 4.35 mph 7.0 km/h Less
Forward – 2 7.46 mph 12.0 km/h Less
Forward – 3 13.05 mph 21.0 km/h Less
Forward – 4 19.88 mph 32.0 km/h Less
Reverse – 1 4.35 mph 7.0 km/h Less
Reverse – 2 7.46 mph 12.0 km/h Less
Reverse – 3 13.05 mph 21.0 km/h Less

Boom Performance

Boom Up 13.0 Seconds 13.0 Seconds Less
Boom Down 8.0 Seconds 8.0 Seconds Less
Tele In 11.0 Seconds 11.0 Seconds Less
Tele Out 11.0 Seconds 11.0 Seconds Less
Crowd Forward (dump) 3.0 Seconds 3.0 Seconds Less
Crowd Backward 3.0 Seconds 3.0 Seconds Less
Combined – Up and Out 23.0 Seconds 23.0 Seconds Less
Combined – Down and In 13.4 Seconds 13.4 Seconds Less
Boom Breakout Force 10116.4 lb 45.0 kN Less
Bucket Breakout Force 14612.58 lb 65.0 kN Less
Drawbar Pull (Basic) 19783.18 lb 88.0 kN Less

Brakes

Parking Brake mechanical on front axle mechanical on front axle Less

Operator Station

The operator station provides comfort and protection with improved job site visibility and convenient, easier to use controls.


Ease of Operation

Ease of operation was extremely important in the design of the TH414. The single lever joystick is designed to maximize operator efficiency.


Performance

The TH414 delivers high performance to meet your specific job site needs.


Power Train

Caterpillar componentry, including a Cat C4.4 ACERT engine give you the quality power train that you expect from a Cat machine.


Versatility

The TH414 is as versatile as your toughest job demands.


Serviceability and Customer Support

Extended service intervals and a reduction in routine daily maintenance enables you to spend your time on the job.


TH414 Standard Equipment

TYRES and RIMS
  • Mitas 15.5/80-24 16 PR TR01

POWER TRAIN
  • Cat C4.4 DITAAC engine- 74.5 kW gross power- 410 Nm / 1400 rpm maximum torque- Turbo charged after cooled- 4.4 litre displacement- 105 mm bore- 127 mm stroke- Stage III (Tier 3) compliant- 3 section cooling pack: engine coolant, transmission oil, air to air charge cooler- Water separator
  • Transmission, Cat PowerSynchro - 4 forward/reverse- Single lever, column mounted direction change- Transmission disconnect via joystick or brake pedal
  • Axles, heavy duty durable- permanent 4-wheel drive- limited slip differential in front axle- power-assisted, hydraulic braking system- enclosed oil disc brakes on front axle- parking brake, dry disc with transmission disconnect- automatic steering self alignment system- 3 steering modes: 2-wheel, 4-wheel and crab
  • Hydraulics- load sensing, variable flow piston pump- 113 L/min maximum pump flow- 250 bar maximum system pressure- Electronic joystick, simultaneous and proportional controls to all three boom functions- Continuous flow hydraulics- Closed centre spool for auxiliary service- Lock valves on all hydraulic cylinders

ELECTRICAL
  • - 12-volt electrical system- 100 ampere alternator- 900 CCA maintenance-free battery with disconnect- Anti-restart key switch- Audible back-up alarm- Electronic control module- 12 volt internal and external power sockets- Electronic Technician diagnostic connector

CABIN, STANDARD
  • - EROPS certified cabin- Single lever electro-hydraulic control joystick- Interactive LCD monitor- Longitudinal stability indicator- Entry door with window- 2-way adjustable mechanical suspension seat- Heater- Seat belt & document pouch- Left & right-side rearview mirror- Interior mirror- Wiper blade front and rear window- Power steering w/steering wheel spinner knob- Radio ready- Operator stationisolated on rubber mounts

OTHER EQUIPMENT
  • - Manual IT interface quick coupler- Fenders- Frame level- Remote grease system
  • Joystick- bucket configuration- fork configuration

TH414 Optional Equipment

Coupler, IT hydraulic

Lights, flood lights cabin mounted and rotating beacon

Engine block heater, 240 V

Screen guard, front

Screen guard, front + roof screen guard

Hitch, retrieval

Spare Tyres and rims
  • *Mitas 15.5/80-24 16PR TR01*Michelin 400/80 R24 Power CL*Michelin 440/80 R24 Power CL*Goodyear 15.5-25 SGL

Miscellaneous
  • *License plate light*Fork stowage brackets*Tool box

Work Tools
  • Carriages -- standard and side shift
  • Forks (pair)- Pallet fork 45x100x1070 mm- Pallet fork 50x100x1525 mm - Pallet fork 50x100x1200 mm- Pallet fork 50x120x1200 mm
  • Access Work Platform