< Back

Financing & Insurance
See our Offers

Overview

The TH514 is designed for your toughest jobsite applications.

Engine

Units:
Engine Model Cat C4.4 DITAAC Cat C4.4 DITAAC Less
Gross Power 101.0 hp 74.5 kW Less
Maximum Torque 302.4 lb ft 410.0 N·m Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 268.5 in3 4.4 L Less

Weights

Operating Weight 24251.0 lb 11000.0 kg Less

Operating Specifications

Rated Load Capacity 10141.0 lb 4600.0 kg Less
Maximum Lift Height 45.0 ft 14000.0 mm Less
Load at Max Height – Stabilizers Down 4409.0 lb 2000.0 kg Less
Load at Max Height – Stabilizers Up 3968.0 lb 1800.0 kg Less
Maximum Forward Reach 30.27 ft 9225.0 mm Less
Load at Max Reach – Stabilizers Down 2646.0 lb 1200.0 kg Less
Load at Max Reach – Stabilizers Up 1102.0 lb 500.0 kg Less
Top Travel Speed 20.0 mph 32.0 km/h Less

Dimensions

Height 8.63 ft 2630.0 mm Less
Width 8.0 ft 2440.0 mm Less
Wheelbase 10.5 ft 3200.0 mm Less
Length to Fork Face 21.39 ft 6520.0 mm Less
Ground Clearance 15.79 in 401.0 mm Less
Turning Radius Over Tires 12.86 ft 3920.0 mm Less
Turning Radius Over Forks 18.27 ft 5570.0 mm Less
Length to Front of Tire 16.7 ft 5091.0 mm Less
Rear Overhang 4.02 ft 1225.0 mm Less

Tires

Standard 14.00-24 16PR TG-02 14.00-24 16PR TG-02 Less

Hydraulic System

Maximum System Pressure 3625.94 psi 250.0 bar Less
Pump Type Variable displacement load sensing axial piston pump Variable displacement load sensing axial piston pump Less
Primary System Max Pressure 3625.94 psi 250.0 bar Less
Primary System Max Pump Flow 39.63 gal/min 150.0 L/min Less
Auxiliary Hydraulic Supply – Intermittent 21.13 gal/min 80.0 L/min Less
Auxiliary Hydraulic Supply – Continuous 15.85 gal/min 60.0 L/min Less

Service Refill Capacities

Fuel Tank 39.63 gal 150.0 L Less
Hydraulic Tank 23.78 gal 90.0 L Less

Transmission Speeds

Forward – 1 4.35 mph 7.0 km/h Less
Forward – 2 7.46 mph 12.0 km/h Less
Forward – 3 13.05 mph 21.0 km/h Less
Forward – 4 19.88 mph 32.0 km/h Less
Reverse – 1 4.35 mph 7.0 km/h Less
Reverse – 2 7.46 mph 12.0 km/h Less
Reverse – 3 13.05 mph 21.0 km/h Less

Boom Performance

Boom Up 17.0 Seconds 17.0 Seconds Less
Boom Down 10.0 Seconds 10.0 Seconds Less
Tele In 20.0 Seconds 20.0 Seconds Less
Tele Out 17.5 Seconds 17.5 Seconds Less
Crowd Forward (dump) 4.0 Seconds 4.0 Seconds Less
Crowd Backward 3.0 Seconds 3.0 Seconds Less
Combined – Up and Out 28.0 Seconds 28.0 Seconds Less
Combined – Down and In 19.0 Seconds 19.0 Seconds Less
Boom Breakout Force 14162.96 lb 63.0 kN Less
Bucket Breakout Force 21356.85 lb 95.0 kN Less
Drawbar Pull (Basic) 19783.18 lb 88.0 kN Less

Operator Station

The operator station provides comfort and protection with improved job site visibility and convenient, easier to use controls.


Ease of Operation

Ease of operation was extremely important in the design of the TH514 Telehandler. The single lever joystick is designed to maximize operator efficiency.


Performance

The TH514 delivers high performance to meet your specific job site needs.


Power Train

Caterpillar componentry, including a Cat C4.4 ACERT engine give you the quality power train that you expect from a Cat machine.


Versatility

The TH514 is as versatile as your toughest job demands.


Serviceability and Customer Support

Extended service intervals and a reduction in routine daily maintenance enables you to spend your time on the job.


Load Management Indicator System (LMIS)

The LMIS provides audible and visual indications of machine stability limitations by monitoring suspended loads.


TH514 Standard Equipment

Engine, Cat C4.4 DITAAC, Tier 3 compliant
  • - Gross power 74.5 kW/101 hp- Maximum torque 410 Nm / 1400 rpm- Displacement 414 litre- Bore 105 mm / Stroke 127 mm

Transmission, Cat PowerSynchro
  • - 4 forward / 3 reverse- Single lever, column mounted direction change- Transmission disconnect via joystick or brake pedal

Axles, heavy duty durable
  • Permanent 4-wheel drive
  • Front axle, limited slip differential
  • 3 Steering modes -- 2-wheel, 4-wheel, and crab
  • Hydraulics, continuous flow

Boom, telescopic
  • -Sychronized 3-section boom with non-metallic wear pads- Compensation cylinder- Boom work lights- Boom prop

Electrical
  • Alternator, 100 amp
  • 12 volt electrical system
  • Battery, single 900 CCA maintenance-free with disconnect
  • Anti-restart key switch
  • Audible back-up alarm
  • 12 volt internal and external power sockets
  • 'Electronic Technician' diagnostic connector

Cabin, standard
  • EROPS certified
  • LCD monitor, interactive
  • Longitudinal stability indicator system
  • - Entry door with window- Floor mat- Interior mirror- Heater
  • Rearview mirror, left and right side
  • Wiper blade, front and rear window
  • Power steering with steering wheel spinner knob
  • Radio ready

Quick Coupler
  • Manual, IT interface

Fenders

Frame leveling system

Grease system, remote

Stabilizers

TH514 Optional Equipment

Coupler, IT hydraulic

Lights, flood lights cabin mounted

Engine block heater, 240 V

Screen guard, front

Screen guard, front + roof screen guard

Hitch, retrieval

Spare Tyres and rims
  • *Mitas 14.00-24 TG02*Goodyear 14.00-24 SGG

Work Tools
  • Carriages -- standard and side shaft
  • Forks (pair)- Pallet 60x100x1200 mm

Access Work Platform
  • *Access platform, fixed *Access platform, extendable *both platform options swivel 180 degrees

Rotating Beacon

Light plate light

Fork stowage brackets

Tool box

Cat padlocks & Keys, 3x (fuel tank, oil tank and engine hood)

Load Management Indicator System:Mandatory when using a truss boom jib or lifting hook attachmentIncludes an external audible beacon tower with warning lights