834H Coal Scoop

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Cat® coal scoops have been proven in the field, helping customers achieve top efficiency and productivity while keeping costs down. With the 834H, you get a purpose built machine that provides industry leading uptime, safety, serviceability and operator comfort.

Engine

Units:
Engine Model Cat® C18 ACERT™ Cat® C18 ACERT™ Less
Net Power 523.0 hp 390.0 kW Less
Bore 5.71 in 145.0 mm Less
Stroke 7.2 in 183.0 mm Less
Displacement 1104.5 in3 18.1 L Less
Net Power - EEC 80/1269 501.0 hp 373.0 kW Less
Net Power - ISO 9249 523.0 hp 390.0 kW Less
Converter Drive - Flywheel Power 499.0 hp 372.0 kW Less
Converter Drive - Gross Power 554.0 hp 413.0 kW Less
Direct Drive - Flywheel Power 468.0 hp 349.0 kW Less
Direct Drive - Gross Power 555.0 hp 414.0 kW Less

Transmission

Converter Drive - Forward 1 4.2 mph 6.8 km/h Less
Converter Drive - Forward 2 7.2 mph 11.6 km/h Less
Converter Drive - Forward 3 12.6 mph 20.3 km/h Less
Converter Drive - Reverse 1 4.2 mph 6.8 km/h Less
Converter Drive - Reverse 2 7.6 mph 12.2 km/h Less
Converter Drive - Reverse 3 13.3 mph 21.4 km/h Less
Direct Drive - Forward 2 7.7 mph 12.4 km/h Less
Direct Drive - Forward 3 13.7 mph 22.1 km/h Less
Direct Drive - Reverse 1 4.5 mph 7.2 km/h Less
Direct Drive - Reverse 2 8.1 mph 13.0 km/h Less
Direct Drive - Reverse 3 14.3 mph 23.0 km/h Less
Converter Drive - Forward 4 22.0 mph 35.4 km/h Less
Direct Drive - Forward 1 Lock Up Disabled Lock Up Disabled Less
Direct Drive - Forward 4 23.9 mph 38.5 km/h Less
Converter Drive - Reverse 4 N/A N/A Less
Direct Drive - Reverse 4 N/A N/A Less

Brakes

Brakes Meet SAE/ISO 3450 1996 Meet SAE/ISO 3450 1996 Less

Axles

Front Planetary-Fixed Planetary-Fixed Less
Oscillating Rear ±13 ±13 Less

Weights

Operating Weight 108180.0 lb 49070.0 kg Less

Service Refill Capacities

Cooling System 28.3 gal 107.0 L Less
Crankcase 15.9 gal 60.0 L Less
Transmission 21.9 gal 83.0 L Less
Hydraulic Tank 70.5 gal 267.0 L Less
Differentials and Final Drives - Front 49.1 gal 186.0 L Less
Differentials and Final Drives - Rear 50.2 gal 190.0 L Less
Fuel Tank 209.5 gal 793.0 L Less

Cab

ROPS/FOPS Meet SAE and ISO standards Meet SAE and ISO standards Less
Sound Performance Levels Meets ANSI/SAE, SAE and ISO standards Meets ANSI/SAE, SAE and ISO standards Less
Cab Integrated Rollover Protective Structure (ROPS)/Falling Object Protective Structure (FOPS) standard Integrated Rollover Protective Structure (ROPS)/Falling Object Protective Structure (FOPS) standard Less

Scoop Capacities

Carry 30.0 yd3 23.0 m3 Less
Doze 60.0 yd3 46.0 m3 Less

Productivity

Improving your bottom line


Reliability

Maximizing uptime, long life - it’s what you expect for your bottom line


Safety

Built to protect you


Serviceability

Easy to maintain. Easy to service.


Operator Comfort

Best-in-class working environment


Customer Support

Count on Cat dealers for business solutions


834H Coal Scoop Standard Equipment

ELECTRICAL
  • Alarm, back-up
  • Alternator (100-amp)
  • Batteries, maintenance-free
  • Deutsch terminal connectors
  • Electrical system (24-volt)
  • Lighting system, halogen (front and rear), access stairway
  • Starter, electric (heavy-duty)
  • Starting receptacle for emergency starts

OPERATOR ENVIRONMENT
  • Air conditioner
  • Cab, sound suppressed and pressurized
  • Internal four-post rollover protective structure
  • (ROPS/FOPS), radio ready (entertainment) includes antenna, speakers and converter (12-volt, 15 amp), 12-volt power port, tinted glass
  • Cigar lighter (12-volt, 15-amp) and ashtray
  • Coat hook
  • Electro-hydraulic lift, tilt and dump
  • Heater and defroster
  • Horn, electric
  • Light, cab (dome)
  • Lock-up clutch disable switch
  • Lunch box and beverage holders
  • Monitoring system (EMS-III)
  • Action alert system, three category
  • Instrumentation, gauges: engine coolant temperature, fuel level, hydraulic oil temperature, speedometer/tachometer and transmission oil temperature
  • Instrumentation, warning indicators: axle/brake oil temperature (front/rear); brake oil pressure; electrical system, low voltage; engine intake/combustion air temperature; engine oil pressure; engine overspeed; fuel pressure; hydraulic oil filter status; parking brake status and transmission filter status
  • Mirrors, rearview (externally mounted)
  • Rimpull select switch
  • Seat, Comfort Series (cloth), air suspension
  • Seat belt, retractable, 76 mm (3 in) wide
  • STIC control system with steering lock
  • Tilt and lift control system lock
  • Transmission gear indicator
  • Wet-arm wipers/washers (front and rear)
  • Intermittent front wiper

POWER TRAIN
  • Brakes, full hydraulic, enclosed, wet-disc
  • Multiple disc service brakes
  • Case drain filters
  • Demand fan
  • Fuel priming pump (electric)
  • Parking brake
  • Precleaner, engine air intake
  • Radiator, Next Generation Modular Radiator (NGMR)
  • Separated cooling system
  • Starting aid (ether) automatic
  • Throttle lock
  • Torque converter, impeller clutch with lockup control system and rimpull control system (switch and dial in cab)
  • Transmission, planetary, autoshift (4F/3R)

OTHER STANDARD EQUIPMENT
  • Doors, service access (locking)
  • Engine, crankcase, 500 hour interval with CH-4 oil
  • Grouped Electronic Clutch Pressure Control, remote mounted pressure taps
  • Hitch, drawbar with pin
  • Hood, metallic with lockable service doors
  • Hydraulic oil cooler
  • Muffler (under hood)
  • Oil sampling valves
  • Steering, load sensing
  • Vandalism protection caplocks
  • Venturi stack

TIRES, RIMS AND WHEELS
  • A tire must be selected from the mandatory attachments section - base machine price includes a tire allowance

ANTIFREEZE
  • Premixed 50 percent concentration of Extended Life Coolant with freeze protection to -34° C (-29° F)

834H Coal Scoop Optional Equipment

Lock-up clutch

Cab, guard front windows

Cab, rear fan and grill

Cab, rubber-mounted glass

Camera, rear vision

Computer Aided Earthmoving System (CAES) attachment ready option

Differentials, No-SPIN (rear)

Fast fill system

Heater, engine coolant

Heater, fuel

Lighting, HID

Light, warning flashing strobe

Light, warning rotating beacon

Mirror, inside (panoramic)

Oil Change System, high speed

Precleaners

Radio, AM/FM/CD/MP3

Radio, CB (ready)

Radio, Satellite, Bluetooth

Sound suppression

Switch, disconnect, remote mounted

Visor, front