< Back

Financing & Insurance
Learn More
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

This portable generator provides the factory-installed, dual-fuel option which allows power customers to substantially reduce costs and meet changing fuel availability by utilizing a wide range of gaseous fuels. Designed for use with the 50 Hz XQ2000 power module driven by the Cat 3516B engine, the DGB advanced control system automatically adjusts to changes in incoming fuel quality and pressure. This allows the engine to run on a wide variety of fuels, from associated gas to vaporized LNG, with no loss of performance integrity, which makes it an ideal generator rental unit. It maintains diesel performance levels with up to 70 percent replacement of diesel with gas, and accepts up to 55 percent inerts. No customer input or gas analysis is needed during operation, and no recalibration is required when the equipment is moved or the gas supply changes.

Generator

Units:
Continuous Rating 1400 ekW (1750 kVA) 1400 ekW (1750 kVA) Less
Frequency 50 Hz 50 Hz Less
Voltage 400/240 V 400/240 V Less
Frame Size 826 826 Less
Pitch 0.6667 0.6667 Less
No. of poles 4 4 Less
Excitation Static regulated brushless PM excited Static regulated brushless PM excited Less
Constructions Double bearing, close coupled Double bearing, close coupled Less
Insulation Class H Class H Less
Enclosure Drip proof IP22 Drip proof IP22 Less
Prime Rating 1600 ekW (2000 kVA) 1600 ekW (2000 kVA) Less
Alignment Pilot shaft Pilot shaft Less
Overspeed capability – % of rated 125% of rated 125% of rated Less
Voltage regulator 3 phase sensing with Volts-per-Hertz 3 phase sensing with Volts-per-Hertz Less
Voltage regulation Less than ± 0.5% voltage gain; Adjustable to compensate for engine speed droop and line loss Less than ± 0.5% voltage gain; Adjustable to compensate for engine speed droop and line loss Less
Wave form deviation Less than 5% deviation Less than 5% deviation Less
Telephone Influence Factor (TIF) Less than 50 Less than 50 Less
Harmonic Distortion (THD) Less than 5% Less than 5% Less

Engine

CAT 3516B Flex-Fuel Engine 3516B, 4-Stroke diesel 3516B, 4-Stroke diesel Less
Bore 6.7 in 170.0 mm Less
Stroke 7.5 in 190.0 mm Less
Displacement 4210.0 cu in 69.0 L Less
Compression ratio 15:1 15:1 Less
Aspiration TA TA Less
Fuel system EUI EUI Less
Governor type Cat ADEM A4 Control System Cat ADEM A4 Control System Less
Emissions Non-Certified Non-Certified Less

Dimension

Width (without Chassis / with Chassis) 97.5 in 2438.0 mm Less
Height (without Chassis) 114.0 in 2896.0 mm Less
Height (w/Chassis) 168.0 in 4267.0 mm Less
Length (without Chassis / with Chassis) 480.0 in 12192.0 mm Less
Weight (without Chassis) (w/lube oil and coolant) 64000.0 lb 29021.0 kg Less
Weight (w/Chassis) (w/lube oil and coolant) 74000.0 lb 33638.0 kg Less

Single Source Supplier

  • Generator set manufactured in ISO 9001:2000 compliant facility
  • Package factory designed and production tested
  • Generator set and components meet or exceed the following specifications: AS1359, AS2789, BS4999, DIN6271, DIN6280, EGSA101P, JEM1359, IEC 34/1, ISO3046/1, ISO8528, NEMA MG1-22


Worldwide Product Support

  • Cat® dealers provide extensive post sale support including maintenance and repair agreements
  • Supported 100% by your Cat dealer with warranty on parts and labor


Reliable, Fuel Eficient Diesel Engine

  • The compact, four-stroke-cycle Cat 3516B turbocharged-aftercooled diesel engine combines durability while providing dependability and economy
  • Stainless steel engine aftercooler core to extend component, oil, and overall engine life when using gaseous fuels with elevated H2S levels
  • Fuel system operates on a variety of gaseous fuels
  • Integral gas train, gas filter, and isolation valve
  • Includes methane detection system and related safeties


Cat Generator

Cat SR4B 826 frame generator designed to match the performance and output characteristics of the Cat diesel engine
Double bearing, wye-connected, static regulated, brushless, permanent magnet excited


Reduced Environmental Impact

  • 110% spill containment of onboard engine fluids
  • Positive crankcase fumes ventilation


Sound Attenuated Container

  • Provides 9-high stack CSC rated enclosure for ease of transportation and protection
  • Meets 75 dB(A) at 15 meters or below per SAE J1074 measurement procedure at prime rating


Dynamic Gas Blending (DGB) System

  • Requires gas inlet pressure range of 5-35 psi (34-241 kPa)
  • Achieves up to 70% substitution, depending on gas quality, while maintaining diesel performance and safe engine operation
  • Closed loop control system enables maximum substitution over the widest load range in the industry
  • Maintains traditional diesel generator set power and transient response performance
  • DGB system, when enabled, can automatically activate when gas supply is detected
  • Accepts a wide range of gas quality and automatically adjusts to fuel quality changes, eliminating the need for field calibration
  • Leverages current hardware from G3516 product line while minimizing changes to core diesel engine
  • Fully integrated diesel and gas controls into single engine control unit with single point operation for generator set and DGB system


Cat Cooling System

  • Horizontally mounted radiator with vertical discharge with high efficiency fan
  • Provides 43C (110F) ambient capability
  • Variable frequency drive fan controls improve partial load fuel consumption

On-Package Paralleling Control System

  • Provides auto paralleling using package mounted controls
  • EMCP 4.3 offers engine and generator monitoring and protection, including DGB enable and substitution level set points
  • AGC-4 provides paralleling, load sharing, VFD control, and primary generator protection


Digital Voltage Regulator (Cat DVR)

  • 3 phase sensing and adjustable V/Hz regulation
  • Provides precise control, excellent block loading, and constant voltage in the normal operating range


XQ2000 - DGB Standard Equipment

Engine
  • Cat 3516B heavy duty flex fuel engine
  • Heavy duty, single element canister type air cleaner with service indicator
  • Fuel filters – primary and duplex secondary with integral water separator and change-over valve
  • Spin on, full flow oil filters with water cooled oil cooler. Requires API CF-4 lube oil
  • Stainless Steel Aftercooler core
  • Jacket water heater, 9kW, 400V, 50 Hz, 3-phase w/isolation valves
  • Fuel cooler and priming pump
  • Electronic ADEM™ A4 controls
  • Integrated Sensor Module (ISM) for combustion sensing and exhaust gas sensing
  • Dual 24V electric starting motors

Generator
  • Double bearing SR-4B brushless, form wound, permanent magnet excited, three-phase with Cat digital voltage regulator (Cat DVR), space heater, 6-lead design, Class H insulation operating at Class F temperature for extended life, winding temperature detectors and anti-condensation space heaters (120/240V 1.2 kW).
  • Generator equipped with System 4 insulation protection.

Containerized Module
  • 40' ISO high cube container, 9-High stack CSC certified
  • Four (4) sound attenuated air intake louvers and 3 lockable personnel doors with panic release
  • Interior walls and ceilings insulated with 100 mm of acoustic paneling
  • Floor of container insulated with acoustic glass and covered with galvanized steel
  • Side bus bar access door, external access load connection bus bars
  • Shore power connection via distribution block connections for jacket water heater, battery charger, space heaters, and generator condensate heaters
  • Six (6) DC lights
  • 1,250 gal fuel tank, UL listed, double wall, >13 hr runtime @ Continuous rating
  • Solenoid diesel fuel fill control valve
  • Lube oil level regulator with makeup tank
  • Sound attenuated 75 dB(A) @ 15 m (50 ft)
  • Four (4) oversized maintenance-free batteries, battery rack and 20-Amp battery charger
  • Critical grade exhaust silencer with dual 2 m (6.5 ft.) exhaust stacks for increased site power density
  • Vibration isolators, stainless steel fastening hardware and hinges
  • External drain access to standard fluids
  • One 4.5 kg (10lb) carbon dioxide fire extinguisher
  • Standard Cat rental decals and painted standard Cat power module white
  • 110% spill containment system for on-board engine fluids
  • Methane Leak Detection

Gaseous Fuel System
  • Low pressure regulator
  • Electronically actuated fuel control valve
  • Gaseous fuel heater
  • Electronically controlled gas shut-off valve
  • Gas induction nozzles
  • 1 micron gas fuel filter with dP sensors and isolation ball valve with 1” BSP drain plug for fluid build-up
  • CSA certified gas electronic components

Cooling
  • Standard cooling provides 43C (110F) ambient capability at 100% Prime
  • Horizontally mounted radiator with vertical air discharge
  • Variable frequency fan drive (VFD) for optimal partial load fuel consumption

Generator Controls and Protection
  • Controls provide auto paralleling AGC-4 controller, voltage and frequency adjust, base load / PF / load sharing / synchronizer, auto start / stop control & generator CB control, SCADA Interface (Ethernet), fuel level indications & alarms, fuel tank fuel transfer control
  • EMCP 4.3 genset mounted controller
  • Automatic start/stop with cool down timer
  • Generator Protection features: 25, 32, 40, 50/51, 27/59, 81 O/U
  • Reverse compatibility for interface to legacy power modules
  • 3000A UL rated generator circuit breaker with LSIG trip unit w/ammeter
  • Multi-mode operation (island, multi-island and utility parallel), load sharing (multi-unit only)
  • Manual and automatic paralleling capability
  • Metering display: voltage, current, frequency, power factor, kW, WHM, kVAR, and synchroscope

Quality
  • Factory testing of standard generator set and complete power module
  • UL, NEMA, ISO and IEEE standards
  • O&M manuals

EMCP 4.3 Local Control Panel
  • Generator mounted EMCP 4.3 provides power metering, protective relaying and engine and generator control and monitoring.
  • Convenient service access for Cat service tools (not included).
  • Integration with the Cat DVR provides enhanced system monitoring.
  • Ability to view and reset diagnostics of all controls networked on J1939 datalink eliminates need for separate service tools for troubleshooting.
  • Real-time clock allows for date and time-stamping of diagnostics and events.
  • Customer communication through Modbus TCP
  • True RMS AC metering, 3 phase: L-L volts, L-N volts, Phase, Amps, Hz, ekW, kVA, kVAR, kWHr, % kW, PF

EMCP 4.3 Engine Operator Interface
  • Graphical display with positive image, transflective LCD, adjustable white backlight/contrast.
  • Digital indication for
    • RPM
    • DC Volts
    • Operating hours
    • Oil pressure
    • Coolant Temperature
    • Oil Temperature
    • Gas Pressure
    • Gas Substitution %
    • Gas Shutoff Valve status
    • DGB Activation
  • Two LED status indicators (1 red, 1 amber)
  • Engine cool-down timer
  • Engine cycle crank
  • Three engine control keys and status indicators (Run/Auto/Stop).
  • Lamp test and Alarm acknowledgement keys
  • Warnings/shutdowns with indicating text for:
    • Low oil pressure
    • Overspeed
    • High Oil Temperature
    • Overcrank
    • Emergency stop
    • AGC-4
  • Emergency stop pushbutton
  • Display navigation keys including two shortcut keys for Engine Parameters or Generator Parameters

Container
  • 40’ ISO high cube container, CSC 9-High Stack Certified
  • Painted standard Cat Power Module White per Caterpillar Specifications
  • Standard air intake louvers
  • Three (3) lockable personnel doors with panic release
  • Fire extinguisher
  • 110% spill containment system for on-board engine fluids

AGC-4/EMCP 4.3 Protective Relaying
  • Generator protective features
    • 25 sync-check ( AGC-4)
    • 32 rev. power (EMCP 4.3 and AGC-4)
    • 40 loss of excitation (Cat DVR and AGC-4 impedance based)
    • 50/51 Inst. and time overcurrent (GCB trip unit and AGC-4)
    • 47 Negative Voltage Sequence (AGC-4)
    • 46 Negative Sequence Current (AGC-4)
    • 27/59 phase under/over voltage (EMCP 4.3 and AGC-4)
    • 81O/U under/over frequency (EMCP 4.3 and AGC-4)
  • Package mounted AGC-4 controls provides auto paralleling, CAN-bus, Ethernet communications, PWM and Analog outputs, and legacy analog load sharing (real and reactive)
  • AGC-4 main display/ AOP secondary display

Voltage Regulation and Power Factor Control Circuitry
  • Generator mounted automatic voltage regulator, microprocessor based.
  • Manual raise/lower voltage adjust capability and VAR/power factor control circuitry, all via AGC- 4, for maintaining constant generator power factor while paralleled with utility
  • Includes RFI suppression, exciter limiter and exciter diode monitoring.

Current Transformers
  • CT’s rated 3000:5 with secondaries wired to shorting terminal strips.

Circuit Breaker
  • 3000A fixed type, 3 poles, genset mounted, electrically operated, insulated UL489 CB.
  • Solid state trip unit for overload (time overcurrent) and fault (instantaneous) overcurrent protection. LSIG is standard.
  • Includes DC shunt trip coil activated on any monitored engine or electrical fault, 100 KAinterrupting capacity at 480 VAC.
  • Undervoltage Release 24vdc
  • Optional External Ground fault sensing/trip (requires additional ground CT)

Internal Lighting
  • Six (6) internal 24VDC LED lights with timers located at the control area personnel door
  • One (1) duplex service receptacle

Battery Charger and Batteries
  • 24 VDC/20A battery charger with float/equalize modes and charging ammeter
  • Four oversized maintenance free batteries

Emergency Stop Pushbutton
  • Single emergency stop pushbuttons (ESP) located on rear face of generator set controls area
  • Emergency Stop pushbutton located on the container exterior at each personnel door(3)

Exhaust Silencer
  • Critical grade, internally mounted, dual cylindrical exhaust silencers
  • 2 m high vertical discharging exhaust stack located in radiator discharge area

Fuel Tank
  • UL Listed 1250 gallon double walled tank
  • Fuel solenoid valve system
  • Triple fuel/water separators

Modes of Operation
  • Provides for single unit stand-alone operation, island mode paralleling and load sharing with other power modules, and single unit-to-utility mode paralleling for base load control (with open transition between paralleling modes)*
  • Island mode paralleling features:
    • AGC-4 control allows single unit to connect to a dead bus
    • Auto synchronization (voltage & phase matching)
    • Load sharing (kW) analog signal (like units & legacy compatible)
    • Load sharing (kVAR) analog signal (like units only)
  • Utility mode paralleling features:
    • Auto synchronization (voltage & phase matching)
    • Base-load control (selectable: programmable set-point or potentiometer adjust)
    • Soft load/unload (programmable, shared setpoint)
    • Power Factor control (programmable setpoint)

Bus Bars
  • Three phase, plus full rated neutral, bus bars are tin-plated copper with NEMA standard hole pattern for connection of customer load cables and generator cables.
  • Bus bars are sized for full load capacity of the generator set at 0.8 power factor.
  • Includes ground bus, tin-plated copper, for connection to the generator frame ground and field ground cable.

AC Distribution
  • 3 phase, 400VAC, 50 Hz, 50 amp input which can be derived from either the Power Module main output bus (Internal) or customer supplied shore power (External) via selector switch.
  • Onboard 50 Hz Transformer for the Power Module AC auxiliaries provides 240/120 VAC for all module accessories except Jacket water heater (400V). Includes controls to de-energize jacket water heaters and generator space heater when the engine is running

Lube Oil Make-Up System
  • Includes oil pan-mounted oil level regulator and 114 L (30 gal) oil tank for maintaining oil pan levels in extended run applications. Oil tank can be remotely filled without shutting down the engine.

XQ2000 - DGB Optional Equipment

Trailer
  • Three axle with Anti-lock brake system
  • Goodyear G314 295/75R225 Load Range G