C32 Tier 3 / IMO II

< Back

Financing & Insurance
See our Offers

Overview

Cat C32 Auxiliary / Diesel Electric Propulsion (US EPA Tier 3 / IMO II)

Power Rating

Units:
Minimum Rating 314.0 bhp 234.0 bkW Less
Maximum Rating 1333.0 bhp 994.0 bkW Less

Engine Specifications

Aspiration Turbocharged-aftercooled aspiration Turbocharged-aftercooled aspiration Less
Emissions U.S. EPA Tier 3 / IMO II emissions certified U.S. EPA Tier 3 / IMO II emissions certified Less
Configuration Vee 12, 4-stroke-cycle diesel Vee 12, 4-stroke-cycle diesel Less
Rated Engine Speed 1800 rpm 1800 rpm Less
Bore 5.71 in 145.0 mm Less
Stroke 6.38 in 162.0 mm Less
Displacement 1959.0 cu in 32.1 L Less
Governor Electronic (A4 ECM) Electronic (A4 ECM) Less
Refill Capacity Lube Oil System w/Oil filter change: 146 L (38.5 gal) Lube Oil System w/Oil filter change: 146 L (38.5 gal) Less
Oil Change Interval 750 hrs 750 hrs Less
Cooling Heat exchanger or keel cooled Heat exchanger or keel cooled Less
Flywheel Housing SAE No. 0 with SAE No. 18 flywheel (136 teeth) SAE No. 0 with SAE No. 18 flywheel (136 teeth) Less
Rotation Counterclockwise from flywheel end Counterclockwise from flywheel end Less

Dimensions & Weights

Minimum Length 83.9 in 2130.0 mm Less
Maximum Length 89.8 in 2280.0 mm Less
Minimum Height 59.3 in 1507.0 mm Less
Maximum Height 63.5 in 1613.0 mm Less
Minimum Width 57.1 in 1451.0 mm Less
Maximum Width 57.3 in 1455.0 mm Less
Minimum Engine Dry Weight 6950.0 lb 3152.0 kg Less
Maximum Engine Dry Weight 7160.0 lb 3248.0 kg Less

SCAC

Separate-circuit aftercooling – no sea water in aftercooler

Fuel System

Reliable electronic controlled unit injector fuel system. Enhanced control of fuel injection optimized through crank timing and the A4 ECM technology. Advanced combustion technology to optimize fuel consumption and meet emissions without aftertreatment.

Power Reserve

Industry leading power reserve

Certifications

Wide range of available Marine Society certifications

Warranty

Industry-leading warranty coverage for factory packaged components

Service

Global dealer network for service in any location

C32 Tier 3 / IMO II Standard Equipment

AIR INLET SYSTEM
  • Separate circuit aftercooled (SCAC)

CONTROL SYSTEM
  • 24V control system

COOLING SYSTEM
  • Heat exchanger or Keel Cooling
  • Watercooled exhaust manifold and turbocharger
  • Hard seawater lines – no flexible hoses
  • Flanges for cooling connections, ANSI or DIN

FUEL SYSTEM
  • Duplex fuel filters with hybrid fuel lines
  • Fuel transfer and priming pump

LUBE SYSTEM
  • Oil fill, simplex filter and dipstick
  • Deep or shallow sump oil pan

MOUNTING SYSTEM
  • Adjustable front support mounting system

GENERAL
  • Right or left hand service sides
  • Customer wiring and service tool connector

C32 Tier 3 / IMO II Optional Equipment

AIR INLET SYSTEM
  • Closed crankcase fumes disposal

ALARM AND PROTECTION
  • MECP I control panel
  • MGCP II or MGCP IIIB control panel with Cat® Alarm and Protection System

CHARGING SYSTEM
  • Charging alternator

FUEL SYSTEM
  • Primary fuel filter with water separator, fuel cooler

LUBE SYSTEM
  • Duplex oil filters

POWER TAKE-OFFS
  • Front drives including stub shaft and pump drive
  • Rear SAE A or B pump drives

STARTING SYSTEM
  • Starting motors – air, electric or dual