< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Caterpillar Motoren designed the M 32 E based on the reliable M 32 C engine series. The M 32 E will share the same footprint as the successful M 32 C. The M 32 E is the first MaK 5 MW engine in the 320 mm bore segment. The new design still supports operation at any ambient condition without load reduction.

Power Rating

Units:
Power Range 3300 - 4950 kW 3300 - 4950 kW Less

Engine Specifications

Speed Range 720-750 rpm 720-750 rpm Less
Emissions IMO II IMO II Less
Aspiration Turbocharged Turbocharged Less
Bore 12.6 in 320.0 mm Less
Stroke 18.9 in 480.0 mm Less
Rotation (from flywheel end) Counterclockwise/Clockwise Counterclockwise/Clockwise Less
Configuration 6,8,9 Cylinder 6,8,9 Cylinder Less
Swept volume 2257.88 in3 37.0 L Less

Dimensions & Weights

Minimum Dry Weight 82673.4 lb 37.5 t Less
Minimum Length 238.4 in 6055.0 mm Less
Maximum Length 309.1 in 7850.0 mm Less
Minimum Height 152.0 in 3862.0 mm Less
Maximum Height 173.5 in 4406.0 mm Less
Minimum Width 86.4 in 2195.0 mm Less
Maximum Width 86.4 in 2195.0 mm Less

Nodular cast-iron engine block with integrated ducts for lubricating oil and charge air.

Emission reduction technology

Installation friendly, due to pumps and filters installed on the engine

M 32 E as a generator drive

The robust design and moderate speed permits unlimited, continuous operation with heavy fuel oil. Engine and electrics are tested prior to delivery.

M 32 E Standard Equipment

Air Inlet System
  • Air intake silencer/filter

Control System
  • Load sharing unit (for multiple engine plant only)
  • Modular Alarm Control and Protection System (MACS)
  • Serial link interface (MODbus / canbus)
  • Speed governor

Cooling System
  • 2-stage charge air cooler
  • Electronic cooling water preheater
  • HT cooling water pump (engine driven)

Exhaust System
  • Exhaust gas expansion joint
  • Exhaust gas insulated manifolds
  • Turbocharger at flywheel end

Fuel System
  • Fuel circulating pump (attached / for MDO/MGO only)
  • Fuel indicator filter
  • Fuel pressure valve (attached / for MDO/MGO only)

Instrumentation
  • Local control panel
  • Pressure and temperature indicator

Lube System
  • Dry sump
  • Lube oil plate cooler (separate)
  • Lube oil pump (engine driven)
  • Lube oil safety filter
  • Lube oil self-cleaning filter
  • Pressure regulating valve

Mounting System
  • High flexible coupling
  • Rigid mounting

Starting System
  • Electrical barring device
  • Starting air valve

General
  • Lifting device (rental)
  • Torsional Vibration Calculation (TVC)

M 32 E Optional Equipment

Air Inlet System
  • Air inlet shut-off valve
  • Air inlet transition piece
  • Expansion joint
  • Silencer/filter

Control System
  • Air injection control (for better load acceptance)
  • Electronic speed governor cabinet
  • Engine alarm system
  • Remote control system
  • Remote indicators (start air pressure, engine speed, etc.)
  • Starter for electric driven pumps
  • 24 DC UPS

Cooling System
  • FW/SW plate cooler
  • HT cooling water pump (electric driven)
  • LT cooling water pump (electric driven)
  • Sea water cooling pump (electric driven)
  • Steam / thermal oil cooling water preheater
  • Temperature control valve

Exhaust System
  • Silencer (with or without spart arrester)
  • Turbocharger at counter-flywheel side

Fuel System
  • Fuel oil cooler
  • HFO final preheater
  • HFO pressure regulating valve
  • HFO self-cleaning automatic filter
  • HFO supply and booster pumps (electrical driven)
  • HFO treatment and supply modules
  • HFO viscosity control device
  • Mixing tank

Lube System
  • Lube oil centrifuge
  • Lube oil pump (electrical driven)
  • Lube oil treatment and combined modules
  • Pre-lubricating oil pump (electrical driven)
  • Temperature control valve
  • Wet sump with dip stick

Mounting System
  • Flexible pipe connections
  • Resilient mounting

Starting System
  • Starting air compressor
  • Starting air receiver

General
  • Cat Propulsion Systems
  • Engine PTO coupling
  • Part load optimization kit for constant speed engine (SFOC improvement, smoke reduction)
  • Part load optimization kit for variable speed engine (massive SFOC improvement,…)
  • PTO alternator
  • PTO shaft on counter-flywheel side
  • Reduction gear
  • Reduction gear PTO coupling