C32 ACERT IMO II

< Back

Financing & Insurance
See our Offers

Overview

The C32 ACERT marine propulsion engine is available at ratings that meet IMO II emissions regulations. It has a separate circuit aftercooling system (SCAC) for A through C ratings, six ratings with Wide Operating Speed Range (WOSR) and extended oil change intervals. Other benefits include proven engine operating history and performance iron with thousands of validation testing hours for quality and durability. The C32 ACERT marine engine is supported by the extensive Cat global dealer network and Caterpillar’s standard warranty.

Power Rating

Units:
Power Range 660-1450 bhp (492-1081 bkW) 660-1450 bhp (492-1081 bkW) Less

Engine Specifications

Speed Range 1600-2300 rpm 1600-2300 rpm Less
Emissions IMO II, EU IW IMO II, EU IW Less
Aspiration TTA TTA Less
Bore 5.71 in 145.0 mm Less
Stroke 6.38 in 162.0 mm Less
Displacement 1959.0 in3 32.1 L Less
Rotation (from flywheel end) Counterclockwise Counterclockwise Less
Configuration Vee 12, 4-Stroke-Cycle Diesel Vee 12, 4-Stroke-Cycle Diesel Less

Dimensions & Weights

Minimum Dry Weight 6950.0 lb 3152.0 kg Less
Minimum Length 77.8 in 2121.0 mm Less
Maximum Length 83.5 in 2284.0 mm Less
Minimum Height 60.9 in 1547.0 mm Less
Maximum Height 62.5 in 1587.0 mm Less
Minimum Width 60.17 in 1528.0 mm Less
Maximum Width 60.17 in 1528.0 mm Less

Emissions

IMO II - meets the International Maritime Organization's Regulation 13 of Revised Annex VI to the MARPOL Convention.

Worldwide Support

Extensive service network of Cat Dealers and unparalleled service from authorized marine dealers

Durability

The C32 ACERT has proven engine operating history. It consists of performance iron with thousands of hours of validation testing for quality and durability.

Reliability

Backed by Caterpillar's standard warranty

Six Ratings with Wide Operating Speed Range (WOSR)

Excellent reserve power for acceleration, Ideal for applications requiring the engine to operate normally at more than one speed or load, Provides an alternative to torque converters, multi-speed transmissions, Controllable Pitch Propeller (CPP)

Extended Oil Change Intervals

Seperate Circuit Aftercooling System: A-C Ratings

No seawater circulating through the aftercooler, isolator mounts available as optional attachments, mounting and isolator base require wider stringer without vertical adjustment nut (adjustable height), thrust (recommended for remote gear) and non-thrust (recommended for close gear) options available

C32 ACERT IMO II Standard Equipment

AIR INLET SYSTEM
  • Separate Circuit After-Cooled (SCAC
  • Air cleaner
  • Turbochargers, jacket water cooled
  • Turbochargers inlet, 152 mm (6 in) OD straight connection

CONTROL SYSTEM
  • Programmable Low Idle (550 - 750 rpm)
  • WOSR (Wide Operating Speed Range) available for - A, B, & C Ratings
  • Programmable High Idle Limit for WOSR Ratings
  • Electronic diagnostics and fault logging
  • Engine and transmission monitoring (speed, temperature, pressure)
  • Electronic fuel/air ratio control
  • Engine Protection Mode for extended ambient conditions
  • Torque Limiting functionality for WOSR ratings only
  • 70-pin customer connector
  • Throttle Input signal options

COOLING SYSTEM
  • Separate Circuit After-Cooling (SCAC) for Heat Exchanged (HEX) & Keel cooled engines
  • Jacket Water (JW) and SCAC Heat Exchangers Shell & Tube for HEX cooled engines
  • SCAC pump, gear driven
  • Jacket water pump, gear driven
  • Sea water pump, bronze impeller, gear driven, for HEX cooled engines only
  • Sea water Pump & JW Heat Exchanger Connection: 76.2 mm (3in) ID Standard
  • Keel Connections: 76.2 mm (3in) ID Standard 4 Bolt ANSI Flange Connection
  • SCAC and JW shunt tanks for maintaining proper pump inlet pressures

EXHAUST SYSTEM
  • 4 Bolt 130 mm (5.12 in) diameter flanged outlet
  • Water-cooled exhaust manifold & turbocharger

FLYWHEELS & FLYWHEEL HOUSINGS
  • SAE standard rotation (CCW facing exciter end)
  • Flywheel Housing: SAE No. 0, Flywheel: 18 inch, 136 teeth

FUEL SYSTEM
  • Duplex Fuel Filters, Spin-on, RH & LH service
  • Fuel connections size:Supply JIC 37 Deg -10 (7/8-14), Return JIC 37 Deg -8 (3/4-16)
  • Plate Type Fuel Cooler installed behind Aftercooler Shunt Tank
  • Fuel transfer pump, gear driven
  • Manual fuel priming pump
  • Hybrid fuel line design

LUBE SYSTEM
  • Simplex Oil Filters, RH or LH service
  • Deep sump oil pan
  • RH or LH service oil filler locations
  • RH or LH service dipstick
  • Oil pump, gear driven

MOUNTING SYSTEM
  • Front support - adjustable

POWER TAKE-OFFS
  • Front Poly-V groove pulley (Quantity 1) for auxiliary drives

GENERAL
  • Common electrical bonding point
  • Engine does not ship with zinc components

C32 ACERT IMO II Optional Equipment

Air Inlet Systems
  • Air Inlet Cleaner
  • Air Inlet Adapter

Charging Systems
  • Battery Charger
  • Charging Alternators
  • Ammeter

Cooling System
  • Marine Gear/Transmission Oil Coolers
  • Connections

Exhaust System
  • Dual Elbow
  • Flexible Fitting
  • Dual Muffler
  • Muffler Spark Arresting
  • Flange

Fuel System
  • Water Separator

Instrumentation
  • OEM Wiring Harness
  • Engine to Engine Harness
  • Instrument Panels
  • Exhaust Temperature Sensors
  • Wiring Harness
  • Gauges
  • Transmission Sensors

Lube System
  • Transmission Oil Cooler
  • Manual Sump Pump
  • Duplex Oil Filters

Protection System
  • Fuel and Oil Shielding

Starting System
  • Air Starting Motor
  • Air Start Accessories
  • Electric Starting Motors - Single 24 Volt
  • Starting Aids
  • Battery Sets - 24 Volt - Dry
  • Dual Starting Motors (Electric and Air)

Packing
  • Engine Protective Cover
  • Export Packing
  • Storage Preservation

Mounting System
  • Front Support
  • Adapter Kits
  • Isolator Mounts

Power Take-Offs
  • Front Enclosed Clutches
  • Rear Hydraulic Pump Drive

GENERAL
  • Fumes Disposal

CONTROL SYSTEM
  • Instrument Panels
  • CATERPILLAR ALARM AND PROTECTION
  • Fuel and Oil Shielding