C32 ACERT IMO II

< Back

Financing & Insurance
See our Offers

Overview

C32 ACERT generator sets incorporate a separate circuit aftercooling system (SCAC) for all configurations. The primary advantage of the SCAC systsem is reduced aftercooler corrosion since no sea water circulates through the aftercooler. Many other improvements on these engines contribute to minimizing owning and operating costs. The IMO II and EU Stage IIIA compliant ratings are available with heat exchanger or keel cooled options. Heat exchanger configurations have an optional front mounted sea water pump.

Generator Set Specifications

Units:
Minimum Rating 550 eKW (688 kVA) 550 eKW (688 kVA) Less
Maximum Rating 940 ekW (1175 kVA) 940 ekW (1175 kVA) Less
Frequency 50 Hz or 60 Hz 50 Hz or 60 Hz Less
Speed 1500 rpm (50 hz) or 1800 rpm (60 hz) 1500 rpm (50 hz) or 1800 rpm (60 hz) Less

Engine Specifications

Aspiration Twin Turbocharged-Aftercooled Twin Turbocharged-Aftercooled Less
Bore 5.7 in 145.0 mm Less
Stroke 6.4 in 162.0 mm Less
Displacement 1959.0 in3 32.1 L Less
Governor Type Electronic Electronic Less
Fuel System Diesel Diesel Less
Engine Model Vee 12, 4-Stroke-Cycle Diesel Vee 12, 4-Stroke-Cycle Diesel Less

Generator Set Configurations

Emissions/Fuel Strategy IMO II IMO II Less

Generator Set Dimensions

Length 168.34 in 4275.9 mm Less
Width 65.79 in 1671.1 mm Less
Height 70.86 in 1800.0 mm Less
Weight (Estimated) 15721.0 lb 7131.0 kg Less

Generator Specifications

Excitation permanent magnet (PMG) permanent magnet (PMG) Less
Pitch 2/3 2/3 Less
Number of poles 4 4 Less
Number of bearings 2 roller bearings 2 roller bearings Less
Number of leads 6 6 Less
Insulation Class H Class H Less
Voltage Regulation ± 0.5% (steady state) ± 0.5% (steady state) Less
Frame Size 1423, 1467 1423, 1467 Less
IP Rating Drip Proof IP 23* Drip Proof IP 23* Less
Alignment Closed-coupled adapter Closed-coupled adapter Less
Wave form Deviation (Line to Line) < 3.0% < 3.0% Less
Voltage regulator Cat® Digital Voltage Regulator (CDVR) Cat® Digital Voltage Regulator (CDVR) Less
Telephone influence factor < 50 < 50 Less

C32 ACERT IMO II Standard Equipment

AIR INLET SYSTEM
  • Separate circuit after-cooled (SCAC)
  • Turbocharger, jacket water cooled
  • Turbocharger inlet, 152 mm (6 in) OD straight connection

CONTROL SYSTEM
  • If an EMCP panel or MGCP option is not chosen as optional equipment, then start/stop controls must be provided by the customer
  • Electronic diagnostics and fault logging
  • Engine Protection Mode for extended ambient conditions
  • Electronic fuel/air ratio control

COOLING SYSTEM
  • Separate Circuit After-Cooling (SCAC) for Heat Exchanged (HEX) & Keel cooled engines
  • Jacket Water (JW) and SCAC Heat Exchangers Shell & Tube for HEX cooled engines
  • SCAC pump, gear driven
  • Jacket water pump, gear driven
  • Sea water pump, bronze impeller, gear driven, for HEX cooled engines only
  • Jacket water HEX with Sea water pump Connections: 76.2 mm (3in) ID Standard
  • 4 Bolt ANSI Flange Connection
  • Jacket water HEX without Sea water pump Connection: 2.5" hose barb connection (inlet), 76.2 mm (3in) ID Standard 4 Bolt ANSI Flange (outlet)
  • Keel Connections: 76.2 mm (3in) ID Standard 4 Bolt ANSI Flange Connection
  • SCAC and JW shunt tanks for maintaining proper Pump inlet pressures

EXHAUST SYSTEM
  • Water-cooled exhaust manifold & turbocharger
  • 4 Bolt 130 mm (5.12 in) diameter flanged outlet

FLYWHEELS & FLYWHEEL HOUSINGS
  • Flywheel Housing, SAE No. 0
  • Flywheel, 18 inch, 136 teeth
  • SAE standard rotation

FUEL SYSTEM
  • Duplex Fuel Filters, Spin-on, RH service
  • Fuel connections size: Supply JIC Deg -10 (7/8 - 14), Return JIC 37 Deg -8 (3/4 -16)
  • Plate-type fuel cooler installed behind Aftercooler Shunt Tank
  • Fuel transfer pump, gear driven
  • Manual fuel priming pump

GENERATORS AND GENERATOR ATTACHMENTS
  • SR5 form wound
  • 2 roller bearings
  • Permanent magnet excitation
  • 4 pole, 6 leads, Series Star connected
  • Caterpillar's Digital Voltage Regulator (CDVR)
  • Marine Class H insulation, Class F temperature rise
  • Surface mounted platinum (PT100) 3-wire RTDs, 2 per phase on stator and one each on support bearings
  • Anti-condensation space heaters (2 elements - 240 VAC, 1000 Watts
  • IP23 Protection suitable for use with Fixed Water Based Local Application Fire Fighting Systems (FWBLAFFS)
  • System IV insulation for harsh environment protection

LUBE SYSTEM
  • Simplex oil filters, RH service
  • Deep sump oil pan
  • RH service oil filler locations
  • RH service dipstick
  • Oil pump, gear driven

MOUNTING SYSTEM
  • Formed C-channel rails, 300mm (11.81in) height
  • Six shipped loose combined helical spring/rubber isolators for installation below package base

GENERAL
  • Front damper guard
  • Common electrical bonding point on HEX and KEEL cooled engines

C32 ACERT IMO II Optional Equipment

Alarm and Protection
  • Remote Panels
  • MCS Controller
  • Power analyzer module
  • oil level, exhaust temperature, air starting pressure, heat exchanger pressure sensors

EXHAUST SYSTEM
  • Dry Elbows
  • Flexible Fitting
  • Flange
  • Muffler
  • Muffler Spark Arresting
  • Rain Cap

AIR INLET SYSTEM
  • Air Inlet Cleaner
  • Closed Crankcase Ventilation
  • Air inlet adapter

CHARGING SYSTEM
  • Battery Chargers, Charging Alternators

CONTROL SYSTEM
  • Load Sharing Attachment

FUEL SYSTEM
  • Water Separator

LUBE SYSTEM
  • Duplex Oil Filters, Sump Pump

PROTECTION SYSTEM
  • Fuel and Oil Shielding

STARTING SYSTEM
  • Electric Starting Motors - Single 24 Volt
  • Air Starting Motor
  • Dual Starting Motors (Electric and Air)
  • Air Start Accessories
  • Starting Aids - JW Heaters
  • Battery Sets - 24 Volt - Dry

Emissions

IMO II comlpliant

Worldwide Support

Extensive service network of dealers; Unparalleled service from authorized marine dealers

Durability

Proven engine operating history; Performance iron with thousands of hours of validation testing for quality and durability

Reliability

60 months standard warranty

Cooling System

Heat Exchanger or Keel Cooling; Heat exchanger configurations: optional front mounted sea water pump

Aftercooling System

Separate circuit aftercooling system (SCAC): no seawater circulating through the aftercooler