Cat® 725C/730C Articulated Truck Bare-Chassis Models Expand Customer Capability by Accommodating Virtually Any Specialty-Equipment System

For Release Worldwide: November 2013
Release Number: 525PR13

The Cat® 725C and 730C articulated truck bare-chassis models combine the proven durability, reliability and superior performance of Cat C Series articulated dump trucks with the capacity to mount specialty equipment, including application-specific bodies (coal and trash, for example), water tanks and spray systems, fuel- and lube-service components, hook-lift systems, container-transport systems, and flat-bed dump platforms. Through direct interaction with Caterpillar, Cat dealers and OEMs are prepared to work with customers in designing bare-chassis models to accommodate rear-mounted equipment systems that meet the requirements of virtually any application.

The 725C and 730C articulated truck bare-chassis models are available in two wheelbase lengths, standard and long. The long configuration allows Cat dealers and OEMs to design  application-specific derivatives that can accommodate larger equipment systems, provide optimal payload capacity, and can lower the center of gravity for added stability—while leveraging the features and capabilities of the new C Series articulated truck. 

Image 1

# # #

Note to Editors: Caterpillar rolls-out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

Press Inquiries

Cat Trade Press Media Representatives

Sharon Holling:

Europe, Africa, Middle East
Francine Shore:

General Email:

Reader Requests