Cat® CM235 Continuous Miner features compact and robust design

For Release Worldwide: September 2012

Release Number: 320PR12

Weighing in at 67.5 tons (61.2 tonnes) and with a compact design specifically developed for low- to mid-seam operations, the Cat® CM235 Continuous Miner incorporates all the robust features of the proven CM200 Series plus state-of-the-art enhancements. With 2 × 275 hp (2 × 205 kW) cutter-head motors, it is the most powerful continuous miner in its class.

The CM235 has a wide operating range. Caterpillar recommends the CM235 for seam heights of 43 to 116 in. (1092 to 2946 mm). Minimum clearance is 27 inches (940 mm) and maximum cutting height is 128 inches (3251 mm). With total power of 940 hp (701 kW), a balanced power to weight ratio, and loading rates of 15 to 32 tons (14 to 29 tonnes) per minute, the CM235 delivers superior productivity.

The CM235 also features nimble maneuverability through its variable frequency drive (VFD) traction system. Fast tramming speeds shorten place-change times, and high torque across the entire speed range enhances maneuvering, sumping and turning crosscuts. The system also delivers high efficiency, high reliability and durability, and simplified diagnostics.

At the core of the CM235 is the heavy main frame for rigidity and stability. The frame uses steel plate as thick as 3 inches (75 mm), and main support rails are 2-inches (50-mm) thick. Robust pivot points with replaceable bushings deliver extended service life, and massive boom legs ensure minimal deflection and enhance durability.

Advanced operation and control systems

The Machine Control Unit (MCU) is based on a mine-duty PLC and is designed to maximize coal production and operator safety while minimizing downtime. Traction motors are controlled by a microprocessor-based system, which minimizes electrical connections and enhances reliability. The MCU provides data logging, fast diagnostics and advanced troubleshooting capabilities. The control system is proximity detection system ready.

A radio remote control unit with self-diagnostics is available. Features include a graphic display that shows the condition of all motors and VFD components and the condition and position of hydraulic control valves and solenoids. Both standard and compact remotes are available to suit the operators’ preferences.

The CM235 is designed for easy maintenance access and simplified maintenance. Grease ports and fill points are centralized for easy access, and diagnostic ports and panels are located to speed the work of maintenance technicians. The split cutter head gear case simplifies repairs when needed.

For more information about the Cat CM235 Continuous Miner, go to: mining.cat.com

# # #

Note to Editors: Caterpillar rolls-out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

Downloadable Images

Press Inquiries

Cat Trade Press Media Representatives

Americas
Sharon Holling: Holling_Sharon_L@cat.com
Christina Schave: Schave_Christina_M@cat.com

Europe, Africa, Middle East
Francine Shore: Shore_Francine_M@cat.com

General Email: Cat_Trade_Press@cat.com

Reader Requests
www.cat.com/requestCatinfo

Cat CM235 Continuous Miner
The compact and robust CM235 continuous miner