Cat® Water Delivery System Unleashes Additional Savings for Mine Operators

For Worldwide Release: September 2012

Release Number: 300PR11

Beginning second quarter 2013, Caterpillar will offer a water delivery and control system for the bare chassis configuration of its 777G Off-Highway Truck. An optional attachment, the Cat® Water Delivery System (WDS), when ordered, includes a unique cab configuration with factory-installed controls, programmable dash display and torque converter pump drive.  The bare chassis configuration can also be ordered without WDS, which then negates the special cab, controls, display and pump drive.

The Cat water delivery system uses a self-contained hydraulic system that controls spray patterns and allows for a consistent spray width regardless of engine rpm.  The system is capable of spraying up to 1200 gal (3785L) per minute at speeds ranging from 3 to 25 mph (5 to 40 kph).

System controls within the unique cab include a programmable display monitor, keypad and water cannon joystick that can be customized with a keypad that is backlit for nighttime operation.  System functionality includes automatic shutoff when the water tank is empty, soft pump startup and shutdown, self-cleaning spray heads, customizable spray patterns, automatic start and stop based on ground speed, side spray shutoff for on-coming traffic and remote tank fill controls.  Many of these functions are aligned with mine safety initiatives collected through voice of customer activities.

Preliminary field follow data point to water savings obtained by minimizing overlap, fuel savings and productivity improvements due to fewer tank fills, reduced haul road maintenance and less tire wear.

Parts and service support is available through the worldwide network of Cat Dealers.

 

# # #

Note to Editors: Caterpillar rolls-out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

Downloadable Images

Press Inquiries

Cat Trade Press Media Representatives

Americas
Sharon Holling: Holling_Sharon_L@cat.com
Christina Schave: Schave_Christina_M@cat.com

Europe, Africa, Middle East
Francine Shore: Shore_Francine_M@cat.com

General Email: Cat_Trade_Press@cat.com

Reader Requests
www.cat.com/requestCatinfo

Cat water delivery system
Cat water delivery system gives mining operators additional savings