New Cat® D10T2 Dozer offers increased fuel efficiency, greater reliability and durability, and enhanced serviceability and safety

For Release Worldwide: February 2014
Release Number: 549PR14

The new Cat® D10T2 Dozer builds on the proven D10T with refinements to its power train, automated controls and structures. The result is high productivity with superior fuel efficiency, reliable operation with long-lived structures, and enhanced access for service technicians and operators.      

The D10T2 uses the latest load sensing hydraulics technology combined with Cat advanced engine controls to maximize the amount of material moved for every drop of fuel burned. Improved filtration protects the fuel system, hydraulic system, and power train oil system to help ensure high reliability and minimal machine downtime. Refined large structures, such as redesigned track roller frames, deliver longer service before rebuilds. Improved access and egress features enhance safety and productivity of technicians and operators, and optional powered access systems and platforms enable configuring the D10T2 for the site.

Caterpillar offers the D10T2 with two variations of the Cat C27 engine with ACERT™ Technology. One version is U.S. EPA Tier 4 Final certified, and the other is capable of achieving emission levels equivalent to U.S. EPA Tier 2 standards. Both engine configurations produce net power of 600 hp in forward gears and 722 hp in reverse gears (447/538 kW). The engine controller automatically adjusts power output based on the direction of travel. With the new system, the D10T2 has about 20 percent more power in reverse compared to its predecessor model. The result is faster cycle times and greater productivity in certain applications.

The D10T2 continues the D10 legacy as a highly productive machine in a wide variety of applications including mining, heavy construction and bulk materials handling.

Smart machine
The D10T2 employs field-proven load-sensing implement hydraulics to boost fuel efficiency and machine performance. The system automatically and continuously adjusts implement hydraulic power and delivers the right levels of flow and pressure to get the job done as efficiently as possible. The net result is more power available for the tracks to move the machine ahead.

Enhanced AutoShift (EAS) is a new standard feature on the D10T2. EAS improves fuel efficiency and productivity by automatically selecting the optimal gear and engine speed combination based on power train load and desired ground speed. This feature functions similarly to an automatic transmission. EAS functionality combined with the increased power in reverse enhances productivity when backing up slopes.

A number of new, optional electronic systems are available to assist the D10T2 operator. These automatic functions unburden the operator and boost productivity. Proven on the D10T, the optional Autocarry system provides automatic blade control during the carry segment of the dozing cycle by measuring ground speed and track slip with a robust Global Navigation Satellite System (GNSS) receiver. Autocarry changes blade position automatically to keep track slip at the optimum level for best performance. The D10T2 now offers a new feature, Adaptive Load Select, which enhances Autocarry by automatically adjusting blade load based on operating conditions, such as underfoot conditions and track wear. Similarly, the new Automatic Ripper Control monitors speed with GNSS and automatically adjusts engine speed and ripper depth to minimize track slip.

Cat MineStar System can take blade control even further. Terrain for Grading enables an electronic site plan to be sent to the machine from the office in real-time, showing the operator where to cut and fill. Now available is Terrain for Grading with Blade Control. The new blade control system automatically guides the blade to the desired design contours, and it is integrated with Autocarry to sense and automatically control the load of the blade for improved performance and efficient blade loading in high production dozing applications.

For more information about the D10T2, contact the local Cat dealer or go to:

D10T2 Dozer Specifications



Net Engine Power, FWD/REV

600/722 hp (447/538 kW)

Operating weight

154,700 lb (70 171 kg)


3F/3R planetary powershift

Length of track on ground

153 in. (3885 mm)

Track gauge

100 in. (2550 mm)

Blade capacity




24.2 yd3 (18.5 m3)

28.7 yd3 (22.0 m3)


Image 1

Image 2

Image 3



Note to Editors: Caterpillar rolls-out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

Press Inquiries

Cat Trade Press Media Representatives

Sharon Holling:
Johanna Kelly:

Europe, Africa, Middle East
Francine Shore:

General Email

Reader Requests